U-Boot 1.1.4 (May 13 2009 - 19:18:47) MPC8248 Reset Status: External Soft, External Hard MPC8248 Clock Configuration - Bus-to-Core Mult 6x, VCO Div 2, 60x Bus Freq 16-50 , Core Freq 100-300 - dfbrg 1, corecnf 0x1d, busdf 5, cpmdf 1, plldf 0, pllmf 5 - vco_out 294912000, scc_clk 73728000, brg_clk 18432000 - cpu_clk 294912000, cpm_clk 147456000, bus_clk 49152000 - pci_clk 24576000 CPU: MPC8248 (HiP7 Rev 14, Mask 1.0 1K50M) at 294.912 MHz Board: USTC 8248 Rev. D I2C: ready DRAM: 64 MB In: serial Out: serial Err: serial Net: FCC1 ETHERNET Type !@#$ to abort autoboot: 5 ## Booting image at ffb40000 ... Image Name: Linux-2.6.20.14 Image Type: PowerPC Linux Kernel Image (gzip compressed) Data Size: 1376414 Bytes = 1.3 MB Load Address: 00000000 Entry Point: 00000000 Uncompressing Kernel Image ... OK [ 0.000000] Linux version 2.6.20.14 (firstview@firstview-Latitude-3440) (gcc version 4.1.2) #7 PREEMPT Thu Mar 10 16:44:01 IST 2022 [ 0.000000] Quixote Corporation ATC3000 PowerPC Engine port [ 0.000000] Zone PFN ranges: [ 0.000000] DMA 0 -> 16384 [ 0.000000] Normal 16384 -> 16384 [ 0.000000] early_node_map[1] active PFN ranges [ 0.000000] 0: 0 -> 16384 [ 0.000000] Built 1 zonelists. Total pages: 16256 [ 0.000000] Kernel command line: console=ttyCPM0,38400 root=/dev/mtdblock1 rw rootfstype=jffs2 [ 0.000000] PID hash table entries: 256 (order: 8, 1024 bytes) [ 4.648225] cpm_uart: console: compat mode [ 4.828590] Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) [ 4.848728] Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) [ 4.879512] Memory: 61952k available (2332k kernel code, 560k data, 100k init, 0k highmem) [ 4.919555] Mount-cache hash table entries: 512 [ 4.935898] NET: Registered protocol family 16 [ 4.961529] NET: Registered protocol family 2 [ 4.982560] IP route cache hash table entries: 1024 (order: 0, 4096 bytes) [ 5.003006] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 5.023290] TCP bind hash table entries: 1024 (order: 0, 4096 bytes) [ 5.042196] TCP: Hash tables configured (established 2048 bind 1024) [ 5.061150] TCP reno registered [ 5.077432] Installing knfsd (copyright (C) 1996 okir@monad.swb.de). [ 5.097113] JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc. [ 5.115411] io scheduler noop registered [ 5.126195] io scheduler anticipatory registered (default) [ 5.142613] io scheduler deadline registered [ 5.155464] io scheduler cfq registered [ 5.617764] Generic RTC Driver v1.07 [ 5.628260] Serial: CPM driver $Revision: 0.02 $ [ 5.641464] ttyCPM0 at MMIO 0xf0011a80 (irq = 4) is a CPM UART [ 5.660036] ttyCPM1 at MMIO 0xf0011a90 (irq = 5) is a CPM UART [ 5.678063] ttyCPM2 at MMIO 0xf0011a00 (irq = 40) is a CPM UART [ 5.696320] ttyCPM3 at MMIO 0xf0011a40 (irq = 42) is a CPM UART [ 5.714531] ttyCPM4 at MMIO 0xf0011a60 (irq = 43) is a CPM UART [ 5.734134] USTC Intel Flash Map Upper 16MB: Found 1 x16 devices at 0x0 in 16-bit bank [ 5.757149] Amd/Fujitsu Extended Query Table at 0x0040 [ 5.772643] USTC Intel Flash Map Upper 16MB: CFI does not contain boot bank location. Assuming top. [ 5.799750] number of CFI chips: 1 [ 5.809830] cfi_cmdset_0002: Disabling erase-suspend-program due to code brokenness. [ 5.833036] Creating 6 MTD partitions on "USTC Intel Flash Map Upper 16MB": [ 5.853872] 0x00000000-0x00020000 : "USTC-Reserved" [ 5.870307] 0x00020000-0x00b20000 : "Root FS" [ 5.884328] 0x00b20000-0x00b40000 : "User FS" [ 5.898444] 0x00b40000-0x00f00000 : "uImage" [ 5.912154] 0x00f00000-0x00f60000 : "u-boot bootloader" [ 5.928919] 0x00f60000-0x01000000 : "fail-safe Root FS" [ 5.945674] fsl-cpm-i2c: CPM2 i2c driver [ 5.957064] **WARNING** I2C adapter driver [cpm-i2c] forgot to specify physical device; fix it! [ 5.983191] i2cbrg: 8 [ 5.992442] Loaded M41ST85W RTC Driver [ 6.003446] i2c-algo-cpm: CPM2 I2C algorithm module version 0.2 (June 22, 2006) [ 6.025713] eth0: FCC ENET Version 0.3, 1a:b6:1f:b2:3c:c6 [ 6.042009] eth1: FCC ENET Version 0.3, 1a:b6:1f:b2:3c:c7 [ 6.057334] TCP cubic registered [ 6.066941] NET: Registered protocol family 1 [ 6.079979] NET: Registered protocol family 17 [ 6.348831] VFS: Mounted root (jffs2 filesystem). [ 6.362613] Freeing unused kernel memory: 100k init init started: BusyBox v1.9.0 (2008-01-03 13:08:07 PST) starting pid 590, tty '': '/etc/init.d/rcS' Could not unlock MTD device: /dev/mtd1 Initializing random number generator... done. Starting network... starting pid 608, tty '': 'dropbear' starting pid 611, tty '': '/bin/sh'