CXMK=> boot NAND read: device 0 offset 0x0, size 0x600000 6291456 bytes read: OK NAND read: device 0 offset 0x600000, size 0x100000 1048576 bytes read: OK WARNING: adjusting available memory to 30000000 ## Booting kernel from Legacy Image at 01000000 ... Image Name: Linux-4.1.8-rt8 Image Type: PowerPC Linux Kernel Image (gzip compressed) Data Size: 4178825 Bytes = 4 MiB Load Address: 00000000 Entry Point: 00000000 Verifying Checksum ... OK ## Flattened Device Tree blob at 00c00000 Booting using the fdt blob at 0xc00000 Uncompressing Kernel Image ... OK Loading Device Tree to 03fe4000, end 03ffef13 ... OK Reserved memory: initialized node bman-fbpr, compatible id fsl,bman-fbpr Reserved memory: initialized node qman-fqd, compatible id fsl,qman-fqd Reserved memory: initialized node qman-pfdr, compatible id fsl,qman-pfdr Reserved memory: initialized node pme-pdsr, compatible id fsl,pme-pdsr Reserved memory: initialized node pme-sre, compatible id fsl,pme-sre Using CoreNet Generic machine description Memory CAM mapping: 256/256/256 Mb, residual: 3232Mb Linux version 4.1.8-rt8 (rawat@hemwant-OptiPlex-7020) (gcc version 4.9.2 (GCC) ) #3 SMP Wed Oct 28 16:51:53 IST 2020 CPU maps initialized for 1 thread per core bootconsole [udbg0] enabled setup_arch: initmem CoreNet Generic board arch: exit Zone ranges: DMA [mem 0x0000000000000000-0x000000002fffffff] Normal empty HighMem [mem 0x0000000030000000-0x00000000f9ffffff] Movable zone start for each node Early memory node ranges node 0: [mem 0x0000000000000000-0x00000000f9ffffff] Initmem setup node 0 [mem 0x0000000000000000-0x00000000f9ffffff] MMU: Allocated 1088 bytes of context maps for 255 contexts PERCPU: Embedded 11 pages/cpu @ee066000 s15052 r8192 d21812 u45056 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 1022464 Kernel command line: console=ttyS0,115200 ubi.mtd=2,4096 rootfstype=ubifs rw root=ubi0:fs mem=4000M SN=CDOT-DWDM-CXMK-1119300344 PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Sorting __ex_table... Memory: 3786736K/4096000K available (6560K kernel code, 256K rwdata, 1760K rodata, 288K init, 450K bss, 109264K reserved, 0K cma-reserved, 3308792K highmem) Kernel virtual memory layout: * 0xfff5f000..0xfffff000 : fixmap * 0xffc00000..0xffe00000 : highmem PTEs * 0xffbfd000..0xffc00000 : early ioremap * 0xf1000000..0xffbfd000 : vmalloc & ioremap Hierarchical RCU implementation. RCU debugfs-based tracing is enabled. Additional per-CPU info printed with stalls. RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=2. RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 NR_IRQS:512 nr_irqs:512 16 mpic: Setting up MPIC " OpenPIC " version 1.2 at ffe040000, max 2 CPUs mpic: ISU size: 512, shift: 9, mask: 1ff mpic: Initializing for 512 sources clocksource timebase: mask: 0xffffffffffffffff max_cycles: 0x8a60dd6a9, max_idle_ns: 440795204056 ns clocksource: timebase mult[1aaaaaab] shift[24] registered Console: colour dummy device 80x25 pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) e500 family performance monitor hardware support registered Brought up 2 CPUs devtmpfs: initialized clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns NET: Registered protocol family 16 Bman ver:0a02,02,01 qman-fqd addr 0xff000000 size 0x800000 qman-pfdr addr 0xfc000000 size 0x2000000 Qman ver:0a01,03,01,03 Found FSL PCI host bridge at 0x0000000ffe240000. Firmware bus number: 0->0 PCI host bridge /pcie@ffe240000 ranges: MEM 0x0000000c00000000..0x0000000c0fffffff -> 0x00000000e0000000 IO 0x0000000ff8000000..0x0000000ff800ffff -> 0x0000000000000000 /pcie@ffe240000: PCICSRBAR @ 0xff000000 setup_pci_atmu: end of DRAM fa000000 /pcie@ffe240000: Setting PCI inbound window greater than memory size /pcie@ffe240000: Setup 64-bit PCI DMA window /pcie@ffe240000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering. /pcie@ffe240000: DMA window size is 0xe0000000 Found FSL PCI host bridge at 0x0000000ffe250000. Firmware bus number: 0->0 PCI host bridge /pcie@ffe250000 ranges: MEM 0x0000000c10000000..0x0000000c1fffffff -> 0x00000000e0000000 IO 0x0000000ff8010000..0x0000000ff801ffff -> 0x0000000000000000 /pcie@ffe250000: PCICSRBAR @ 0xff000000 setup_pci_atmu: end of DRAM fa000000 /pcie@ffe250000: Setting PCI inbound window greater than memory size /pcie@ffe250000: Setup 64-bit PCI DMA window /pcie@ffe250000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering. /pcie@ffe250000: DMA window size is 0xe0000000 software IO TLB [mem 0x29fa2000-0x2dfa2000] (64MB) mapped at [e9fa2000-edfa1fff] PCI: Probing PCI hardware fsl-pci ffe240000.pcie: PCI host bridge to bus 0000:00 pci_bus 0000:00: root bus resource [io 0xf1060000-0xf106ffff] (bus address [0x0000-0xffff]) pci_bus 0000:00: root bus resource [mem 0xc00000000-0xc0fffffff] (bus address [0xe0000000-0xefffffff]) pci_bus 0000:00: root bus resource [bus 00-ff] pci 0000:00:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring pci 0000:00:00.0: PCI bridge to [bus 01-ff] fsl-pci ffe250000.pcie: PCI host bridge to bus 0001:02 pci_bus 0001:02: root bus resource [io 0xf18c0000-0xf18cffff] (bus address [0x0000-0xffff]) pci_bus 0001:02: root bus resource [mem 0xc10000000-0xc1fffffff] (bus address [0xe0000000-0xefffffff]) pci_bus 0001:02: root bus resource [bus 02-ff] pci 0001:02:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring pci 0001:02:00.0: PCI bridge to [bus 03-ff] PCI: Cannot allocate resource region 0 of device 0000:00:00.0, will remap PCI: Cannot allocate resource region 0 of device 0001:02:00.0, will remap pci 0000:00:00.0: BAR 0: no space for [mem size 0x01000000] pci 0000:00:00.0: BAR 0: failed to assign [mem size 0x01000000] pci 0000:00:00.0: PCI bridge to [bus 01] pci 0000:00:00.0: bridge window [io 0xf1060000-0xf106ffff] pci 0000:00:00.0: bridge window [mem 0xc00000000-0xc0fffffff] pci_bus 0000:00: Some PCI device resources are unassigned, try booting with pci=realloc pci 0001:02:00.0: BAR 0: no space for [mem size 0x01000000] pci 0001:02:00.0: BAR 0: failed to assign [mem size 0x01000000] pci 0001:02:00.0: PCI bridge to [bus 03] pci 0001:02:00.0: bridge window [io 0xf18c0000-0xf18cffff] pci 0001:02:00.0: bridge window [mem 0xc10000000-0xc1fffffff] pci_bus 0001:02: Some PCI device resources are unassigned, try booting with pci=realloc pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered bman-fbpr addr 0xfe000000 size 0x1000000 Bman err interrupt handler present Bman portal initialised, cpu 0 Bman portal initialised, cpu 1 Bman portals initialised Qman err interrupt handler present Qman portal initialised, cpu 0 Qman portal initialised, cpu 1 Qman portals initialised Bman: BPID allocator includes range 32:32 Qman: FQID allocator includes range 256:512 Qman: FQID allocator includes range 32768:32768 Qman: CGRID allocator includes range 0:256 Qman: pool channel allocator includes range 1025:15 No USDPAA memory, no 'fsl,usdpaa-mem' in device-tree fsl-ifc ffe124000.localbus: Freescale Integrated Flash Controller fsl-ifc ffe124000.localbus: IFC version 1.3, 8 banks Switched to clocksource timebase NET: Registered protocol family 2 TCP established hash table entries: 8192 (order: 3, 32768 bytes) TCP bind hash table entries: 8192 (order: 4, 65536 bytes) TCP: Hash tables configured (established 8192 bind 8192) UDP hash table entries: 512 (order: 2, 16384 bytes) UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. futex hash table entries: 512 (order: 3, 32768 bytes) audit: initializing netlink subsys (disabled) audit: type=2000 audit(0.456:1): initialized HugeTLB registered 4 MB page size, pre-allocated 0 pages HugeTLB registered 16 MB page size, pre-allocated 0 pages HugeTLB registered 64 MB page size, pre-allocated 0 pages HugeTLB registered 256 MB page size, pre-allocated 0 pages HugeTLB registered 1 GB page size, pre-allocated 0 pages NFS: Registering the id_resolver key type Key type id_resolver registered Key type id_legacy registered ntfs: driver 2.1.32 [Flags: R/O]. jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc. bounce: pool size: 64 pages io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt pcieport 0001:02:00.0: Signaling PME through PCIe PME interrupt Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled console [ttyS0] disabled serial8250.0: ttyS0 at MMIO 0xffe11c500 (irq = 36, base_baud = 18750000) is a 16550A_FSL64 console [ttyS0] enabled console [ttyS0] enabled bootconsole [udbg0] disabled bootconsole [udbg0] disabled serial8250.0: ttyS1 at MMIO 0xffe11c600 (irq = 36, base_baud = 18750000) is a 16550A_FSL64 serial8250.0: ttyS2 at MMIO 0xffe11d500 (irq = 37, base_baud = 18750000) is a 16550A_FSL64 serial8250.0: ttyS3 at MMIO 0xffe11d600 (irq = 37, base_baud = 18750000) is a 16550A_FSL64 ePAPR hypervisor byte channel driver Generic non-volatile memory driver v1.1 brd: module loaded loop: module loaded nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xa3 nand: Micron MT29F8G08ABBCAH4 nand: 1024 MiB, SLC, erase size: 256 KiB, page size: 4096, OOB size: 224 nand: WARNING: fff800000.flash: the ECC used on your system is too weak compared to the one required by the NAND chip Bad block table found at page 262080, version 0x01 Bad block table found at page 262016, version 0x01 6 ofpart partitions found on MTD device fff800000.flash Creating 6 MTD partitions on "fff800000.flash": 0x000000000000-0x000000600000 : "kernel" 0x000000600000-0x000000700000 : "dtb" 0x000000700000-0x000019700000 : "fs" 0x000019700000-0x000019d00000 : "kernel-s" 0x000019d00000-0x000019e00000 : "dtb-s" 0x000019e00000-0x000032e00000 : "fs-s" fsl,ifc-nand fff800000.nand: IFC NAND device at 0xfff800000, bank 0 fsl_espi ffe110000.spi: cs=0, init_csmode=0x100008 fsl_espi ffe110000.spi: cs=1, init_csmode=0x100008 fsl_espi ffe110000.spi: cs=2, init_csmode=0x100008 m25p80 spi32766.0: Force 3B addressing mode m25p80 spi32766.0: n25q512ax3 (16384 Kbytes) fsl_espi ffe110000.spi: at 0xf190e000 (irq = 53) libphy: Fixed MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: exported for external modules libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed Freescale FM module, FMD API version 21.1.0 Freescale FM Ports module fsl_mac: fsl_mac: FSL FMan MAC API based driver fsl_mac ffe4e0000.ethernet: FMan MEMAC fsl_mac ffe4e0000.ethernet: FMan MAC address: 00:04:9f:04:72:b0 fsl_mac ffe4e2000.ethernet: FMan MEMAC fsl_mac ffe4e2000.ethernet: FMan MAC address: 00:04:9f:04:72:b1 fsl_mac ffe4e4000.ethernet: FMan MEMAC fsl_mac ffe4e4000.ethernet: FMan MAC address: 00:04:9f:04:72:b2 fsl_mac ffe4e6000.ethernet: FMan MEMAC fsl_mac ffe4e6000.ethernet: FMan MAC address: 00:04:9f:04:72:b3 fsl_mac ffe4e8000.ethernet: FMan MEMAC fsl_mac ffe4e8000.ethernet: FMan MAC address: 00:04:9f:04:72:b4 fsl_dpa: FSL DPAA Ethernet driver fsl_dpa: fsl_dpa: Probed interface eth0 fsl_dpa: fsl_dpa: Probed interface eth1 fsl_dpa: fsl_dpa: Probed interface eth2 fsl_dpa: fsl_dpa: Probed interface eth3 fsl_dpa: fsl_dpa: Probed interface eth4 fsl_advanced: FSL DPAA Advanced drivers: fsl_proxy: FSL DPAA Proxy initialization driver fsl_dpa_shared: FSL DPAA Shared Ethernet driver fsl_dpa_macless: FSL DPAA MACless Ethernet driver fsl_oh: FSL FMan Offline Parsing port driver i2c /dev entries driver mpc-i2c ffe118000.i2c: timeout 1000000 us mpc-i2c ffe118100.i2c: timeout 1000000 us mpc-i2c ffe119000.i2c: timeout 1000000 us i2c i2c-2: of_i2c: modalias failure on /soc@ffe000000/i2c@119000/otdr@58 mpc-i2c ffe119100.i2c: timeout 1000000 us qoriq_cpufreq: Freescale QorIQ CPU frequency scaling driver sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper /soc@ffe000000/sdhc@114000: voltage-ranges unspecified sdhci-esdhc ffe114000.sdhc: No vmmc regulator found sdhci-esdhc ffe114000.sdhc: No vqmmc regulator found mmc0: SDHCI controller on ffe114000.sdhc [ffe114000.sdhc] using ADMA 64-bit platform caam_qi.0: Linux CAAM Queue I/F driver initialised caam ffe300000.crypto: Instantiated RNG4 SH1 caam ffe300000.crypto: device ID = 0x0a12040000000000 (Era 6) caam ffe300000.crypto: job rings = 4, qi = 1 caam algorithms registered in /proc/crypto platform caam_qi.0: fsl,sec-v5.0 algorithms registered in /proc/crypto caam_jr ffe301000.jr: registering rng-caam caam ffe300000.crypto: fsl,sec-v5.0 algorithms registered in /proc/crypto Freescale USDPAA process driver fsl-usdpaa: no region found Freescale USDPAA process IRQ driver fsl-pme ffe316000.pme: ver: 0x00100202 Freescale pme2 db driver Freescale pme2 scan driver fsl-pme2-scan: device pme_scan registered ipip: IPv4 over IPv4 tunneling driver Initializing XFRM netlink socket NET: Registered protocol family 10 sit: IPv6 over IPv4 tunneling driver NET: Registered protocol family 17 NET: Registered protocol family 15 8021q: 802.1Q VLAN Support v1.8 Key type dns_resolver registered mmc0: MAN_BKOPS_EN bit is not set ubi0: attaching mtd2 mmc0: new high speed MMC card at address 0001 mmcblk0: mmc0:0001 Q2J54A 3.58 GiB mmcblk0boot0: mmc0:0001 Q2J54A partition 1 16.0 MiB mmcblk0boot1: mmc0:0001 Q2J54A partition 2 16.0 MiB mmcblk0rpmb: mmc0:0001 Q2J54A partition 3 512 KiB ubi0: scanning is finished ubi0: attached mtd2 (name "fs", size 400 MiB) ubi0: PEB size: 262144 bytes (256 KiB), LEB size: 253752 bytes ubi0: min./max. I/O unit sizes: 4096/4096, sub-page size 4096 ubi0: VID header offset: 4096 (aligned 4096), data offset: 8192 ubi0: good PEBs: 1600, bad PEBs: 0, corrupted PEBs: 0 ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 ubi0: max/mean erase counter: 2/0, WL threshold: 4096, image sequence number: 1762111536 ubi0: available PEBs: 0, total reserved PEBs: 1600, PEBs reserved for bad PEB handling: 80 fsl_generic: FSL DPAA Generic Ethernet driver ubi0: background thread "ubi_bgt0d" started, PID 864 hctosys: unable to open rtc device (rtc0) UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 867 UBIFS (ubi0:0): recovery needed UBIFS (ubi0:0): recovery completed UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "fs" UBIFS (ubi0:0): LEB size: 253752 bytes (248 KiB), min./max. I/O unit sizes: 4096 bytes/4096 bytes UBIFS (ubi0:0): FS size: 382451712 bytes (364 MiB, 1506 LEBs), journal size 9404416 bytes (8 MiB, 38 LEBs) UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) UBIFS (ubi0:0): media format: w4/r0 (latest is w4/r0), UUID 16AFBA8E-7301-48B2-89C2-8DD8B70DB09F, small LPT model VFS: Mounted root (ubifs filesystem) on device 0:19. devtmpfs: mounted Freeing unused kernel memory: 288K (c0823000 - c086b000) INIT: version 2.88 booting Starting udev udevd[903]: starting version 182 fsl_dpa fsl,dpaa:ethernet@0 fm1-gb0: renamed from eth0 fsl_dpa fsl,dpaa:ethernet@1 fm1-gb1: renamed from eth1 udevd[907]: renamed network interface eth0 to fm1-gb0 fsl_dpa fsl,dpaa:ethernet@4 fm1-gb4: renamed from eth4 udevd[908]: renamed network interface eth1 to fm1-gb1 fsl_dpa fsl,dpaa:ethernet@3 fm1-gb3: renamed from eth3 udevd[912]: renamed network interface eth4 to fm1-gb4 fsl_dpa fsl,dpaa:ethernet@2 fm1-gb2: renamed from eth2 udevd[911]: renamed network interface eth3 to fm1-gb3 udevd[909]: renamed network interface eth2 to fm1-gb2 bootlogd: cannot allocate pseudo tty: No such file or directory random: dd urandom read with 100 bits of entropy available hwclock: can't open '/dev/misc/rtc': No such file or directory Mon Jan 8 06:49:00 UTC 2018 hwclock: can't open '/dev/misc/rtc': No such file or directory ***** Invoke CDOT init script ***** INIT: Entering runlevel: 5 Configuring network interfaces... 8 Jan 12:19:00 ntpdate[1327]: no servers can be used, exiting NTP Client failed to start from CSCC-A/TPC ... 8 Jan 12:19:00 ntpdate[1334]: no servers can be used, exiting NTP Client failed to start from CSCC-P ... crond[1336]: crond (busybox 1.23.2) started, log level 8 done. random: nonblocking pool is initialized serial8250: too much work for irq37 serial8250: too much work for irq37 serial8250: too much work for irq37 serial8250: too much work for irq37 serial8250: too much work for irq37 serial8250: too much work for irq37 serial8250: too much work for irq37 serial8250: too much work for irq37 serial8250: too much work for irq37 serial8250: too much work for irq37