[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 5.4.70-armv7-x38 (fuser@debian) (gcc version 8.3.0 (Debian 8.3.0-2)) #13 SMP PREEMPT Tue Aug 10 15:57:31 CEST 2021 [ 0.000000] CPU: ARMv7 Processor [410fc075] revision 5 (ARMv7), cr=50c5387d [ 0.000000] CPU: div instructions available: patching division code [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: Conduent ticket validator VAL900 [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] cma: Reserved 48 MiB at 0x9d000000 [ 0.000000] On node 0 totalpages: 131072 [ 0.000000] Normal zone: 1152 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 131072 pages, LIFO batch:31 [ 0.000000] percpu: Embedded 20 pages/cpu s51148 r8192 d22580 u81920 [ 0.000000] pcpu-alloc: s51148 r8192 d22580 u81920 alloc=20*4096 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttymxc0,115200 root=PARTUUID=230246c8-06b7-49a4-ae10-dd5805a413d6 ro rootfstype=ext4 rootwait [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes, linear) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 456512K/524288K available (7168K kernel code, 677K rwdata, 2956K rodata, 1024K init, 324K bss, 18624K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] random: get_random_u32 called from __kmem_cache_create+0x2b/0x398 with crng_init=0 [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] ftrace: allocating 35594 entries in 70 pages [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=1. [ 0.000000] Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1 [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] Switching to timer-based delay loop, resolution 41ns [ 0.000016] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000054] clocksource: mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.002947] Console: colour dummy device 80x30 [ 0.003045] Calibrating delay loop (skipped), value calculated using timer frequency.. 48.00 BogoMIPS (lpj=96000) [ 0.003078] pid_max: default: 32768 minimum: 301 [ 0.003601] LSM: Security Framework initializing [ 0.003812] SELinux: Initializing. [ 0.004022] *** VALIDATE SELinux *** [ 0.004297] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) [ 0.004327] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) [ 0.004558] *** VALIDATE tmpfs *** [ 0.006064] *** VALIDATE proc *** [ 0.006726] *** VALIDATE cgroup1 *** [ 0.006751] *** VALIDATE cgroup2 *** [ 0.006902] CPU: Testing write buffer coherency: ok [ 0.007714] CPU0: update cpu_capacity 1024 [ 0.007741] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.009597] Setting up static identity map for 0x80100000 - 0x80100054 [ 0.009996] rcu: Hierarchical SRCU implementation. [ 0.010982] smp: Bringing up secondary CPUs ... [ 0.011007] smp: Brought up 1 node, 1 CPU [ 0.011029] SMP: Total of 1 processors activated (48.00 BogoMIPS). [ 0.011044] CPU: All CPU(s) started in SVC mode. [ 0.012397] devtmpfs: initialized [ 0.031102] VFP support v0.3: implementor 41 architecture 2 part 30 variant 7 rev 5 [ 0.031735] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.031779] futex hash table entries: 256 (order: 2, 16384 bytes, linear) [ 0.036229] pinctrl core: initialized pinctrl subsystem [ 0.038872] NET: Registered protocol family 16 [ 0.045120] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.046430] audit: initializing netlink subsys (disabled) [ 0.048345] cpuidle: using governor menu [ 0.053148] audit: type=2000 audit(0.044:1): state=initialized audit_enabled=0 res=1 [ 0.061357] vdd3p0: supplied by regulator-dummy [ 0.062611] cpu: supplied by regulator-dummy [ 0.063939] vddsoc: supplied by regulator-dummy [ 0.083950] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.083974] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.086748] imx6ul-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver [ 0.088059] imx6ul-pinctrl 2290000.iomuxc-snvs: no groups defined in /soc/aips-bus@2200000/iomuxc-snvs@2290000 [ 0.088088] imx6ul-pinctrl 2290000.iomuxc-snvs: initialized IMX pinctrl driver [ 0.157163] mxs-dma 1804000.dma-apbh: initialized [ 0.166593] SCSI subsystem initialized [ 0.167326] libata version 3.00 loaded. [ 0.168116] usbcore: registered new interface driver usbfs [ 0.168249] usbcore: registered new interface driver hub [ 0.168484] usbcore: registered new device driver usb [ 0.169104] usb_phy_generic usbnophy0: usbnophy0 supply vcc not found, using dummy regulator [ 0.171507] i2c i2c-0: IMX I2C adapter registered [ 0.172932] i2c i2c-1: IMX I2C adapter registered [ 0.174651] i2c i2c-3: IMX I2C adapter registered [ 0.175132] pps_core: LinuxPPS API ver. 1 registered [ 0.175152] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.175207] PTP clock support registered [ 0.179543] clocksource: Switched to clocksource mxc_timer1 [ 0.459015] *** VALIDATE bpf *** [ 0.459872] *** VALIDATE ramfs *** [ 0.480311] thermal_sys: Registered thermal governor 'fair_share' [ 0.480324] thermal_sys: Registered thermal governor 'bang_bang' [ 0.480348] thermal_sys: Registered thermal governor 'step_wise' [ 0.480365] thermal_sys: Registered thermal governor 'user_space' [ 0.480382] thermal_sys: Registered thermal governor 'power_allocator' [ 0.481018] NET: Registered protocol family 2 [ 0.482997] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes, linear) [ 0.483080] TCP established hash table entries: 4096 (order: 2, 16384 bytes, linear) [ 0.483187] TCP bind hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.483342] TCP: Hash tables configured (established 4096 bind 4096) [ 0.483796] UDP hash table entries: 256 (order: 1, 8192 bytes, linear) [ 0.483863] UDP-Lite hash table entries: 256 (order: 1, 8192 bytes, linear) [ 0.484419] NET: Registered protocol family 1 [ 0.484495] NET: Registered protocol family 44 [ 0.486115] hw perfevents: enabled with armv7_cortex_a7 PMU driver, 5 counters available [ 0.489964] Initialise system trusted keyrings [ 0.490576] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.511012] zbud: loaded [ 0.516406] fuse: init (API version 7.31) [ 0.516740] *** VALIDATE fuse *** [ 0.516770] *** VALIDATE fuse *** [ 0.617739] Key type asymmetric registered [ 0.617762] Asymmetric key parser 'x509' registered [ 0.617892] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246) [ 0.618385] io scheduler mq-deadline registered [ 0.627998] pwm-backlight backlight-display: backlight-display supply power not found, using dummy regulator [ 0.628723] pwm-backlight leds-pwm: leds-pwm supply power not found, using dummy regulator [ 0.631063] usbcore: registered new interface driver udlfb [ 0.631198] usbcore: registered new interface driver smscufx [ 0.633290] uvesafb: failed to execute /sbin/v86d [ 0.633310] uvesafb: make sure that the v86d helper is installed and executable [ 0.633332] uvesafb: Getting VBE info block failed (eax=0x4f00, err=-2) [ 0.633348] uvesafb: vbe_init() failed with -22 [ 0.633399] uvesafb: probe of uvesafb.0 failed with error -22 [ 0.641445] imx-sdma 20ec000.sdma: Direct firmware load for imx/sdma/sdma-imx6q.bin failed with error -2 [ 0.641488] imx-sdma 20ec000.sdma: external firmware not found, using ROM firmware [ 0.645434] Serial: 8250/16550 driver, 6 ports, IRQ sharing disabled [ 0.652788] 2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 21, base_baud = 5000000) is a IMX [ 1.148040] random: fast init done [ 1.224096] printk: console [ttymxc0] enabled [ 1.244385] panel-simple panel: panel supply power not found, using dummy regulator [ 1.256253] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 1.261706] [drm] No driver support for vblank timestamp query. [ 1.268223] [drm] Initialized mxsfb-drm 1.0.0 20160824 for 21c8000.lcdif on minor 0 [ 1.288306] Console: switching to colour frame buffer device 60x34 [ 1.299267] mxsfb 21c8000.lcdif: fb0: mxsfb-drmdrmfb frame buffer device [ 1.308370] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 1.320941] libphy: Fixed MDIO Bus: probed [ 1.330850] pps pps0: new PPS source ptp0 [ 1.335458] libphy: fec_enet_mii_bus: probed [ 1.341463] fec 2188000.ethernet eth0: registered PHC device 0 [ 1.350524] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.356003] ehci-platform: EHCI generic platform driver [ 1.360681] ehci-mxc: Freescale On-Chip EHCI Host driver [ 1.366530] ehci-fsl: Freescale EHCI Host controller driver [ 1.371404] usbcore: registered new interface driver cdc_acm [ 1.375877] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters [ 1.382790] usbcore: registered new interface driver usb-storage [ 1.391355] imx_usb 2184000.usb: No over current polarity defined [ 1.396416] imx_usb 2184000.usb: 2184000.usb supply vbus not found, using dummy regulator [ 1.407442] ci_hdrc ci_hdrc.0: EHCI Host Controller [ 1.411227] ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1 [ 1.431642] ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00 [ 1.436351] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.04 [ 1.443417] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.449414] usb usb1: Product: EHCI Host Controller [ 1.453054] usb usb1: Manufacturer: Linux 5.4.70-armv7-x38 ehci_hcd [ 1.458081] usb usb1: SerialNumber: ci_hdrc.0 [ 1.462515] hub 1-0:1.0: USB hub found [ 1.465277] hub 1-0:1.0: 1 port detected [ 1.469621] imx_usb 2184200.usb: 2184200.usb supply vbus not found, using dummy regulator [ 1.481188] ci_hdrc ci_hdrc.1: EHCI Host Controller [ 1.484927] ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 2 [ 1.503641] ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00 [ 1.508312] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.04 [ 1.515368] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.521363] usb usb2: Product: EHCI Host Controller [ 1.525007] usb usb2: Manufacturer: Linux 5.4.70-armv7-x38 ehci_hcd [ 1.530034] usb usb2: SerialNumber: ci_hdrc.1 [ 1.534472] hub 2-0:1.0: USB hub found [ 1.537265] hub 2-0:1.0: 1 port detected [ 1.550544] rtc-pcf85063 3-0051: registered as rtc0 [ 1.558382] snvs_rtc 20cc000.snvs:snvs-rtc-lp: registered as rtc1 [ 1.564392] i2c /dev entries driver [ 1.574461] sdhci: Secure Digital Host Controller Interface driver [ 1.579477] sdhci: Copyright(c) Pierre Ossman [ 1.582685] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.624174] mmc0: SDHCI controller on 2190000.usdhc [2190000.usdhc] using ADMA [ 1.668200] mmc1: SDHCI controller on 2194000.usdhc [2194000.usdhc] using ADMA [ 1.683949] leds-gpio gpioinit: Led gpi_usb1 renamed to gpi_usb1_1 due to name collision [ 1.693073] ledtrig-cpu: registered to indicate activity on CPUs [ 1.703196] hidraw: raw HID events driver (C) Jiri Kosina [ 1.708107] usbcore: registered new interface driver usbhid [ 1.712573] usbhid: USB HID core driver [ 1.795831] mmc1: new DDR MMC card at address 0001 [ 1.806190] mmcblk1: mmc1:0001 DG4008 4.10 GiB [ 1.813822] mmcblk1boot0: mmc1:0001 DG4008 partition 1 4.00 MiB [ 1.828633] mmcblk1boot1: mmc1:0001 DG4008 partition 2 4.00 MiB [ 1.840390] mmcblk1gp0: mmc1:0001 DG4008 partition 4 1.00 GiB [ 1.852395] mmcblk1gp1: mmc1:0001 DG4008 partition 5 1.00 GiB [ 1.859597] wireguard: chacha20 self-tests: pass [ 1.864066] mmcblk1rpmb: mmc1:0001 DG4008 partition 3 4.00 MiB, chardev (243:0) [ 1.894289] mmcblk1: p1 p2 [ 1.914373] mmcblk1gp1: p1 [ 1.933657] mmcblk1gp0: p1 [ 2.002738] wireguard: poly1305 self-tests: pass [ 2.011236] wireguard: chacha20poly1305 self-tests: pass [ 2.024043] wireguard: blake2s self-tests: pass [ 2.718816] wireguard: curve25519 self-tests: pass [ 2.722960] wireguard: allowedips self-tests: pass [ 2.739445] wireguard: nonce counter self-tests: pass [ 3.347798] wireguard: ratelimiter self-tests: pass [ 3.351680] wireguard: WireGuard 0.0.20191219 loaded. See www.wireguard.com for information. [ 3.358900] wireguard: Copyright (C) 2015-2019 Jason A. Donenfeld . All Rights Reserved. [ 3.369365] NET: Registered protocol family 10 [ 3.379976] Segment Routing with IPv6 [ 3.382595] mip6: Mobile IPv6 [ 3.384752] NET: Registered protocol family 17 [ 3.388843] Key type dns_resolver registered [ 3.392093] mpls_gso: MPLS GSO support [ 3.399468] ThumbEE CPU extension supported. [ 3.402655] Registering SWP/SWPB emulation handler [ 3.406715] registered taskstats version 1 [ 3.409654] Loading compiled-in X.509 certificates [ 3.413593] Key type ._fscrypt registered [ 3.416384] Key type .fscrypt registered [ 3.463977] imx_thermal tempmon: Industrial CPU temperature grade - max:105C critical:100C passive:95C [ 3.473649] rtc-pcf85063 3-0051: setting system clock to 2021-11-25T16:43:47 UTC (1637858627) [ 3.500428] EXT4-fs (mmcblk1gp0p1): mounted filesystem with ordered data mode. Opts: (null) [ 3.507742] VFS: Mounted root (ext4 filesystem) readonly on device 179:25. [ 3.525196] devtmpfs: mounted [ 3.531724] Freeing unused kernel memory: 1024K [ 3.535205] Run /sbin/init as init process [ 4.397719] systemd[1]: systemd 241 running in system mode. (+PAM +AUDIT +SELINUX +IMA +APPARMOR +SMACK +SYSVINIT +UTMP +LIBCRYPTSETUP +GCRYPT +GNUTLS +ACL +XZ +LZ4 +SECCOMP +BLKID +ELFUTILS +KMOD -IDN2 +IDN -PCRE2 default-hierarchy=hybrid) [ 4.418890] systemd[1]: Detected architecture arm. [ 4.467325] systemd[1]: Set hostname to . [ 6.029026] random: systemd: uninitialized urandom read (16 bytes read) [ 6.048039] random: systemd: uninitialized urandom read (16 bytes read) [ 6.054870] systemd[1]: Listening on udev Kernel Socket. [ 6.078330] random: systemd: uninitialized urandom read (16 bytes read) [ 6.085099] systemd[1]: Listening on Journal Socket (/dev/log). [ 6.110476] systemd[1]: Reached target Swap. [ 6.135115] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ 6.167421] systemd[1]: Listening on fsck to fsckd communication Socket. [ 6.199498] systemd[1]: Created slice User and Session Slice. [ 6.226450] systemd[1]: Reached target Slices. [ 6.836503] power_fault: loading out-of-tree module taints kernel. [ 6.861180] processing brownout(gpio1) module [ 8.683167] EXT4-fs (mmcblk1gp0p1): re-mounted. Opts: errors=remount-ro [ 13.667770] imx2-wdt 20bc000.wdog: timeout 60 sec (nowayout=0) [ 14.882349] industrialio: exports duplicate symbol __iio_device_register (owned by kernel) [ 17.582450] EXT4-fs (mmcblk1p1): mounted filesystem with ordered data mode. Opts: (null) [ 17.706986] EXT4-fs (mmcblk1p2): mounted filesystem with ordered data mode. Opts: (null) [ 18.514401] systemd-journald[116]: Received request to flush runtime journal from PID 1 [ 23.591665] random: crng init done [ 23.593788] random: 7 urandom warning(s) missed due to ratelimiting [ 23.823938] Entering brownout(gpio1) module [ 23.826844] Netlink received msg payload(1040B):Power Fault Listener [ 25.995995] SMSC LAN8740 2188000.ethernet-1:01: attached PHY driver [SMSC LAN8740] (mii_bus:phy_addr=2188000.ethernet-1:01, irq=POLL)