Simulation Messages Warning detected by hpeesofsim during netlist flattening. Inductor `FET2M2.X1.L1' L=-9e-11 is negative. Warning detected by hpeesofsim during netlist flattening. Inductor `FET2M2.X2.L1' L=-9e-11 is negative. Warning detected by hpeesofsim during netlist flattening. Inductor `FET2M2.X3.L1' L=-4e-11 is negative. Warning detected by hpeesofsim during netlist flattening. Inductor `FET2M2.X3.L2' L=-4e-11 is negative. Warning detected by hpeesofsim during netlist flattening. Inductor `FET2M2.X4.L1' L=-4e-11 is negative. Warning detected by hpeesofsim during netlist flattening. Inductor `FET2M2.X4.L2' L=-4e-11 is negative. Warning detected by hpeesofsim during circuit set up. Mutual inductor `FET2M2.X4.Q2.Mutual1' has an unphysical mutual inductance M=-7.061e-13. L1=0.000e+00 L2=0.000e+00; limit for M is +/-0.000e+00. Warning detected by hpeesofsim during circuit set up. Mutual inductor `FET2M2.X4.Q1.Mutual1' has an unphysical mutual inductance M=-7.061e-13. L1=0.000e+00 L2=0.000e+00; limit for M is +/-0.000e+00. Warning detected by hpeesofsim during circuit set up. Mutual inductor `FET2M2.X3.Q2.Mutual1' has an unphysical mutual inductance M=-7.061e-13. L1=0.000e+00 L2=0.000e+00; limit for M is +/-0.000e+00. Warning detected by hpeesofsim during circuit set up. Mutual inductor `FET2M2.X3.Q1.Mutual1' has an unphysical mutual inductance M=-7.061e-13. L1=0.000e+00 L2=0.000e+00; limit for M is +/-0.000e+00. Warning detected by hpeesofsim in topology check during circuit set up. Number of nodes with only one device attached (topology corrected): 3 Warning detected by hpeesofsim during TRAN analysis `Tran1'. COMPONENT : `FET2M2.X4.SNP1.CMP1' DC data are provided but the imaginary parts are not zero. Warning detected by hpeesofsim during TRAN analysis `Tran1'. COMPONENT : `FET2M2.X3.SNP1.CMP1' DC data are provided but the imaginary parts are not zero. Warning detected by hpeesofsim during TRAN analysis `Tran1'. COMPONENT : `FET2M2.SNP3.CMP1' DC data are provided but the imaginary parts are not zero. Warning detected by hpeesofsim during TRAN analysis `Tran1'. COMPONENT : `FET2M2.X2.SNP1.CMP1' DC data are provided but the imaginary parts are not zero. Warning detected by hpeesofsim during TRAN analysis `Tran1'. COMPONENT : `FET2M2.SNP2.CMP1' DC data are provided but the imaginary parts are not zero. Warning detected by hpeesofsim during TRAN analysis `Tran1'. COMPONENT : `FET2M2.X1.SNP1.CMP1' DC data are provided but the imaginary parts are not zero. Warning detected by hpeesofsim during TRAN analysis `Tran1'. COMPONENT : `FET2M2.SNP1.CMP1' DC data are provided but the imaginary parts are not zero. Warning detected by hpeesofsim during TRAN analysis `Tran1'. COMPONENT : `FET2M2.SNP4.CMP1' DC data are provided but the imaginary parts are not zero. Warning detected by hpeesofsim during TRAN analysis `Tran1'. Component `X1.__emcosimModel.em_data': ImpMaxFreq is reduced to highest data frequency at 1.100000e+09 Hz. Error detected by hpeesofsim during TRAN analysis `Tran1'. Internal timestep 1.91586e-10 too small at time 5.00000e-10. Status / Summary hpeesofsim (*) 490.shp Nov 12 2018, MINT version 4 (64-bit windows built: Tue Nov 13, 2018 02:20:54 +0000) Message from hpeesofsim during netlist parsing. Booting of Freescale FET2 Power Kit (v1p9) was successful! COMPONENT : FET2M2.X4.SNP1.CMP1 Characterizing to 2 GHz Use an adaptive sample spacing of 15.63 MHz. S-parameter passivity is enforced. COMPONENT : FET2M2.X3.SNP1.CMP1 Characterizing to 2 GHz Use an adaptive sample spacing of 15.63 MHz. S-parameter passivity is enforced. COMPONENT : FET2M2.SNP3.CMP1 Characterizing to 2 GHz Use an adaptive sample spacing of 3.906 MHz. S-parameter passivity is enforced. COMPONENT : FET2M2.X2.SNP1.CMP1 Characterizing to 2 GHz Use an adaptive sample spacing of 31.25 MHz. S-parameter passivity is enforced. COMPONENT : FET2M2.SNP2.CMP1 Characterizing to 2 GHz Use an adaptive sample spacing of 3.906 MHz. S-parameter passivity is enforced. COMPONENT : FET2M2.X1.SNP1.CMP1 Characterizing to 2 GHz Use an adaptive sample spacing of 31.25 MHz. S-parameter passivity is enforced. COMPONENT : FET2M2.SNP1.CMP1 Characterizing to 2 GHz Use an adaptive sample spacing of 31.25 MHz. COMPONENT : FET2M2.SNP4.CMP1 Characterizing to 2 GHz Use an adaptive sample spacing of 7.813 MHz. S-parameter passivity is enforced. COMPONENT : X1.__emcosimModel.em_data Characterizing to 1.1 GHz Pt DC convergence is used. . TRAN Tran1[1] time=(0 s->1.5 ms) ------------------------------------------------------------------------------- Simulation finished with errors. ------------------------------------------------------------------------------- Resource usage: Total stopwatch time = 7.29 seconds. -------------------- Simulation terminated due to error. --------------------