!!!! 6 0 1 1627851126 V200a use pcf order Scan "01ZX" "11ZX" "01ZX" "11ZX" "01ZX" "11ZX" "01ZX" "11ZX" "01ZX" "11ZX" "01ZX" "11ZX"! Test-Logic-Reset ! Current instruction IDCODE (0000), target register IDCODE[32]. "00ZX" "10ZX"! Run-Test/Idle "01ZX" "11ZX"! Select-DR-Scan "01ZX" "11ZX"! Select-IR-Scan "00ZX" "10ZX"! Capture-IR ! Instruction register loaded with 0001 (CENSOR_CTRL) "00ZX" "10ZX"! Shift-IR end pcf message "1149.1 Instruction Register Failure." pcf ! Entering Instruction code 0110 (JTAGC_TEST_CTRL) into TAP. use pcf order Scan "000X"! 0 "100X" ! Vector 25 "001X"! 1 "101X" "001X"! 2 "101X" "010X"! 3 "110X"! Exit1-IR end pcf message "" pcf use pcf order Scan "01ZX" "11ZX"! Update-IR "10ZX"! Suppress Ground Bounce "00ZX" ! Current instruction JTAGC_TEST_CTRL (0110), is private target register JTAG_TEST_CTRL[170]. "10ZX"! Run-Test/Idle "01ZX" "11ZX"! Select-DR-Scan "00ZX" "10ZX"! Capture-DR "00ZX" "10ZX" ! Shift-DR ! Target JTAG_TEST_CTRL[170] = ! XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX ! XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX ! XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX ! XXXXXXXXXXXXXXXXXXXX ! Shifting data 100000000000000000000000000000000000000000000000000000000000 into TDI "000X"! 0 "100X" "000X"! 1 "100X" "000X"! 2 "100X" "000X"! 3 "100X" ! Vector 50 "001X"! 4 "101X" "000X"! 5 "100X" "000X"! 6 "100X" "000X"! 7 "100X" "000X"! 8 "100X" "001X"! 9 "101X" "001X"! 10 "101X" "001X"! 11 "101X" "001X"! 12 "101X" "001X"! 13 "101X" "000X"! 14 "100X" "000X"! 15 "100X" "000X"! 16 ! Vector 75 "100X" "000X"! 17 "100X" "000X"! 18 "100X" "000X"! 19 "100X" "000X"! 20 "100X" "000X"! 21 "100X" "000X"! 22 "100X" "000X"! 23 "100X" "001X"! 24 "101X" "001X"! 25 "101X" "001X"! 26 "101X" "000X"! 27 "100X" "000X"! 28 "100X" ! Vector 100 "000X"! 29 "100X" "000X"! 30 "100X" "000X"! 31 "100X" "000X"! 32 "100X" "000X"! 33 "100X" "000X"! 34 "100X" "000X"! 35 "100X" "000X"! 36 "100X" "000X"! 37 "100X" "000X"! 38 "100X" "000X"! 39 "100X" "000X"! 40 "100X" "000X"! 41 ! Vector 125 "100X" "000X"! 42 "100X" "000X"! 43 "100X" "000X"! 44 "100X" "000X"! 45 "100X" "000X"! 46 "100X" "000X"! 47 "100X" "000X"! 48 "100X" "001X"! 49 "101X" "000X"! 50 "100X" "000X"! 51 "100X" "000X"! 52 "100X" "000X"! 53 "100X" ! Vector 150 "000X"! 54 "100X" "000X"! 55 "100X" "000X"! 56 "100X" "000X"! 57 "100X" "001X"! 58 "101X" "000X"! 59 "100X" "001X"! 60 "101X" "001X"! 61 "101X" "001X"! 62 "101X" "000X"! 63 "100X" "000X"! 64 "100X" "000X"! 65 "100X" "000X"! 66 ! Vector 175 "100X" "000X"! 67 "100X" "000X"! 68 "100X" "000X"! 69 "100X" "000X"! 70 "100X" "000X"! 71 "100X" "000X"! 72 "100X" "000X"! 73 "100X" "000X"! 74 "100X" "000X"! 75 "100X" "000X"! 76 "100X" "000X"! 77 "100X" "000X"! 78 "100X" ! Vector 200 "000X"! 79 "100X" "000X"! 80 "100X" "000X"! 81 "100X" "000X"! 82 "100X" "000X"! 83 "100X" "000X"! 84 "100X" "000X"! 85 "100X" "000X"! 86 "100X" "000X"! 87 "100X" "000X"! 88 "100X" "000X"! 89 "100X" "000X"! 90 "100X" "000X"! 91 ! Vector 225 "100X" "000X"! 92 "100X" "000X"! 93 "100X" "000X"! 94 "100X" "000X"! 95 "100X" "000X"! 96 "100X" "000X"! 97 "100X" "000X"! 98 "100X" "000X"! 99 "100X" "000X"! 100 "100X" "000X"! 101 "100X" "000X"! 102 "100X" "000X"! 103 "100X" ! Vector 250 "000X"! 104 "100X" "000X"! 105 "100X" "000X"! 106 "100X" "000X"! 107 "100X" "000X"! 108 "100X" "000X"! 109 "100X" "000X"! 110 "100X" "000X"! 111 "100X" "000X"! 112 "100X" "000X"! 113 "100X" "000X"! 114 "100X" "000X"! 115 "100X" "000X"! 116 ! Vector 275 "100X" "000X"! 117 "100X" "000X"! 118 "100X" "000X"! 119 "100X" "000X"! 120 "100X" "000X"! 121 "100X" "000X"! 122 "100X" "000X"! 123 "100X" "000X"! 124 "100X" "000X"! 125 "100X" "000X"! 126 "100X" "000X"! 127 "100X" "000X"! 128 "100X" ! Vector 300 "000X"! 129 "100X" "000X"! 130 "100X" "000X"! 131 "100X" "000X"! 132 "100X" "000X"! 133 "100X" "000X"! 134 "100X" "000X"! 135 "100X" "000X"! 136 "100X" "000X"! 137 "100X" "000X"! 138 "100X" "000X"! 139 "100X" "000X"! 140 "100X" "000X"! 141 ! Vector 325 "100X" "000X"! 142 "100X" "000X"! 143 "100X" "000X"! 144 "100X" "000X"! 145 "100X" "000X"! 146 "100X" "000X"! 147 "100X" "000X"! 148 "100X" "000X"! 149 "100X" "000X"! 150 "100X" "000X"! 151 "100X" "000X"! 152 "100X" "000X"! 153 "100X" ! Vector 350 "000X"! 154 "100X" "000X"! 155 "100X" "000X"! 156 "100X" "000X"! 157 "100X" "000X"! 158 "100X" "000X"! 159 "100X" "000X"! 160 "100X" "000X"! 161 "100X" "000X"! 162 "100X" "000X"! 163 "100X" "000X"! 164 "100X" "000X"! 165 "100X" "000X"! 166 ! Vector 375 "100X" "000X"! 167 "100X" "000X"! 168 "100X" "011X"! 169 "111X"! Exit1-DR ! Target JTAG_TEST_CTRL[170] = ! 10000000000000000000000000000000000000000000000000 ! 00000000000000000000000000000000000000000000000000 ! 00000001110100000000100000000000000000000001110000 ! 00000011111000010000 "01ZX" "11ZX"! Update-DR "10ZX"! Suppress Ground Bounce "00ZX" "10ZX"! Run-Test/Idle "01ZX" "11ZX"! Select-DR-Scan "01ZX" "11ZX"! Select-IR-Scan "01ZX" "11ZX"! Test-Logic-Reset ! Current instruction IDCODE (0000), target register IDCODE[32]. "01ZX" "11ZX" "01ZX" "11ZX" "01ZX" "11ZX" "01ZX" ! Vector 400 "11ZX" "01ZX" "11ZX" "01ZX" "11ZX"! Test-Logic-Reset ! Current instruction IDCODE (0000), target register IDCODE[32]. "01ZX" "11ZX"! Test-Logic-Reset