14:38:09:833: 8 14:38:09:833: 14:38:09:833: U-Boot 2019.04+(V1.2.2-6deb913-dirty) (Dec 11 2020 - 14:05:50 +0800) 14:38:09:834: 14:38:09:877: CPU: Freescale LayerScape LS1020, Version: 2.0, (0x87001020) 14:38:09:877: Clock Configuration: 14:38:09:877: CPU0(ARMV7):1200 MHz, 14:38:09:878: Bus:300 MHz, DDR:800 MHz (1600 MT/s data rate), 14:38:09:924: Reset Configuration Word (RCW): 14:38:09:925: 00000000: 0608000c 00000000 00000000 00000000 14:38:09:982: 00000010: 30000000 00007908 e0025a00 21046000 14:38:09:982: 00000020: 00000000 00000000 00000000 18000000 14:38:09:983: 00000030: 00000000 249b7140 00000000 00000000 14:38:10:035: Model: LS1021A TWR Board 14:38:10:035: Board: LS1021ATWR 14:38:10:035: CPLD: V1.1 14:38:10:035: PCBA: V0.0 14:38:10:036: VBank: 0 14:38:10:037: I2C: ready 14:38:10:210: DRAM: 1 GiB 14:38:13:239: Using SERDES1 Protocol: 48 (0x30) 14:38:13:239: rst pll 14:38:13:240: Not a microcode 14:38:13:290: The regulator (MC34VR500) does not exist. The device does not support deep sleep. 14:38:13:290: Flash: 128 MiB 14:38:13:290: NAND: 256 MiB 14:38:13:291: MMC: FSL_SDHC: 0 14:38:13:435: Loading Environment from Flash... OK 14:38:13:453: EEPROM: Invalid ID (67 89 ff ff) 14:38:13:453: In: serial 14:38:13:453: Out: serial 14:38:13:453: Err: serial 14:38:13:491: Net: eTSEC2 is in sgmii mode. 14:38:13:533: PCIe0: pcie@3400000 Root Complex: no link 14:38:13:533: PCIe1: pcie@3500000 disabled 14:38:13:534: eTSEC2 [PRIME] 14:38:16:542: Hit any key to stop autoboot: 0 14:38:19:068: ## Loading kernel from FIT Image at 81000000 ... 14:38:19:069: Using 'conf@ls1021atwr' configuration 14:38:19:083: Trying 'kernel-v7' kernel subimage 14:38:19:084: Description: ARM32 Linux kernel 14:38:19:084: Type: Kernel Image 14:38:19:085: Compression: uncompressed 14:38:19:100: Data Start: 0x810000e4 14:38:19:100: Data Size: 5607936 Bytes = 5.3 MiB 14:38:19:100: Architecture: ARM 14:38:19:102: OS: Linux 14:38:19:117: Load Address: 0x80008000 14:38:19:117: Entry Point: 0x80008000 14:38:19:117: Verifying Hash Integrity ... OK 14:38:19:117: ## Loading fdt from FIT Image at 81000000 ... 14:38:19:117: Using 'conf@ls1021atwr' configuration 14:38:19:117: Trying 'ls1021atwr-dtb' fdt subimage 14:38:19:119: Description: Flattened Device Tree blob 14:38:19:134: Type: Flat Device Tree 14:38:19:134: Compression: uncompressed 14:38:19:135: Data Start: 0x8155939c 14:38:19:150: Data Size: 20276 Bytes = 19.8 KiB 14:38:19:150: Architecture: ARM 14:38:19:150: Load Address: 0x90000000 14:38:19:151: Verifying Hash Integrity ... OK 14:38:19:175: Loading fdt from 0x8155939c to 0x90000000 14:38:19:176: Booting using the fdt blob at 0x90000000 14:38:19:220: Loading Kernel Image ... OK 14:38:19:221: Using Device Tree in place at 90000000, end 90007f33 14:38:19:475: 14:38:19:475: Starting kernel ... 14:38:19:476: 14:38:25:053: [ 0.000000] Booting Linux on physical CPU 0xf00 14:38:25:064: [ 0.000000] Linux version 4.19.68+(V1.2.2-6deb913-dirty) (root@localhost.localdomain) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11)) #1 SMP Fri Dec 11 16:44:29 CST 2020 14:38:25:082: [ 0.000000] CPU: ARMv7 Processor [410fc075] revision 5 (ARMv7), cr=30c5387d 14:38:25:085: [ 0.000000] CPU: div instructions available: patching division code 14:38:25:092: [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache 14:38:25:108: [ 0.000000] OF: fdt: Machine model: LS1021A TWR Board 14:38:25:109: [ 0.000000] Memory policy: Data cache writealloc 14:38:25:110: [ 0.000000] efi: Getting EFI parameters from FDT: 14:38:25:125: [ 0.000000] efi: UEFI not found.