MCUXpresso IDE RedlinkMulti Driver v11.4 (Sep 13 2021 15:04:52 - crt_emu_cm_redlink build 16) Found part description in XML file nxp_lpc17xx.xml Reconnected to existing LinkServer process. Probe Firmware: LPC11U3x CMSIS-DAP v1.0.4 (NXP Semiconductors) Serial Number: 13006029 VID:PID: 1FC9:0132 USB Path: \\?\hid#vid_1fc9&pid_0132&mi_00#7&bb145e1&0&0000#{4d1e55b2-f16f-11cf-88cb-001111000030} Using memory from core 0 after searching for a good core debug interface type = CoreSight DP (DAP DP ID 2BA01477) over SWD TAP 0 processor type = Cortex-M3 (CPU ID 00000C23) on DAP AP 0 number of h/w breakpoints = 6 number of flash patches = 2 number of h/w watchpoints = 4 Probe(0): Connected&Reset. DpID: 2BA01477. CpuID: 00000C23. Info: Debug protocol: SWD. RTCK: Disabled. Vector catch: Disabled. Content of CoreSight Debug ROM(s): RBASE E00FF000: CID B105100D PID 0000000000 ROM (type 0x1) ROM 1 E000E000: CID B105E00D PID 04002BB000 Gen SCS (type 0x0) ROM 1 E0001000: CID B105E00D PID 04002BB002 Gen DWT (type 0x0) ROM 1 E0002000: CID B105E00D PID 04002BB003 Gen FPB (type 0x0) ROM 1 E0000000: CID B105E00D PID 04002BB001 Gen ITM (type 0x0) ROM 1 E0040000: CID B105900D PID 04002BB923 CSt TPIU-Lite type 0x11 Trace Sink - TPIU ROM 1 E0041000: CID B105900D PID 04002BB924 CSt ETM-M3 type 0x13 Trace Source - Core NXP: LPC1769 DAP stride is 4096 bytes (1024 words) Inspected v.2 On-chip Flash Memory LPC175x_6x_512.cfx Image 'LPC175x_6x (512K) Sep 14 2021 15:07:19' ( 65) Chip Setup Complete Connected: was_reset=false. was_stopped=true Awaiting telnet connection to port 3330 ... GDB nonstop mode enabled FreeRTOS stack backtrace is disabled Opening flash driver LPC175x_6x_512.cfx Sending VECTRESET to run flash driver Flash device supported (512KB = 16*4K 14*32K at 0x0) Writing 18928 bytes to address 0x00000000 in Flash 00001000 done 21% (4096 out of 18928) 00002000 done 43% (8192 out of 18928) 00003000 done 64% (12288 out of 18928) 00004000 done 86% (16384 out of 18928) 00005000 done 100% (20480 out of 18928) Sectors written: 5, unchanged: 0, total: 5 Erased/Wrote sector 0-4 with 18928 bytes in 1335msec Closing flash driver LPC175x_6x_512.cfx Flash Write Done Flash Program Summary: 18928 bytes in 1.34 seconds (13.85 KB/sec) Starting execution using core reset and halt target Stopped (Was Reset) [Reset from Unknown] Stopped: Breakpoint #1