Executing flash operation 'Erase' (Erase flash) - Thu Feb 17 11:45:11 TRT 2022 Checking MCU info... Scanning for targets... Executing flash action... MCUXpresso IDE RedlinkMulti Driver v11.5 (Dec 16 2021 12:38:31 - crt_emu_cm_redlink.exe build 2) ( 0) Reading remote configuration Wc(03). No cache support. Found chip XML file in C:/mcuxpresso_projects/Debug\LPC4370.xml ( 5) Remote configuration complete Reconnected to existing LinkServer process. Probe Firmware: LPC-LINK2 CMSIS-DAP V5.361 (NXP Semiconductors) Serial Number: FTCUARKS VID:PID: 1FC9:0090 USB Path: \\?\hid#vid_1fc9&pid_0090&mi_00#7&f3f73b6&0&0000#{4d1e55b2-f16f-11cf-88cb-001111000030} Using memory from core 0 after searching for a good core ( 30) Emulator Connected ( 40) Debug Halt ( 50) CPU ID debug interface type = CoreSight DP (DAP DP ID 4BA00477) over JTAG TAP 0 processor type = Cortex-M4 (CPU ID 00000C24) on DAP AP 0 number of h/w breakpoints = 6 number of flash patches = 2 number of h/w watchpoints = 4 Probe(0): Connected&Reset. DpID: 4BA00477. CpuID: 00000C24. Info: Debug protocol: JTAG. RTCK: Disabled. Vector catch: Disabled. Content of CoreSight Debug ROM(s): RBASE E00FF000: CID B105100D PID 04000BB4C4 ROM (type 0x1) ROM 1 E000E000: CID B105E00D PID 04000BB00C Gen SCS (type 0x0) ROM 1 E0001000: CID B105E00D PID 04003BB002 Gen DWT (type 0x0) ROM 1 E0002000: CID B105E00D PID 04002BB003 Gen FPB (type 0x0) ROM 1 E0000000: CID B105E00D PID 04003BB001 Gen ITM (type 0x0) ROM 1 E0040000: CID B105900D PID 04000BB9A1 CSt TPIU type 0x11 Trace Sink - TPIU ROM 1 E0041000: CID B105900D PID 04000BB925 CSt ETM type 0x13 Trace Source - Core NXP: LPC4370 DAP stride is 4096 bytes (1024 words) Inspected v.2 External Flash Device on SPI LPC18_43_SPIFI_GENERIC.cfx Image 'LPC18/43 Generic SPIFI Dec 16 2021 12:42:34' Opening flash driver LPC18_43_SPIFI_GENERIC.cfx Sending VECTRESET to run flash driver AFTER driver startup timeout (302 5ms retries) Driver Addresses Start: 10000000 Entry: 10000035 End: 100022D8 Stack: 10081800 Mailbox:10089800 Driver Register State R0: 40003000 R1: 00000000 R2: 00000001 R3: 05200001 R4: 10002088 R5: 100020DC R6: 10002088 R7: 00000000 R8: 00000000 R9: 00000000 R10: 00000000 R11: 00000000 R12: 00000014 SP: 100817A8 LR: 1000086D PC: 10000984 xPSR: 81000000 MSP: 100817A8 PSP: 10081800 CFBP: 00000001 (CONTROL=0x0, FAULTMASK=0x0, BASEPRI=0x0, PRIMASK=0x1) Flash Driver V.2 startup failed - rc Ef(34): Timed-out initializing flash. chip initialization failed - Ef(34): Timed-out initializing flash. failed to initialize flash driver ( 65) Chip Setup Complete (100) Target Connection Failed Unable to perform operation! Command failed with exit code 1