MX53-LOCO U-Boot > printenv bootdelay=3 baudrate=115200 loadaddr=0x70800000 netdev=eth0 ethprime=FEC0 uboot=u-boot.bin kernel=uImage nfsroot=/opt/eldk/arm bootargs_nfs=setenv bootargs ${bootargs} root=/dev/nfs ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp bootcmd_net=run bootargs_base bootargs_nfs; tftpboot ${loadaddr} ${kernel}; bootm ethact=FEC0 bootfile=dexter/uImage filesize=2D47BC fileaddr=70800000 dnsip=10.211.0.3 bootcmd_mmc=run bootargs_base bootargs_mmc; mmc read 0 ${loadaddr} 0x800 0x1800; bootm lvds=video=mxcdi0fb:RGB666,XGA ldb bootcmd_obds=ext2load mmc 0:1 0x70800000 /unit_tests/obds.bin; go 70800000 lcd=video=mxcdi0fb:RGB24,SEIKO-WVGA vga=video=mxcdi1fb:GBR24,XGA di1_primary tve hdmi=video=mxcdi0fb:RGB24,1024x768M@60 bootcmd=run bootcmd_mmc bootargs_mmc=set bootargs ${bootargs} root=/dev/mmcblk0p1 rw rootwait bootargs_base=setenv bootargs console=ttymxc0,115200 ${vga} serverip=172.16.1.15 ipaddr=172.16.15.45 netmask=255.255.0.0 gatewayip=172.16.254.254 ethaddr=00.04.9f.01.80.cb stdin=serial stdout=serial stderr=serial Environment size: 1020/131068 bytes