imx8qm:/security$ sudo dd if=/dev/zero of=/opt/project/junk.bin bs=1M count=6000 status=progress 2081423360 bytes (2.1 GB, 1.9 GiB) copied, 45 s, 46.3 MB/s[ 183.227490] Unable to handle kernel paging request at virtual address ffff8008ef544020 [ 183.235419] Mem abort info: [ 183.238206] ESR = 0x0000000096000005 [ 183.241950] EC = 0x25: DABT (current EL), IL = 32 bits [ 183.247258] SET = 0, FnV = 0 [ 183.250307] EA = 0, S1PTW = 0 [ 183.253443] FSC = 0x05: level 1 translation fault [ 183.258317] Data abort info: [ 183.261193] ISV = 0, ISS = 0x00000005 [ 183.265024] CM = 0, WnR = 0 [ 183.267987] swapper pgtable: 4k pages, 48-bit VAs, pgdp=0000000081ed2000 [ 183.274684] [ffff8008ef544020] pgd=100000097ffff003, p4d=100000097ffff003, pud=0000000000000000 [ 183.283391] Internal error: Oops: 0000000096000005 [#1] PREEMPT SMP [ 183.289655] Modules linked in: overlay snd_soc_imx_audmix crct10dif_ce polyval_ce polyval_generic snd_soc_fsl_sai snd_soc_fsl_asrc snd_soc_fsl_esai snd_soc_fsl_audmix snd_soc_fsl_utils fsl_jr_uio fuse [ 183.307499] CPU: 5 PID: 105 Comm: 31430000.jr-eng Not tainted 6.1.22+g512d5ed4b837 #1 0f7bc73a06a41ddabf0f9386afb0318038bd868f [ 183.318895] Hardware name: i.MX8QM (DT) [ 183.323683] pstate: 800000c5 (Nzcv daIF -PAN -UAO -TCO -DIT -SSBS BTYPE=--) [ 183.330640] pc : ttwu_queue_wakelist+0xf0/0x180 [ 183.335262] lr : try_to_wake_up+0x1c0/0x4e0 2272264192 bytes (2.3 GB, 2.1 GiB) copied, 46 s, 49.4 MB/s[ 183.339441] sp : 10 [ 183.347790] x29: ffff80000b53bc70 x28: ffff000814f0ac20 x27: 0000000000000001 [ 183.354931] x26: 0000000000000001 x25: ffff8008ef544000 x24: 0000000000000004 [ 183.362072] x23: ffff00081517524c x22: ffff80000a44cfb0 x21: 0000000000000000 [ 183.369213] x20: ffff000815174b00 x19: 0000000000000004 x18: 0000000000000001 [ 183.376354] x17: ffff8008ef561000 x16: 00000000000002df x15: 0000000000004000 [ 183.383495] x14: 0000000000000003 x13: 00000000000002df x12: 002ba117c005a6c4 [ 183.390636] x11: 00000000002c95aa x10: 0000000000000aec x9 : ffff8000080d62f0 [ 183.397777] x8 : 0000000000000004 x7 : 0000000000000006 x6 : 0000000000000004 [ 183.404910] x5 : ffff80000a44c000 x4 : ffff8008ef544000 x3 : ffff8008ef561000 [ 183.412051] x2 : 0000000000000004 x1 : ffff800009e94c00 x0 : 0000000000000000 [ 183.419193] Call trace: [ 183.421634] ttwu_queue_wakelist+0xf0/0x180 [ 183.425821] try_to_wake_up+0x1c0/0x4e0 [ 183.429652] wake_up_process+0x20/0x30 [ 183.433396] complete+0x60/0x94 [ 183.436541] kcryptd_async_done+0x128/0x1cc [ 183.440729] crypto_pump_work+0x1b8/0x36c [ 183.444742] kthread_worker_fn+0xe8/0x26c [ 183.448747] kthread+0x110/0x114 [ 183.451970] ret_from_fork+0x10/0x20 [ 183.455543] Code: a94363f7 52800015 f94023f9 2a1503e0 (a94153f3) [ 183.461632] ---[ end trace 0000000000000000 ]--- [ 183.466245] note: 31430000.jr-eng[105] exited with irqs disabled [ 183.472275] note: 31430000.jr-eng[105] exited with preempt_count 3 Broadcast message from systemd-journald@imx8qm (Fri 2023-03-03 09:52:18 UTC): kernel[625]: [ 183.283391] Internal error: Oops: 0000000096000005 [#1] PREEMPT SMP Broadcast message from systemd-journald@imx8qm (Fri 2023-03-03 09:52:18 UTC): kernel[625]: [ 183.455543] Code: a94363f7 52800015 f94023f9 2a1503e0 (a94153f3) 2885681152 bytes (2.9 GB, 2.7 GiB) copied, 114 s, 25.3 MB/s