// SPDX-License-Identifier: GPL-2.0-or-later // // Copyright (C) 2018 ROHM Semiconductors // // ROHM BD71837MWV and BD71847MWV PMIC driver // // Datasheet for BD71837MWV available from // https://www.rohm.com/datasheet/BD71837MWV/bd71837mwv-e #include #include #include #include #include #include #include #include #include #include static struct gpio_keys_button button = { .code = KEY_POWER, .gpio = -1, .type = EV_KEY, }; static struct gpio_keys_platform_data bd718xx_powerkey_data = { .buttons = &button, .nbuttons = 1, .name = "bd718xx-pwrkey", }; static struct mfd_cell bd71837_mfd_cells[] = { { .name = "gpio-keys", .platform_data = &bd718xx_powerkey_data, .pdata_size = sizeof(bd718xx_powerkey_data), }, { .name = "bd71837-clk", }, { .name = "bd71837-pmic", }, }; static struct mfd_cell bd71847_mfd_cells[] = { { .name = "gpio-keys", .platform_data = &bd718xx_powerkey_data, .pdata_size = sizeof(bd718xx_powerkey_data), }, { .name = "bd71847-clk", }, { .name = "bd71847-pmic", }, }; static const struct regmap_irq bd718xx_irqs[] = { REGMAP_IRQ_REG(BD718XX_INT_SWRST, 0, BD718XX_INT_SWRST_MASK), REGMAP_IRQ_REG(BD718XX_INT_PWRBTN_S, 0, BD718XX_INT_PWRBTN_S_MASK), REGMAP_IRQ_REG(BD718XX_INT_PWRBTN_L, 0, BD718XX_INT_PWRBTN_L_MASK), REGMAP_IRQ_REG(BD718XX_INT_PWRBTN, 0, BD718XX_INT_PWRBTN_MASK), REGMAP_IRQ_REG(BD718XX_INT_WDOG, 0, BD718XX_INT_WDOG_MASK), REGMAP_IRQ_REG(BD718XX_INT_ON_REQ, 0, BD718XX_INT_ON_REQ_MASK), REGMAP_IRQ_REG(BD718XX_INT_STBY_REQ, 0, BD718XX_INT_STBY_REQ_MASK), }; static struct regmap_irq_chip bd718xx_irq_chip = { .name = "bd718xx-irq", .irqs = bd718xx_irqs, .num_irqs = ARRAY_SIZE(bd718xx_irqs), .num_regs = 1, .irq_reg_stride = 1, .status_base = BD718XX_REG_IRQ, .mask_base = BD718XX_REG_MIRQ, .ack_base = BD718XX_REG_IRQ, .init_ack_masked = true, .mask_invert = false, }; static const struct regmap_range pmic_status_range = { .range_min = BD718XX_REG_IRQ, .range_max = BD718XX_REG_POW_STATE, }; static const struct regmap_access_table volatile_regs = { .yes_ranges = &pmic_status_range, .n_yes_ranges = 1, }; static const struct regmap_config bd718xx_regmap_config = { .reg_bits = 8, .val_bits = 8, .volatile_table = &volatile_regs, .max_register = BD718XX_MAX_REGISTER - 1, .cache_type = REGCACHE_RBTREE, }; static int bd718xx_init_press_duration(struct bd718xx *bd718xx) { struct device* dev = bd718xx->chip.dev; u32 short_press_ms, long_press_ms; u32 short_press_value, long_press_value; int ret; ret = of_property_read_u32(dev->of_node, "rohm,short-press-ms", &short_press_ms); if (!ret) { short_press_value = min(15u, (short_press_ms + 250) / 500); ret = regmap_update_bits(bd718xx->chip.regmap, BD718XX_REG_PWRONCONFIG0, BD718XX_PWRBTN_PRESS_DURATION_MASK, short_press_value); if (ret) { dev_err(dev, "Failed to init pwron short press\n"); return ret; } } ret = of_property_read_u32(dev->of_node, "rohm,long-press-ms", &long_press_ms); if (!ret) { long_press_value = min(15u, (long_press_ms + 500) / 1000); ret = regmap_update_bits(bd718xx->chip.regmap, BD718XX_REG_PWRONCONFIG1, BD718XX_PWRBTN_PRESS_DURATION_MASK, long_press_value); if (ret) { dev_err(dev, "Failed to init pwron long press\n"); return ret; } } return 0; } static int bd718xx_i2c_probe(struct i2c_client *i2c, const struct i2c_device_id *id) { struct bd718xx *bd718xx; int ret; unsigned int chip_type; struct mfd_cell *mfd; int cells; printk("bd718xx_i2c_probe plugin finish XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX 0819-4\r\n"); if (!i2c->irq) { dev_err(&i2c->dev, "No IRQ configured\n"); return -EINVAL; } bd718xx = devm_kzalloc(&i2c->dev, sizeof(struct bd718xx), GFP_KERNEL); if (!bd718xx) return -ENOMEM; bd718xx->chip_irq = i2c->irq; chip_type = (unsigned int)(uintptr_t) of_device_get_match_data(&i2c->dev); switch (chip_type) { case ROHM_CHIP_TYPE_BD71837: mfd = bd71837_mfd_cells; cells = ARRAY_SIZE(bd71837_mfd_cells); break; case ROHM_CHIP_TYPE_BD71847: mfd = bd71847_mfd_cells; cells = ARRAY_SIZE(bd71847_mfd_cells); break; default: dev_err(&i2c->dev, "Unknown device type"); return -EINVAL; } bd718xx->chip.dev = &i2c->dev; dev_set_drvdata(&i2c->dev, bd718xx); bd718xx->chip.regmap = devm_regmap_init_i2c(i2c, &bd718xx_regmap_config); if (IS_ERR(bd718xx->chip.regmap)) { dev_err(&i2c->dev, "regmap initialization failed\n"); return PTR_ERR(bd718xx->chip.regmap); } ret = devm_regmap_add_irq_chip(&i2c->dev, bd718xx->chip.regmap, bd718xx->chip_irq, IRQF_ONESHOT, 0, &bd718xx_irq_chip, &bd718xx->irq_data); if (ret) { dev_err(&i2c->dev, "Failed to add irq_chip\n"); return ret; } ret = bd718xx_init_press_duration(bd718xx); if (ret) return ret; ret = regmap_irq_get_virq(bd718xx->irq_data, BD718XX_INT_PWRBTN_S); if (ret < 0) { dev_err(&i2c->dev, "Failed to get the IRQ\n"); return ret; } button.irq = ret; ret = devm_mfd_add_devices(bd718xx->chip.dev, PLATFORM_DEVID_AUTO, mfd, cells, NULL, 0, regmap_irq_get_domain(bd718xx->irq_data)); if (ret) dev_err(&i2c->dev, "Failed to create subdevices\n"); return ret; } static const struct of_device_id bd718xx_of_match[] = { { .compatible = "rohm,bd71837", .data = (void *)ROHM_CHIP_TYPE_BD71837, }, { .compatible = "rohm,bd71847", .data = (void *)ROHM_CHIP_TYPE_BD71847, }, { .compatible = "rohm,bd71850", .data = (void *)ROHM_CHIP_TYPE_BD71847, }, { } }; MODULE_DEVICE_TABLE(of, bd718xx_of_match); static struct i2c_driver bd718xx_i2c_driver = { .driver = { .name = "rohm-bd718x7", .of_match_table = bd718xx_of_match, }, .probe = bd718xx_i2c_probe, }; static int __init bd718xx_i2c_init(void) { return i2c_add_driver(&bd718xx_i2c_driver); } /* Initialise early so consumer devices can complete system boot */ subsys_initcall(bd718xx_i2c_init); static void __exit bd718xx_i2c_exit(void) { i2c_del_driver(&bd718xx_i2c_driver); } module_exit(bd718xx_i2c_exit); MODULE_AUTHOR("Matti Vaittinen "); MODULE_DESCRIPTION("ROHM BD71837/BD71847 Power Management IC driver"); MODULE_LICENSE("GPL");