U-Boot 2022.04-lf_v2022.04+g1c881f4da8 (Jun 07 2022 - 05:16:02 +0000) CPU: NXP i.MX8QXP RevC A35 at 1200 MHz at 27C Model: NXP i.MX8QXP MEK Board: iMX8QXP MEK Boot: MMC0 DRAM: 3 GiB TCPC: Vendor ID [0x1fc9], Product ID [0x5110], Addr [I2C1 0x50] Core: 257 devices, 28 uclasses, devicetree: separate MMC: FSL_SDHC: 0, FSL_SDHC: 1 Loading Environment from MMC... *** Warning - bad CRC, using default environment [*]-Video Link 0it6263_i2c_reg_read, read err 3 faill to read from it6263 revision, ret 3 (1280 x 720) [0] dpu@56180000, video [1] lvds-channel@0, display [2] lvds-to-hdmi-bridge@4c, video_bridge In: serial Out: serial Err: serial BuildInfo: - SCFW 8172eaea, SECO-FW c9de51c0, IMX-MKIMAGE a8bb8edb, ATF c6a19b1 - U-Boot 2022.04-lf_v2022.04+g1c881f4da8 switch to partitions #0, OK mmc0(part 0) is current device flash target is MMC:0 Net: eth0: ethernet@5b040000 [PRIME] Warning: ethernet@5b050? U-Boot 2022.04-lf_v2022.04+g1c881f4da8 (Jun 07 2022 - 05:16:02 +0000) CPU: NXP i.MX8QXP RevC A35 at 1200 MHz at 27C Model: NXP i.MX8QXP MEK Board: iMX8QXP MEK Boot: MMC0 DRAM: 3 GiB TCPC: Vendor ID [0x1fc9], Product ID [0x5110], Addr [I2C1 0x50] Core: 257 devices, 28 uclasses, devicetree: separate MMC: FSL_SDHC: 0, FSL_SDHC: 1 Loading Environment from MMC... *** Warning - bad CRC, using default environment [*]-Video Link 0it6263_i2c_reg_read, read err 3 faill to read from it6263 revision, ret 3 (1280 x 720) [0] dpu@56180000, video [1] lvds-channel@0, display [2] lvds-to-hdmi-bridge@4c, video_bridge In: serial Out: serial Err: serial BuildInfo: - SCFW 8172eaea, SECO-FW c9de51c0, IMX-MKIMAGE a8bb8edb, ATF c6a19b1 - U-Boot 2022.04-lf_v2022.04+g1c881f4da8 switch to partitions #0, OK mmc0(part 0) is current device flash target is MMC:0 Net: eth0: ethernet@5b040000 [PRIME] Warning: ethernet@5b050000 (eth1) using random MAC address - 5e:36:c7:c2:9c:cd , eth1: ethernet@5b050000 Fastboot: Normal Normal Boot Hit any key to stop autoboot: 0 => setenv fdt_file imx8qxp-mek-dpu-lcdif.dtb => saveemv Unknown command 'saveemv' - try 'help' => saveenv Saving Environment to MMC... Writing to MMC(0)... OK => boot switch to partitions #0, OK mmc0(part 0) is current device Failed to load 'boot.scr' 30931456 bytes read in 128 ms (230.5 MiB/s) Booting from mmc ... 101818 bytes read in 4 ms (24.3 MiB/s) ## Flattened Device Tree blob at 83000000 Booting using the fdt blob at 0x83000000 Using Device Tree in place at 0000000083000000, end 000000008301bdb9 Disable clock-controller@585a0000 rsrc 411 not owned Disable clock-controller@5a4d0000 rsrc 62 not owned Disable clock-controller@5ac90000 rsrc 102 not owned Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd042] [ 0.000000] Linux version 5.15.32-lts-next+gfa6c3168595c (oe-user@oe-host) (aarch64-poky-linux-gcc (GCC) 11.2.0, GNU ld (GNU Binutils) 2.38.20220313) #1 SMP PREEMPT Tue Jun 7 02:34:46 UTC 2022 [ 0.000000] Machine model: Freescale i.MX8QXP MEK [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x00000000c0000000, size 960 MiB [ 0.000000] OF: reserved mem: initialized node linux,cma, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x0000000090400000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vdevbuffer, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x0000000094300000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vdev0buffer@94300000, compatible id shared-dma-pool [ 0.000000] earlycon: lpuart32 at MMIO32 0x000000005a060000 (options '') [ 0.000000] printk: bootconsole [lpuart32] enabled [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000080200000-0x00000008bfffffff] [ 0.000000] NUMA: NODE_DATA [mem 0x8bf9a5800-0x8bf9a7fff] [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080200000-0x00000000ffffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal [mem 0x0000000100000000-0x00000008bfffffff] [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080200000-0x0000000083ffffff] [ 0.000000] node 0: [mem 0x0000000084000000-0x00000000861fffff] [ 0.000000] node 0: [mem 0x0000000086200000-0x000000008fffffff] [ 0.000000] node 0: [mem 0x0000000090000000-0x000000009001ffff] [ 0.000000] node 0: [mem 0x0000000090020000-0x00000000900fefff] [ 0.000000] node 0: [mem 0x00000000900ff000-0x00000000900fffff] [ 0.000000] node 0: [mem 0x0000000090100000-0x00000000903fffff] [ 0.000000] node 0: [mem 0x0000000090400000-0x00000000904fffff] [ 0.000000] node 0: [mem 0x0000000090500000-0x0000000091ffffff] [ 0.000000] node 0: [mem 0x0000000092000000-0x0000000094bfffff] [ 0.000000] node 0: [mem 0x0000000094c00000-0x00000000ffffffff] [ 0.000000] node 0: [mem 0x0000000880000000-0x00000008bfffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080200000-0x00000008bfffffff] [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.2 [ 0.000000] percpu: Embedded 20 pages/cpu s41176 r8192 d32552 u81920 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 773640 [ 0.000000] Policy zone: Normal [ 0.000000] Kernel command line: console=ttyLP0,115200 earlycon root=/dev/mmcblk0p2 rootwait rw [ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear) [ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] software IO TLB: mapped [mem 0x00000000bc000000-0x00000000c0000000] (64MB) [ 0.000000] Memory: 1789228K/3143680K available (18560K kernel code, 1534K rwdata, 7072K rodata, 2944K init, 541K bss, 371412K reserved, 983040K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=4. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 512 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] Root IRQ handler: gic_handle_irq [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000051b00000 [ 0.000000] random: get_random_bytes called from start_kernel+0x474/0x660 with crng_init=0 [ 0.000000] arch_timer: cp15 timer(s) running at 8.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x1d854df40, max_idle_ns: 440795202120 ns [ 0.000000] sched_clock: 56 bits at 8MHz, resolution 125ns, wraps every 2199023255500ns [ 0.008762] Console: colour dummy device 80x25 [ 0.012967] Calibrating delay loop (skipped), value calculated using timer frequency.. 16.00 BogoMIPS (lpj=32000) [ 0.023132] pid_max: default: 32768 minimum: 301 [ 0.027806] LSM: Security Framework initializing [ 0.032407] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.039737] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.049153] rcu: Hierarchical SRCU implementation. [ 0.055894] EFI services will not be available. [ 0.060427] smp: Bringing up secondary CPUs ... [ 0.065368] Detected VIPT I-cache on CPU1 [ 0.065404] GICv3: CPU1: found redistributor 1 region 0:0x0000000051b20000 [ 0.065460] CPU1: Booted secondary processor 0x0000000001 [0x410fd042] [ 0.066243] Detected VIPT I-cache on CPU2 [ 0.066269] GICv3: CPU2: found redistributor 2 region 0:0x0000000051b40000 [ 0.066300] CPU2: Booted secondary processor 0x0000000002 [0x410fd042] [ 0.067034] Detected VIPT I-cache on CPU3 [ 0.067059] GICv3: CPU3: found redistributor 3 region 0:0x0000000051b60000 [ 0.067087] CPU3: Booted secondary processor 0x0000000003 [0x410fd042] [ 0.067160] smp: Brought up 1 node, 4 CPUs [ 0.123069] SMP: Total of 4 processors activated. [ 0.127746] CPU features: detected: 32-bit EL0 Support [ 0.132893] CPU features: detected: 32-bit EL1 Support [ 0.138001] CPU features: detected: CRC32 instructions [ 0.151371] CPU: All CPU(s) started at EL2 [ 0.155189] alternatives: patching kernel code [ 0.161535] devtmpfs: initialized [ 0.180275] KASLR disabled due to lack of seed [ 0.184585] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.194136] futex hash table entries: 1024 (order: 4, 65536 bytes, linear) [ 0.248397] pinctrl core: initialized pinctrl subsystem [ 0.254067] DMI not present or invalid. [ 0.258075] NET: Registered PF_NETLINK/PF_ROUTE protocol family [ 0.269562] DMA: preallocated 512 KiB GFP_KERNEL pool for atomic allocations [ 0.276733] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 0.284612] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.292345] audit: initializing netlink subsys (disabled) [ 0.297852] audit: type=2000 audit(0.220:1): state=initialized audit_enabled=0 res=1 [ 0.298585] thermal_sys: Registered thermal governor 'step_wise' [ 0.305341] thermal_sys: Registered thermal governor 'power_allocator' [ 0.311702] cpuidle: using governor menu [ 0.322104] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.328679] ASID allocator initialised with 65536 entries [ 0.335786] Serial: AMBA PL011 UART driver [ 0.339624] imx mu driver is registered. [ 0.343466] imx rpmsg driver is registered. [ 0.409715] platform bus@56220000:ldb@562210e0: Fixing up cyclic dependency with 56180000.dpu [ 0.419205] platform 56228000.dsi_host: Fixing up cyclic dependency with 56180000.dpu [ 0.427656] platform bus@56220000:ldb@562410e0: Fixing up cyclic dependency with 56180000.dpu [ 0.437028] platform 56248000.dsi_host: Fixing up cyclic dependency with 56180000.dpu [ 0.448635] platform display@disp1: Fixing up cyclic dependency with panel [ 0.455247] platform display@disp1: Fixing up cyclic dependency with 56180000.dpu [ 0.482865] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.489296] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.495938] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.502627] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.510683] cryptd: max_cpu_qlen set to 1000 [ 0.519470] ACPI: Interpreter disabled. [ 0.525104] iommu: Default domain type: Translated [ 0.529668] iommu: DMA domain TLB invalidation policy: strict mode [ 0.536161] vgaarb: loaded [ 0.538938] SCSI subsystem initialized [ 0.542781] usbcore: registered new interface driver usbfs [ 0.547980] usbcore: registered new interface driver hub [ 0.553259] usbcore: registered new device driver usb [ 0.560779] mc: Linux media interface: v0.10 [ 0.564751] videodev: Linux video capture interface: v2.00 [ 0.570303] pps_core: LinuxPPS API ver. 1 registered [ 0.575143] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.584275] PTP clock support registered [ 0.588621] EDAC MC: Ver: 3.0.0 [ 0.594029] FPGA manager framework [ 0.597219] Advanced Linux Sound Architecture Driver Initialized. [ 0.603871] Bluetooth: Core ver 2.22 [ 0.607134] NET: Registered PF_BLUETOOTH protocol family [ 0.612413] Bluetooth: HCI device and connection manager initialized [ 0.618757] Bluetooth: HCI socket layer initialized [ 0.623619] Bluetooth: L2CAP socket layer initialized [ 0.628665] Bluetooth: SCO socket layer initialized [ 0.634813] imx-scu scu: NXP i.MX SCU Initialized [ 0.655995] random: fast init done [ 0.667956] imx8qxp-pinctrl scu:pinctrl: Invalid fsl,pins or pins property in node /scu/pinctrl/wifi_initgrp [ 0.677501] imx8qxp-pinctrl scu:pinctrl: initialized IMX pinctrl driver [ 0.686774] clocksource: Switched to clocksource arch_sys_counter [ 0.692748] VFS: Disk quotas dquot_6.6.0 [ 0.696512] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.703534] pnp: PnP ACPI: disabled [ 0.736147] NET: Registered PF_INET protocol family [ 0.740894] IP idents hash table entries: 65536 (order: 7, 524288 bytes, linear) [ 0.750402] tcp_listen_portaddr_hash hash table entries: 2048 (order: 3, 32768 bytes, linear) [ 0.758689] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear) [ 0.766738] TCP bind hash table entries: 32768 (order: 7, 524288 bytes, linear) [ 0.774308] TCP: Hash tables configured (established 32768 bind 32768) [ 0.780669] UDP hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.787277] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.794522] NET: Registered PF_UNIX/PF_LOCAL protocol family [ 0.800462] RPC: Registered named UNIX socket transport module. [ 0.806063] RPC: Registered udp transport module. [ 0.810781] RPC: Registered tcp transport module. [ 0.815430] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.822716] PCI: CLS 0 bytes, default 64 [ 0.827038] hw perfevents: enabled with armv8_cortex_a35 PMU driver, 7 counters available [ 0.836998] kvm [1]: IPA Size Limit: 40 bits [ 0.842943] kvm [1]: GICv3: no GICV resource entry [ 0.847402] kvm [1]: disabling GICv2 emulation [ 0.851848] kvm [1]: GIC system register CPU interface enabled [ 0.857762] kvm [1]: vgic interrupt IRQ9 [ 0.861707] kvm [1]: Hyp mode initialized successfully [ 0.871027] Initialise system trusted keyrings [ 0.875320] workingset: timestamp_bits=42 max_order=20 bucket_order=0 [ 0.889111] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.895376] NFS: Registering the id_resolver key type [ 0.900120] Key type id_resolver registered [ 0.904259] Key type id_legacy registered [ 0.908346] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 0.914952] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering... [ 0.922355] jffs2: version 2.2. (NAND) ? 2001-2006 Red Hat, Inc. [ 0.928843] 9p: Installing v9fs 9p2000 file system support [ 0.980643] Key type asymmetric registered [ 0.984406] Asymmetric key parser 'x509' registered [ 0.989330] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 243) [ 0.996653] io scheduler mq-deadline registered [ 1.001171] io scheduler kyber registered [ 1.027275] EINJ: ACPI disabled. [ 1.169657] mxs-dma 5b810000.dma-apbh: initialized [ 1.179244] Bus freq driver module loaded [ 1.193044] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 1.205313] 5a060000.serial: ttyLP0 at MMIO 0x5a060010 (irq = 79, base_baud = 5000000) is a FSL_LPUAR[ 1.214511] printk: console [ttyLP0] enabled [ 1.214511] printk: console [ttyLP0] enabled [ 1.222925] printk: bootconsole [lpuart32] disabled [ 1.222925] printk: bootconsole [lpuart32] disabled [ 1.233688] 5a080000.serial: ttyLP2 at MMIO 0x5a080010 (irq = 80, base_baud = 5000000) is a FSL_LPUART [ 1.244015] 5a090000.serial: ttyLP3 at MMIO 0x5a090010 (irq = 81, base_baud = 5000000) is a FSL_LPUART [ 1.325450] loop: module loaded [ 1.332127] megasas: 07.717.02.00-rc1 [ 1.340096] imx ahci driver is registered. [ 1.356097] spi-nor spi0.0: mt35xu512aba (65536 Kbytes) [ 1.368398] tun: Universal TUN/TAP device driver, 1.6 [ 1.376310] thunder_xcv, ver 1.0 [ 1.379617] thunder_bgx, ver 1.0 [ 1.382899] nicpf, ver 1.0 [ 1.392680] hclge is initializing [ 1.396044] hns3: Hisilicon Ethernet Network Driver for Hip08 Family - version [ 1.403295] hns3: Copyright (c) 2017 Huawei Corporation. [ 1.408710] e1000: Intel(R) PRO/1000 Network Driver [ 1.413606] e1000: Copyright (c) 1999-2006 Intel Corporation. [ 1.419407] e1000e: Intel(R) PRO/1000 Network Driver [ 1.424439] e1000e: Copyright(c) 1999 - 2015 Intel Corporation. [ 1.430487] igb: Intel(R) Gigabit Ethernet Network Driver [ 1.435899] igb: Copyright (c) 2007-2014 Intel Corporation. [ 1.441525] igbvf: Intel(R) Gigabit Virtual Function Network Driver [ 1.447809] igbvf: Copyright (c) 2009 - 2012 Intel Corporation. [ 1.454414] sky2: driver version 1.30 [ 1.460079] usbcore: registered new interface driver r8152 [ 1.465994] VFIO - User Level meta-driver version: 0.3 [ 1.480703] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.487278] ehci-pci: EHCI PCI platform driver [ 1.491816] ehci-platform: EHCI generic platform driver [ 1.497932] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 1.504167] ohci-pci: OHCI PCI platform driver [ 1.508693] ohci-platform: OHCI generic platform driver [ 1.516352] usbcore: registered new interface driver uas [ 1.521750] usbcore: registered new interface driver usb-storage [ 1.527854] usbcore: registered new interface driver usbserial_generic [ 1.534417] usbserial: USB Serial support registered for generic [ 1.540543] usbcore: registered new interface driver ftdi_sio [ 1.546329] usbserial: USB Serial support registered for FTDI USB Serial Device [ 1.553688] usbcore: registered new interface driver usb_serial_simple [ 1.560251] usbserial: USB Serial support registered for carelink [ 1.566374] usbserial: USB Serial support registered for zio [ 1.572065] usbserial: USB Serial support registered for funsoft [ 1.578106] usbserial: USB Serial support registered for flashloader [ 1.584493] usbserial: USB Serial support registered for google [ 1.590449] usbserial: USB Serial support registered for libtransistor [ 1.597007] usbserial: USB Serial support registered for vivopay [ 1.603052] usbserial: USB Serial support registered for moto_modem [ 1.609359] usbserial: USB Serial support registered for motorola_tetra [ 1.616008] usbserial: USB Serial support registered for novatel_gps [ 1.622392] usbserial: USB Serial support registered for hp4x [ 1.628170] usbserial: USB Serial support registered for suunto [ 1.634123] usbserial: USB Serial support registered for siemens_mpi [ 1.640519] usbcore: registered new interface driver usb_ehset_test [ 1.656093] input: sc-powerkey as /devices/platform/sc-powerkey/input/input0 [ 1.666137] imx-sc-rtc scu:rtc: registered as rtc0 [ 1.671029] imx-sc-rtc scu:rtc: setting system clock to 1970-01-01T00:00:58 UTC (58) [ 1.680143] i2c_dev: i2c /dev entries driver [ 1.696231] Bluetooth: HCI UART driver ver 2.3 [ 1.700778] Bluetooth: HCI UART protocol H4 registered [ 1.706036] Bluetooth: HCI UART protocol BCSP registered [ 1.711608] Bluetooth: HCI UART protocol LL registered [ 1.716866] Bluetooth: HCI UART protocol ATH3K registered [ 1.722341] Bluetooth: HCI UART protocol Three-wire (H5) registered [ 1.729237] Bluetooth: HCI UART protocol Broadcom registered [ 1.734957] Bluetooth: HCI UART protocol QCA registered [ 1.745052] sdhci: Secure Digital Host Controller Interface driver [ 1.751296] sdhci: Copyright(c) Pierre Ossman [ 1.758024] Synopsys Designware Multimedia Card Interface Driver [ 1.766208] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.779118] ledtrig-cpu: registered to indicate activity on CPUs [ 1.788017] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping .... [ 1.795128] usbcore: registered new interface driver usbhid [ 1.800767] usbhid: USB HID core driver [ 1.806837] mmc0: SDHCI controller on 5b010000.mmc [5b010000.mmc] using ADMA [ 1.808470] mxc-isi 58100000.isi: mxc_isi.0 registered successfully [ 1.821546] mxc-isi 58110000.isi: mxc_isi.1 registered successfully [ 1.829157] mxc-isi 58120000.isi: mxc_isi.2 registered successfully [ 1.836695] mxc-isi 58130000.isi: mxc_isi.3 registered successfully [ 1.844263] mxc-isi 58140000.isi: mxc_isi.4 registered successfully [ 1.864011] cs_system_cfg: CoreSight Configuration manager initialised [ 1.881205] Galcore version 6.4.3.p4.398061 [ 1.895492] mmc0: new HS400 MMC card at address 0001 [ 1.901381] mmcblk0: mmc0:0001 R1J57L 29.1 GiB [ 1.908089] mmcblk0: p1 p2 [ 1.911569] mmcblk0boot0: mmc0:0001 R1J57L 8.00 MiB [ 1.917831] mmcblk0boot1: mmc0:0001 R1J57L 8.00 MiB [ 1.923965] mmcblk0rpmb: mmc0:0001 R1J57L 4.00 MiB, chardev (234:0) [ 1.979715] [drm] Initialized vivante 1.0.0 20170808 for 80000000.imx8_gpu0_ss on minor 0 [ 1.997387] NET: Registered PF_LLC protocol family [ 2.002903] NET: Registered PF_INET6 protocol family [ 2.008868] Segment Routing with IPv6 [ 2.012586] In-situ OAM (IOAM) with IPv6 [ 2.016570] NET: Registered PF_PACKET protocol family [ 2.021796] Bluetooth: RFCOMM TTY layer initialized [ 2.026702] Bluetooth: RFCOMM socket layer initialized [ 2.031966] Bluetooth: RFCOMM ver 1.11 [ 2.035780] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 2.041115] Bluetooth: BNEP filters: protocol multicast [ 2.046378] Bluetooth: BNEP socket layer initialized [ 2.051365] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 2.057327] Bluetooth: HIDP socket layer initialized [ 2.062434] 8021q: 802.1Q VLAN Support v1.8 [ 2.066650] lib80211: common routines for IEEE802.11 drivers [ 2.072472] 9pnet: Installing 9P2000 support [ 2.076797] tsn generic netlink module v1 init... [ 2.081616] Key type dns_resolver registered [ 2.086290] Loading compiled-in X.509 certificates [ 2.119654] mxs_phy 5b100000.usbphy: supply phy-3p0 not found, using dummy regulator [ 2.142156] imx-lpi2c 58226000.i2c: use pio mode [ 2.147288] i2c 16-006a: Fixing up cyclic dependency with 58227000.csi [ 2.162952] max9286_mipi 16-006a: max9286_read_reg:read reg error: reg=1e [ 2.169799] max9286 is not found, chip id reg 0x1e = 0x(ffffffff) [ 2.176308] i2c i2c-16: LPI2C adapter registered [ 2.182529] gpio-42 (scl): enforced open drain please flag it properly in DT/ACPI DSDT/board file [ 2.191465] imx-lpi2c 37230000.i2c: using scl,sda for recovery [ 2.197321] imx-lpi2c 37230000.i2c: use pio mode [ 2.202543] pca953x 17-0020: using no AI [ 2.206654] pca953x 17-0020: failed writing register [ 2.211651] pca953x: probe of 17-0020 failed with error -5 [ 2.217992] i2c 17-003c: Fixing up cyclic dependency with 58261000.pcsi [ 2.225905] ov5640 17-003c: supply DOVDD not found, using dummy regulator [ 2.232915] ov5640 17-003c: supply AVDD not found, using dummy regulator [ 2.239672] ov5640 17-003c: supply DVDD not found, using dummy regulator [ 2.294265] ov5640 17-003c: ov5640_read_reg: error: reg=300a [ 2.299975] ov5640 17-003c: ov5640_check_chip_id: failed to read chip identifier [ 2.308114] ov5640: probe of 17-003c failed with error -5 [ 2.313671] i2c i2c-17: LPI2C adapter registered [ 2.319653] imx-lpi2c 5a810000.i2c: use pio mode [ 2.325997] max732x 18-0068: failed reading [ 2.330276] max732x: probe of 18-0068 failed with error -5 [ 2.335927] i2c i2c-1: Added multiplexed i2c bus 18 [ 2.341080] i2c i2c-1: Added multiplexed i2c bus 19 [ 2.359861] i2c i2c-20: supply vdd not found, using dummy regulator [ 2.366296] i2c i2c-20: supply vddio not found, using dummy regulator [ 2.467607] i2c i2c-1: Added multiplexed i2c bus 20 [ 2.473345] pca953x 21-001a: using no AI [ 2.479143] pca953x 21-001d: using no AI [ 2.484575] isl29018 21-0044: supply vcc not found, using dummy regulator [ 2.491564] isl29018 21-0044: No cache defaults, reading back from HW [ 2.502134] i2c i2c-1: Added multiplexed i2c bus 21 [ 2.507035] pca954x 1-0071: registered 4 multiplexed busses for I2C switch pca9646 [ 2.514984] i2c 1-0050: Fixing up cyclic dependency with 5b130000.usb [ 2.522993] i2c i2c-1: LPI2C adapter registered [ 2.535821] pwm-backlight lvds_backlight@0: supply power not found, using dummy regulator [ 2.547945] pwm-backlight lvds_backlight@1: supply power not found, using dummy regulator [ 2.559985] pwm-backlight lcdif-backlight: supply power not found, using dummy regulator [ 2.577587] dpu-core 56180000.dpu: driver probed [ 2.583666] seiko_panel panel: supply dvdd not found, using dummy regulator [ 2.590851] seiko_panel panel: supply avdd not found, using dummy regulator [ 2.601137] pps pps0: new PPS source ptp0 [ 2.611287] fec 5b040000.ethernet eth0: registered PHC device 0 [ 2.688120] sdhci-esdhc-imx 5b020000.mmc: Got CD GPIO [ 2.693270] sdhci-esdhc-imx 5b020000.mmc: Got WP GPIO [ 2.711090] mxc-mipi-csi2 58227000.csi: lanes: 4, name: mxc-mipi-csi2.0 [ 2.720118] mxc-parallel-csi 58261000.pcsi: mxc_parallel_csi_probe probe successfully [ 2.729810] imx-rproc imx8x_cm4@0: mbox_request_channel_byname() could not locate channel named "txdb" [ 2.730272] mmc1: SDHCI controller on 5b020000.mmc [5b020000.mmc] using ADMA [ 2.739213] imx-rproc imx8x_cm4@0: No txdb, ret -22 [ 2.752031] remoteproc remoteproc0: imx-rproc is available [ 2.814937] cs42xx8 17-0048: failed to get device ID, ret = -5 [ 2.821288] cs42xx8: probe of 17-0048 failed with error -5 [ 2.839412] imx-lpi2c 56226000.i2c: use pio mode [ 2.844563] i2c 22-004c: Fixing up cyclic dependency with bus@56220000:ldb@562210e0 [ 2.904619] it6263 22-004c: Probe failed. Remote port 'lvds-channel@0' disabled [ 2.912299] i2c 22-003d: Fixing up cyclic dependency with 56228000.dsi_host [ 2.919652] adv7511 22-003d: supply avdd not found, using dummy regulator [ 2.926609] adv7511 22-003d: supply dvdd not found, using dummy regulator [ 2.933502] adv7511 22-003d: supply pvdd not found, using dummy regulator [ 2.940377] adv7511 22-003d: supply a2vdd not found, using dummy regulator [ 2.947315] adv7511 22-003d: supply v3p3 not found, using dummy regulator [ 2.954178] adv7511 22-003d: supply v1p2 not found, using dummy regulator [ 2.961582] adv7511 22-003d: Probe failed. Remote port 'dsi_host@56228000' disabled [ 2.969483] i2c i2c-22: LPI2C adapter registered [ 2.975443] imx-lpi2c 56246000.i2c: use pio mode [ 2.980588] i2c 23-004c: Fixing up cyclic dependency with bus@56220000:ldb@562410e0 [ 3.043783] it6263 23-004c: Probe failed. Remote port 'lvds-channel@0' disabled [ 3.051429] i2c 23-003d: Fixing up cyclic dependency with 56248000.dsi_host [ 3.058801] adv7511 23-003d: supply avdd not found, using dummy regulator [ 3.065742] adv7511 23-003d: supply dvdd not found, using dummy regulator [ 3.072605] adv7511 23-003d: supply pvdd not found, using dummy regulator [ 3.079472] adv7511 23-003d: supply a2vdd not found, using dummy regulator [ 3.086440] adv7511 23-003d: supply v3p3 not found, using dummy regulator [ 3.093319] adv7511 23-003d: supply v1p2 not found, using dummy regulator [ 3.100626] adv7511 23-003d: Probe failed. Remote port 'dsi_host@56248000' disabled [ 3.108514] i2c i2c-23: LPI2C adapter registered [ 3.116106] imx6q-pcie 5f010000.pcie: supply epdev_on not found, using dummy regulator [ 3.119612] imx-drm display-subsystem: bound imx-drm-dpu-bliteng.2 (ops dpu_bliteng_ops) [ 3.124457] imx6q-pcie 5f010000.pcie: No cache used with register defaults set! [ 3.132855] imx-drm display-subsystem: bound imx-dpu-crtc.0 (ops dpu_crtc_ops) [ 3.147445] imx-drm display-subsystem: bound imx-dpu-crtc.1 (ops dpu_crtc_ops) [ 3.155195] imx-drm display-subsystem: bound bus@56220000:ldb@562210e0 (ops imx8qxp_ldb_ops) [ 3.163778] [drm:drm_bridge_attach] *ERROR* failed to attach bridge /bus@56220000/dsi_host@56228000 to encoder DSI-89: -19 [ 3.174813] imx6q-pcie 5f010000.pcie: PCIe PLL is locked. [ 3.174864] imx-drm display-subsystem: bound 56228000.dsi_host (ops nwl_dsi_component_ops) [ 3.180355] imx6q-pcie 5f010000.pcie: iATU unroll: disabled [ 3.188935] imx-drm display-subsystem: bound bus@56220000:ldb@562410e0 (ops imx8qxp_ldb_ops) [ 3.194110] imx6q-pcie 5f010000.pcie: Detected iATU regions: 6 outbound, 6 inbound [ 3.202586] [drm:drm_bridge_attach] *ERROR* failed to attach bridge /bus@56220000/dsi_host@56248000 to encoder DSI-89: -19 [ 3.210164] imx6q-pcie 5f010000.pcie: host bridge /bus@5f000000/pcie@0x5f010000 ranges: [ 3.221209] imx-drm display-subsystem: bound 56248000.dsi_host (ops nwl_dsi_component_ops) [ 3.229255] imx6q-pcie 5f010000.pcie: IO 0x007ff80000..0x007ff8ffff -> 0x0000000000 [ 3.237821] imx-drm display-subsystem: bound display@disp1 (ops imx_lmuxd_ops) [ 3.245711] imx6q-pcie 5f010000.pcie: MEM 0x0070000000..0x007fefffff -> 0x0070000000 [ 3.253527] [drm] Initialized imx-drm 1.0.0 20120507 for display-subsystem on minor 1 [ 3.261319] imx6q-pcie 5f010000.pcie: iATU unroll: disabled [ 3.274628] imx6q-pcie 5f010000.pcie: Detected iATU regions: 6 outbound, 6 inbound [ 3.474775] Console: switching to colour frame buffer device 100x30 [ 3.497951] imx-drm display-subsystem: [drm] fb0: imx-drmdrmfb frame buffer device [ 3.516763] debugfs: Directory 'lvds1' with parent 'pm_genpd' already present! [ 3.524521] debugfs: Directory 'mipi1-i2c1' with parent 'pm_genpd' already present! [ 3.532210] debugfs: Directory 'mipi1-i2c0' with parent 'pm_genpd' already present! [ 3.539909] debugfs: Directory 'mipi1-pwm0' with parent 'pm_genpd' already present! [ 3.547581] debugfs: Directory 'mipi1' with parent 'pm_genpd' already present! [ 3.565258] isi-m2m 58100000.isi:m2m_device: Register m2m success for ISI.0 [ 3.572474] cfg80211: Loading compiled-in X.509 certificates for regulatory database [ 3.582260] cfg80211: Loaded X.509 cert 'sforshee: 00b28ddf47aef9cea7' [ 3.588931] platform regulatory.0: Direct firmware load for regulatory.db failed with error -2 [ 3.597595] platform regulatory.0: Falling back to sysfs fallback for: regulatory.db [ 3.597704] ALSA device list: [ 3.608407] No soundcards found. [ 4.276143] imx6q-pcie 5f010000.pcie: Phy link never came up [ 4.283312] imx6q-pcie: probe of 5f010000.pcie failed with error -110 [ 4.332798] EXT4-fs (mmcblk0p2): recovery complete [ 4.339057] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null). Quota mode: none. [ 4.349227] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 4.355715] devtmpfs: mounted [ 4.359638] Freeing unused kernel memory: 2944K [ 4.364302] Run /sbin/init as init process [ 4.480538] systemd[1]: System time before build time, advancing clock. [ 4.500151] systemd[1]: systemd 250.4-1-gc3aead5+ running in system mode (+PAM -AUDIT -SELINUX -APPARMOR +IMA -SMACK +SECCOMP -GCRYPT -GNUTLS -OPENSSL +ACL +BLKID -CURL -ELFUTILS -FIDO2 -IDN2 -IDN -IPTC +KMOD -LIBCRYPTSETUP +LIBFDISK -PCRE2 -PWQUALITY -P11KIT -QRENCODE -BZIP2 -LZ4 -XZ -ZLIB +ZSTD -BPF_FRAMEWORK +XKBCOMMON +UTMP +SYSVINIT default-hierarchy=hybrid) [ 4.533188] systemd[1]: Detected architecture arm64. Welcome to NXP i.MX Release Distro 5.15-kirkstone (kirkstone)! [ 4.587577] systemd[1]: Hostname set to . [ 4.672454] systemd-sysv-generator[227]: SysV service '/etc/init.d/rc.local' lacks a native systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it more safe and robust. [ 4.697681] systemd-sysv-generator[227]: SysV service '/etc/init.d/save-rtc.sh' lacks a native systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it more safe and robust. [ 4.722721] systemd-sysv-generator[227]: SysV service '/etc/init.d/sendsigs' lacks a native systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it more safe and robust. [ 4.747623] systemd-sysv-generator[227]: SysV service '/etc/init.d/umountnfs.sh' lacks a native systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it more safe and robust. [ 4.772553] systemd-sysv-generator[227]: SysV service '/etc/init.d/single' lacks a native systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it more safe and robust. [ 4.797005] systemd-sysv-generator[227]: SysV service '/etc/init.d/umountfs' lacks a native systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it more safe and robust. [ 4.821587] systemd-sysv-generator[227]: SysV service '/etc/init.d/reboot' lacks a native systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it more safe and robust. [ 4.845479] systemd-sysv-generator[227]: SysV service '/etc/init.d/halt' lacks a native systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a native systemd unit file, in order to make it more safe and robust. [ 5.270552] systemd[1]: Queued start job for default target Graphical Interface. [ 5.377626] systemd[1]: Created slice Slice /system/getty. [ OK ] Created slice Slice /system/getty. [ 5.403277] systemd[1]: Created slice Slice /system/modprobe. [ OK ] Created slice Slice /system/modprobe. [ 5.431514] systemd[1]: Created slice Slice /system/serial-getty. [ OK ] Created slice Slice /system/serial-getty. [ 5.458980] systemd[1]: Created slice User and Session Slice. [ OK ] Created slice User and Session Slice. [ 5.483390] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ OK ] Started Dispatch Password ˇ­ts to Console Directory Watch. [ 5.507253] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ OK ] Started Forward Password Rˇ­uests to Wall Directory Watch. [ 5.531399] systemd[1]: Reached target Host and Network Name Lookups. [ OK ] Reached target Host and Network Name Lookups. [ 5.555222] systemd[1]: Reached target Path Units. [ OK ] Reached target Path Units. [ 5.574952] systemd[1]: Reached target Remote File Systems. [ OK ] Reached target Remote File Systems. [ 5.594978] systemd[1]: Reached target Slice Units. [ OK ] Reached target Slice Units. [ 5.615048] systemd[1]: Reached target Swaps. [ OK ] Reached target Swaps. [ 5.640352] systemd[1]: Listening on RPCbind Server Activation Socket. [ OK ] Listening on RPCbind Server Activation Socket. [ 5.663350] systemd[1]: Reached target RPC Port Mapper. [ OK ] Reached target RPC Port Mapper. [ 5.684025] systemd[1]: Listening on Syslog Socket. [ OK ] Listening on Syslog Socket. [ 5.703421] systemd[1]: Listening on initctl Compatibility Named Pipe. [ OK ] Listening on initctl Compatibility Named Pipe. [ 5.728291] systemd[1]: Listening on Journal Audit Socket. [ OK ] Listening on Journal Audit Socket. [ 5.751915] systemd[1]: Listening on Journal Socket (/dev/log). [ OK ] Listening on Journal Socket (/dev/log). [ 5.776054] systemd[1]: Listening on Journal Socket. [ OK ] Listening on Journal Socket. [ 5.795832] systemd[1]: Listening on Network Service Netlink Socket. [ OK ] Listening on Network Service Netlink Socket. [ 5.821567] systemd[1]: Listening on udev Control Socket. [ OK ] Listening on udev Control Socket. [ 5.843890] systemd[1]: Listening on udev Kernel Socket. [ OK ] Listening on udev Kernel Socket. [ 5.867929] systemd[1]: Listening on User Database Manager Socket. [ OK ] Listening on User Database Manager Socket. [ 5.898138] systemd[1]: Mounting Huge Pages File System... Mounting Huge Pages File System... [ 5.925761] systemd[1]: Mounting POSIX Message Queue File System... Mounting POSIX Message Queue File System... [ 5.953548] systemd[1]: Mounting Kernel Debug File System... Mounting Kernel Debug File System... [ 5.975698] systemd[1]: Kernel Trace File System was skipped because of a failed condition check (ConditionPathExists=/sys/kernel/tracing). [ 5.994612] systemd[1]: Mounting Temporary Directory /tmp... Mounting Temporary Directory /tmp... [ 6.024201] systemd[1]: Starting Create List of Static Device Nodes... Starting Create List of Static Device Nodes... [ 6.053887] systemd[1]: Starting Load Kernel Module configfs... Starting Load Kernel Module configfs... [ 6.081545] systemd[1]: Starting Load Kernel Module drm... Starting Load Kernel Module drm... [ 6.113189] systemd[1]: Starting Load Kernel Module fuse... Starting Load Kernel Module fuse... [ 6.129064] fuse: init (API version 7.34) [ 6.141576] systemd[1]: Starting RPC Bind... Starting RPC Bind... [ 6.159261] systemd[1]: File System Check on Root Device was skipped because of a failed condition check (ConditionPathIsReadWrite=!/). [ 6.172662] systemd[1]: systemd-journald.service: unit configures an IP firewall, but the local system does not support BPF/cgroup firewalling. [ 6.185642] systemd[1]: (This warning is only shown for the first unit using IP firewalling.) [ 6.201183] systemd[1]: Starting Journal Service... Starting Journal Service... [ 6.220921] systemd[1]: Load Kernel Modules was skipped because all trigger condition checks failed. [ 6.236629] systemd[1]: Starting Generate network units from Kernel command line... Starting Generate network ˇ­ts from Kernel command line... [ 6.264950] systemd[1]: Starting Remount Root and Kernel File Systems... Starting Remount Root and Kernel File Systems... [ 6.288347] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null). Quota mode: none. [ 6.292802] systemd[1]: Starting Apply Kernel Variables... Starting Apply Kernel Variables... [ 6.321426] systemd[1]: Starting Coldplug All udev Devices... Starting Coldplug All udev Devices... [ 6.353282] systemd[1]: Started RPC Bind. [ OK ] Started RPC Bind. [ 6.371784] systemd[1]: Mounted Huge Pages File System. [ OK ] Mounted Huge Pages File System. [ 6.395670] systemd[1]: Mounted POSIX Message Queue File System. [ OK ] Mounted POSIX Message Queue File System. [ 6.419616] systemd[1]: Mounted Kernel Debug File System. [ OK ] Mounted Kernel Debug File System. [ 6.443683] systemd[1]: Started Journal Service. [ OK ] Started Journal Service. [ OK ] Mounted Temporary Directory /tmp. [ OK ] Finished Create List of Static Device Nodes. [ OK ] Finished Load Kernel Module configfs. [ OK ] Finished Load Kernel Module drm. [ OK ] Finished Load Kernel Module fuse. [ OK ] Finished Generate network units from Kernel command line. [ OK ] Finished Remount Root and Kernel File Systems. [ OK ] Finished Apply Kernel Variables. Mounting FUSE Control File System... Mounting Kernel Configuration File System... Starting Flush Journal to Persistent Storage... [ 6.694046] systemd-journald[239]: Received client request to flush runtime journal. Starting Create Static Device Nodes in /dev... [ OK ] Mounted FUSE Control File System. [ OK ] Mounted Kernel Configuration File System. [ OK ] Finished Flush Journal to Persistent Storage. [ OK ] Finished Create Static Device Nodes in /dev. [ OK ] Reached target Preparation for Local File Systems. Mounting /var/volatile... Starting Rule-based Manageˇ­for Device Events and Files... [ OK ] Mounted /var/volatile. Starting Load/Save Random Seed... [ OK ] Reached target Local File Systems. Starting Create Volatile Files and Directories... [ OK ] Started Rule-based Manager for Device Events and Files. [ OK ] Finished Create Volatile Files and Directories. Starting Network Time Synchronization... Starting Record System Boot/Shutdown in UTMP... [ OK ] Finished Record System Boot/Shutdown in UTMP. [ OK ] Started Network Time Synchronization. [ OK ] Reached target System Time Set. [ 7.754351] caam 31400000.crypto: device ID = 0x0a16040000000100 (Era 9) [ 7.770398] caam 31400000.crypto: job rings = 2, qi = 0 [ OK ] Finished Coldplug All udev Devices. [ OK ] Reached target System Initialization. [ OK ] Started Daily rotation of log files [VPU Encoder] enable mu for core[0] [0m. [ 7.844032] [VPU Decoder] firmware version is 1.8.3 [ OK ] Started Daily Cleanup of Temporary D[ 7.851590] [VPU Encoder] vpu encoder core[0] firmware version is 1.3.1 irectories. [ OK ] Reached target Timer Units. [ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket. [ OK ] Listening on D-Bus System Message Bus Socket. Starting Docker Socket for the API...[ 7.931234] imx8_media_dev: module is from the staging directory, the quality is unknown, you have been warned. [ OK ] Listening on dropbear.socket.[ 7.963054] mx8-img-md: Registered mxc_isi.0.capture as /dev/video1 [ 7.997760] mx8-img-md: Registered mxc_isi.1.capture as /dev/video2 [ 8.004862] debugfs: File 'Playback' in directory 'dapm' already present! [ 8.011727] debugfs: File 'Capture' in directory 'dapm' already present! Starting Weston socket... [ 8.054405] mx8-img-md: Registered mxc_isi.2.capture as /dev/video3 Starting Console System Startup Logging... [ 8.096036] mx8-img-md: Registered mxc_isi.3.capture as /dev/video4 [ 8.103492] mx8-img-md: Registered mxc_isi.4.capture as /dev/video5 [ OK ] Listening on Docker Socket for the A[ 8.114146] remoteproc remoteproc1: imx-dsp-rproc is available PI. [ 8.130440] unregister ISI channel: mxc_isi.0 [ 8.130964] CAN device driver interface [ OK ] Listening on Weston socket. [ 8.176216] unregister ISI channel: mxc_isi.1 [ OK ] Finished Console System Startup Logging. [ 8.249393] unregister ISI channel: mxc_isi.2 [ OK ] Reached target Socket Units. [ OK ] Reached target Basic System.[ 8.274670] unregister ISI channel: mxc_isi.3 [ 8.285396] unregister ISI channel: mxc_isi.4 [ OK ] Reached target Hardware activated USB gadget. [ OK ] Started Job spooling tools. [ OK ] Started Periodic Command Scheduler. Starting D-Bus System Message Bus... [ 8.381592] mxc-jpeg 58400000.jpegdec: decoder device registered as /dev/video1 (81,3) [ 8.394322] random: dbus-daemon: uninitialized urandom read (12 bytes read) [ 8.416859] mxc-jpeg 58450000.jpegenc: encoder device registered as /dev/video2 (81,4) [ OK ] Started Linux Firmware Loader Daemon. [ 8.456060] random: dbus-daemon: uninitialized urandom read (12 bytes read) [ OK ] Started Configuration for i.MX GPU (Former rc_gpu.S). Starting IPv6 Packet Filtering Framework... Starting IPv4 Packet Filtering Framework... Starting Network Time Service (one-shot ntpdate mode)... Starting Telephony service... [ OK ] Started System Logging Service. Starting User Login Management... [ OK ] Started TEE Supplicant. [ OK ] Started D-Bus System Message Bus. [ OK ] Finished Load/Save Random Seed. [ OK ] Finished IPv6 Packet Filtering Framework. [ OK ] Finished IPv4 Packet Filtering Framework. [ OK ] Finished Network Time Service (one-shot ntpdate mode). [ OK ] Started Telephony service. [ OK ] Created slice Slice /system/systemd-backlight. [ OK ] Reached target Preparation for Network. Starting Connection service... Starting Load/Save Screen ˇ­f backlight:lcdif-backlight... Starting Load/Save Screen ˇ­ backlight:lvds_backlight@0... Starting Load/Save Screen ˇ­ backlight:lvds_backlight@1... Starting Network Configuration... [ OK ] Finished Load/Save Screen ˇ­ of backlight:lcdif-backlight. [ OK ] Finished Load/Save Screen ˇ­of backlight:lvds_backlight@0. [ OK ] Finished Load/Save Screen ˇ­of backlight:lvds_backlight@1. [ OK ] Started User Login Management. [ OK ] Started Connection service. Starting Avahi mDNS/DNS-SD Stack... [ OK ] Started Network Configuration. [ OK ] Reached target Network. Starting containerd container runtime... [ OK ] Started NFS status monitor for NFSv2/3 locking.. [ OK ] Started Respond to IPv6 Node Information Queries. Starting /etc/rc.local Compatibility... [ OK ] Started Network Router Discovery Daemon. Starting Permit User Sessions... [ OK ] Started /etc/rc.local Compatibility. [ OK ] Finished Permit User Sessions. [ OK ] Started Avahi mDNS/DNS-SD Stack. [ OK ] Created slice Slice /system/systemd-fsck. [ OK ] Started Getty on tty1. [ OK ] Started Serial Getty on ttyLP0. [ OK ] Reached target Login Prompts. Starting Hostname Service... Starting Weston, a Waylandˇ­ositor, as a system service... Starting WPA supplicant... [ OK ] Found device /dev/mmcblk0p1. Starting File System Check on /dev/mmcblk0p1... Starting User Database Manager... [ OK ] Started WPA supplicant. [ OK ] Finished File System Check on /dev/mmcblk0p1. Mounting /run/media/mmcblk0p1... [ OK ] Mounted /run/media/mmcblk0p1. [ OK ] Started User Database Manager. [ 10.815214] fsl-audmix 59840000.amix: DAI FE name:HiFi-AUDMIX-FE-ai@59820000 [ 10.826084] fsl-audmix 59840000.amix: DAI FE name:HiFi-AUDMIX-FE-ai@59830000 [ OK ] Started Hostname Service. [ OK ] Created slice User Slice of UID 0. Starting User Runtime Directory /run/user/0... [ OK ] Finished User Runtime Directory /run/user/0. Starting User Manager for UID 0... [ 11.104285] audit: type=1006 audit(1647007044.320:2): pid=507 uid=0 old-auid=4294967295 auid=0 tty=(none) old-ses=4294967295 ses=1 res=1 [ 11.116885] audit: type=1300 audit(1647007044.320:2): arch=c00000b7 syscall=64 success=yes exit=1 a0=8 a1=ffffe08b0000 a2=1 a3=ffffaadb66c0 items=0 ppid=1 pid=507 auid=0 uid=0 gid=0 euid=0 suid=0 fsuid=0 egid=0 sgid=0 fsgid=0 tty=(none) ses=1 comm="(systemd)" exe="/lib/systemd/systemd" key=(null) [ 11.126183] caam algorithms registered in /proc/crypto [ 11.143240] audit: type=1327 audit(1647007044.320:2): proctitle="(systemd)" [ 11.157819] caam 31400000.crypto: caam pkc algorithms registered in /proc/crypto [ 11.170928] caam 31400000.crypto: rng crypto API alg registered prng-caam [ 11.177812] caam 31400000.crypto: registering rng-caam [ 11.188025] Device caam-keygen registered Starting Save/Restore Sound Card State... [ OK ] Finished Save/Restore Sound Card State. [ OK ] Reached target Sound Card. [ OK ] Started containerd container runtime. [ OK ] Reached target Multi-User System. [ OK ] Started User Manager for UID 0. [ OK ] Started Session c1 of User root. [ 11.817247] audit: type=1006 audit(1647007045.032:3): pid=474 uid=0 old-auid=4294967295 auid=0 tty=tty7 old-ses=4294967295 ses=2 res=1 [ 11.829499] audit: type=1300 audit(1647007045.032:3): arch=c00000b7 syscall=64 success=yes exit=1 a0=8 a1=ffffe08b0000 a2=1 a3=ffffaadb66c0 items=0 ppid=1 pid=474 auid=0 uid=0 gid=0 euid=0 suid=0 fsuid=0 egid=0 sgid=0 fsgid=0 tty=tty7 ses=2 comm="(weston)" exe="/lib/systemd/systemd" key=(null) [ 11.855635] audit: type=1327 audit(1647007045.032:3): proctitle="(weston)" [ OK ] Started Weston, a Wayland ˇ­mpositor, as a system service. [ OK ] Reached target Graphical Interface. Starting Record Runlevel Change in UTMP... [ OK ] Finished Record Runlevel Change in UTMP. NXP i.MX Release Distro 5.15-kirkstone imx8qxpc0mek ttyLP0 imx8qxpc0mek login: root root@imx8qxpc0mek:~# modeset -sh: modeset: command not found root@imx8qxpc0mek:~# mode modeprint modetest root@imx8qxpc0mek:~# modetest trying to open device 'i915'...failed trying to open device 'amdgpu'...failed trying to open device 'radeon'...failed trying to open device 'nouveau'...failed trying to open device 'vmwgfx'...failed trying to open device 'omapdrm'...failed trying to open device 'exynos'...failed trying to open device 'tilcdc'...failed trying to open device 'msm'...failed trying to open device 'sti'...failed trying to open device 'tegra'...failed trying to open device 'imx-drm'...done Encoders: id crtc type possible crtcs possible clones 89 67 DPI 0x00000002 0x00000001 Connectors: id encoder status name size (mm) modes encoders 90 89 connected DPI-1 93x57 1 89 modes: index name refresh (Hz) hdisp hss hse htot vdisp vss vse vtot #0 800x480 60.26 800 964 974 1063 480 490 500 523 33500 flags: ; type: preferred, driver props: 1 EDID: flags: immutable blob blobs: value: 2 DPMS: flags: enum enums: On=0 Standby=1 Suspend=2 Off=3 value: 0 5 link-status: flags: enum enums: Good=0 Bad=1 value: 0 6 non-desktop: flags: immutable range values: 0 1 value: 0 4 TILE: flags: immutable blob blobs: value: CRTCs: id fb pos size 38 0 (0,0) (0x0) #0 nan 0 0 0 0 0 0 0 0 0 flags: ; type: props: 24 VRR_ENABLED: flags: range values: 0 1 value: 0 67 95 (0,0) (800x480) #0 800x480 60.26 800 964 974 1063 480 490 500 523 33500 flags: ; type: preferred, driver props: 24 VRR_ENABLED: flags: range values: 0 1 value: 0 Planes: id crtc fb CRTC x,y x,y gamma size possible crtcs 31 0 0 0,0 0,0 0 0x00000001 formats: AR24 XR24 AB24 XB24 RA24 RX24 BA24 BX24 RG16 YUYV UYVY NV12 NV21 props: 8 type: flags: immutable enum enums: Overlay=0 Primary=1 Cursor=2 value: 1 30 IN_FORMATS: flags: immutable blob blobs: value: 01000000000000000d00000018000000 04000000500000004152323458523234 41423234584232345241323452583234 42413234425832345247313659555956 555956594e5631324e56323100000000 ff010000000000000000000000000000 0100000000000006ff01000000000000 00000000000000000200000000000006 00180000000000000000000000000000 01000000000000f0ff1f000000000000 00000000000000000000000000000000 in_formats blob decoded: AR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR AB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RG16: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR YUYV: LINEAR UYVY: LINEAR NV12: AMPHION_UNKNOWN_MODIFIER LINEAR NV21: AMPHION_UNKNOWN_MODIFIER LINEAR 33 zpos: flags: range values: 0 3 value: 0 34 alpha: flags: range values: 0 65535 value: 65535 35 pixel blend mode: flags: enum enums: None=2 Pre-multiplied=0 Coverage=1 value: 0 36 COLOR_ENCODING: flags: enum enums: ITU-R BT.601 YCbCr=0 ITU-R BT.709 YCbCr=1 value: 0 37 COLOR_RANGE: flags: enum enums: YCbCr limited range=0 YCbCr full range=1 value: 1 39 0 0 0,0 0,0 0 0x00000001 formats: AR24 XR24 AB24 XB24 RA24 RX24 BA24 BX24 RG16 YUYV UYVY NV12 NV21 props: 8 type: flags: immutable enum enums: Overlay=0 Primary=1 Cursor=2 value: 0 30 IN_FORMATS: flags: immutable blob blobs: value: 01000000000000000d00000018000000 04000000500000004152323458523234 41423234584232345241323452583234 42413234425832345247313659555956 555956594e5631324e56323100000000 ff010000000000000000000000000000 0100000000000006ff01000000000000 00000000000000000200000000000006 00180000000000000000000000000000 01000000000000f0ff1f000000000000 00000000000000000000000000000000 in_formats blob decoded: AR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR AB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RG16: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR YUYV: LINEAR UYVY: LINEAR NV12: AMPHION_UNKNOWN_MODIFIER LINEAR NV21: AMPHION_UNKNOWN_MODIFIER LINEAR 41 zpos: flags: range values: 0 3 value: 1 42 alpha: flags: range values: 0 65535 value: 65535 43 pixel blend mode: flags: enum enums: None=2 Pre-multiplied=0 Coverage=1 value: 0 44 COLOR_ENCODING: flags: enum enums: ITU-R BT.601 YCbCr=0 ITU-R BT.709 YCbCr=1 value: 0 45 COLOR_RANGE: flags: enum enums: YCbCr limited range=0 YCbCr full range=1 value: 1 46 0 0 0,0 0,0 0 0x00000001 formats: AR24 XR24 AB24 XB24 RA24 RX24 BA24 BX24 RG16 YUYV UYVY NV12 NV21 props: 8 type: flags: immutable enum enums: Overlay=0 Primary=1 Cursor=2 value: 0 30 IN_FORMATS: flags: immutable blob blobs: value: 01000000000000000d00000018000000 04000000500000004152323458523234 41423234584232345241323452583234 42413234425832345247313659555956 555956594e5631324e56323100000000 ff010000000000000000000000000000 0100000000000006ff01000000000000 00000000000000000200000000000006 00180000000000000000000000000000 01000000000000f0ff1f000000000000 00000000000000000000000000000000 in_formats blob decoded: AR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR AB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RG16: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR YUYV: LINEAR UYVY: LINEAR NV12: AMPHION_UNKNOWN_MODIFIER LINEAR NV21: AMPHION_UNKNOWN_MODIFIER LINEAR 48 zpos: flags: range values: 0 3 value: 1 49 alpha: flags: range values: 0 65535 value: 65535 50 pixel blend mode: flags: enum enums: None=2 Pre-multiplied=0 Coverage=1 value: 0 51 COLOR_ENCODING: flags: enum enums: ITU-R BT.601 YCbCr=0 ITU-R BT.709 YCbCr=1 value: 0 52 COLOR_RANGE: flags: enum enums: YCbCr limited range=0 YCbCr full range=1 value: 1 53 0 0 0,0 0,0 0 0x00000001 formats: AR24 XR24 AB24 XB24 RA24 RX24 BA24 BX24 RG16 YUYV UYVY NV12 NV21 props: 8 type: flags: immutable enum enums: Overlay=0 Primary=1 Cursor=2 value: 0 30 IN_FORMATS: flags: immutable blob blobs: value: 01000000000000000d00000018000000 04000000500000004152323458523234 41423234584232345241323452583234 42413234425832345247313659555956 555956594e5631324e56323100000000 ff010000000000000000000000000000 0100000000000006ff01000000000000 00000000000000000200000000000006 00180000000000000000000000000000 01000000000000f0ff1f000000000000 00000000000000000000000000000000 in_formats blob decoded: AR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR AB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RG16: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR YUYV: LINEAR UYVY: LINEAR NV12: AMPHION_UNKNOWN_MODIFIER LINEAR NV21: AMPHION_UNKNOWN_MODIFIER LINEAR 55 zpos: flags: range values: 0 3 value: 1 56 alpha: flags: range values: 0 65535 value: 65535 57 pixel blend mode: flags: enum enums: None=2 Pre-multiplied=0 Coverage=1 value: 0 58 COLOR_ENCODING: flags: enum enums: ITU-R BT.601 YCbCr=0 ITU-R BT.709 YCbCr=1 value: 0 59 COLOR_RANGE: flags: enum enums: YCbCr limited range=0 YCbCr full range=1 value: 1 60 67 95 0,0 0,0 0 0x00000002 formats: AR24 XR24 AB24 XB24 RA24 RX24 BA24 BX24 RG16 YUYV UYVY NV12 NV21 props: 8 type: flags: immutable enum enums: Overlay=0 Primary=1 Cursor=2 value: 1 30 IN_FORMATS: flags: immutable blob blobs: value: 01000000000000000d00000018000000 04000000500000004152323458523234 41423234584232345241323452583234 42413234425832345247313659555956 555956594e5631324e56323100000000 ff010000000000000000000000000000 0100000000000006ff01000000000000 00000000000000000200000000000006 00180000000000000000000000000000 01000000000000f0ff1f000000000000 00000000000000000000000000000000 in_formats blob decoded: AR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR AB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RG16: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR YUYV: LINEAR UYVY: LINEAR NV12: AMPHION_UNKNOWN_MODIFIER LINEAR NV21: AMPHION_UNKNOWN_MODIFIER LINEAR 62 zpos: flags: range values: 0 3 value: 0 63 alpha: flags: range values: 0 65535 value: 65535 64 pixel blend mode: flags: enum enums: None=2 Pre-multiplied=0 Coverage=1 value: 0 65 COLOR_ENCODING: flags: enum enums: ITU-R BT.601 YCbCr=0 ITU-R BT.709 YCbCr=1 value: 0 66 COLOR_RANGE: flags: enum enums: YCbCr limited range=0 YCbCr full range=1 value: 1 68 0 0 0,0 0,0 0 0x00000002 formats: AR24 XR24 AB24 XB24 RA24 RX24 BA24 BX24 RG16 YUYV UYVY NV12 NV21 props: 8 type: flags: immutable enum enums: Overlay=0 Primary=1 Cursor=2 value: 0 30 IN_FORMATS: flags: immutable blob blobs: value: 01000000000000000d00000018000000 04000000500000004152323458523234 41423234584232345241323452583234 42413234425832345247313659555956 555956594e5631324e56323100000000 ff010000000000000000000000000000 0100000000000006ff01000000000000 00000000000000000200000000000006 00180000000000000000000000000000 01000000000000f0ff1f000000000000 00000000000000000000000000000000 in_formats blob decoded: AR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR AB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RG16: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR YUYV: LINEAR UYVY: LINEAR NV12: AMPHION_UNKNOWN_MODIFIER LINEAR NV21: AMPHION_UNKNOWN_MODIFIER LINEAR 70 zpos: flags: range values: 0 3 value: 1 71 alpha: flags: range values: 0 65535 value: 65535 72 pixel blend mode: flags: enum enums: None=2 Pre-multiplied=0 Coverage=1 value: 0 73 COLOR_ENCODING: flags: enum enums: ITU-R BT.601 YCbCr=0 ITU-R BT.709 YCbCr=1 value: 0 74 COLOR_RANGE: flags: enum enums: YCbCr limited range=0 YCbCr full range=1 value: 1 75 0 0 0,0 0,0 0 0x00000002 formats: AR24 XR24 AB24 XB24 RA24 RX24 BA24 BX24 RG16 YUYV UYVY NV12 NV21 props: 8 type: flags: immutable enum enums: Overlay=0 Primary=1 Cursor=2 value: 0 30 IN_FORMATS: flags: immutable blob blobs: value: 01000000000000000d00000018000000 04000000500000004152323458523234 41423234584232345241323452583234 42413234425832345247313659555956 555956594e5631324e56323100000000 ff010000000000000000000000000000 0100000000000006ff01000000000000 00000000000000000200000000000006 00180000000000000000000000000000 01000000000000f0ff1f000000000000 00000000000000000000000000000000 in_formats blob decoded: AR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR AB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RG16: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR YUYV: LINEAR UYVY: LINEAR NV12: AMPHION_UNKNOWN_MODIFIER LINEAR NV21: AMPHION_UNKNOWN_MODIFIER LINEAR 77 zpos: flags: range values: 0 3 value: 1 78 alpha: flags: range values: 0 65535 value: 65535 79 pixel blend mode: flags: enum enums: None=2 Pre-multiplied=0 Coverage=1 value: 0 80 COLOR_ENCODING: flags: enum enums: ITU-R BT.601 YCbCr=0 ITU-R BT.709 YCbCr=1 value: 0 81 COLOR_RANGE: flags: enum enums: YCbCr limited range=0 YCbCr full range=1 value: 1 82 0 0 0,0 0,0 0 0x00000002 formats: AR24 XR24 AB24 XB24 RA24 RX24 BA24 BX24 RG16 YUYV UYVY NV12 NV21 props: 8 type: flags: immutable enum enums: Overlay=0 Primary=1 Cursor=2 value: 0 30 IN_FORMATS: flags: immutable blob blobs: value: 01000000000000000d00000018000000 04000000500000004152323458523234 41423234584232345241323452583234 42413234425832345247313659555956 555956594e5631324e56323100000000 ff010000000000000000000000000000 0100000000000006ff01000000000000 00000000000000000200000000000006 00180000000000000000000000000000 01000000000000f0ff1f000000000000 00000000000000000000000000000000 in_formats blob decoded: AR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XR24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR AB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR XB24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BA24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR BX24: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR RG16: VIVANTE_TILED VIVANTE_SUPER_TILED LINEAR YUYV: LINEAR UYVY: LINEAR NV12: AMPHION_UNKNOWN_MODIFIER LINEAR NV21: AMPHION_UNKNOWN_MODIFIER LINEAR 84 zpos: flags: range values: 0 3 value: 1 85 alpha: flags: range values: 0 65535 value: 65535 86 pixel blend mode: flags: enum enums: None=2 Pre-multiplied=0 Coverage=1 value: 0 87 COLOR_ENCODING: flags: enum enums: ITU-R BT.601 YCbCr=0 ITU-R BT.709 YCbCr=1 value: 0 88 COLOR_RANGE: flags: enum enums: YCbCr limited range=0 YCbCr full range=1 value: 1 Frame buffers: id size pitch root@imx8qxpc0mek:~#