U-Boot SPL 2021.04-lf_v2021.04+g263b27e076 (Nov 22 2021 - 01:39:23 +0000) PMIC: PFUZE100 ID=0x10 DDRINFO: start DRAM init DDRINFO: DRAM rate 3200MTS DDRINFO:ddrphy calibration done DDRINFO: ddrmix config done SEC0: RNG instantiated Normal Boot Trying to boot from MMC1 Authenticate image from DDR location 0x401fcdc0... D/TC:0 get_aslr_seed:1415 Bad fdt: -9 D/TC:0 plat_get_aslr_seed:109 Warning: no ASLR seed D/TC:0 add_phys_mem:570 TEE_SHMEM_START type NSEC_SHM 0xffc00000 size 0x00400000 D/TC:0 add_phys_mem:570 TA_RAM_START type TA_RAM 0xfe200000 size 0x01a00000 D/TC:0 add_phys_mem:570 VCORE_UNPG_RW_PA type TEE_RAM_RW 0xfe07c000 size 0x00184000 D/TC:0 add_phys_mem:570 VCORE_UNPG_RX_PA type TEE_RAM_RX 0xfe000000 size 0x0007c000 D/TC:0 add_phys_mem:570 ROUNDDOWN(0x38800000, CORE_MMU_PGDIR_SIZE) type IO_SEC 0x38800000 size 0x00200000 D/TC:0 add_phys_mem:570 ROUNDDOWN(0x30360000, CORE_MMU_PGDIR_SIZE) type IO_SEC 0x30200000 size 0x00400000 D/TC:0 add_phys_mem:570 ROUNDDOWN((0x30860000), CORE_MMU_PGDIR_SIZE) type IO_NSEC 0x30800000 size 0x00400000 D/TC:0 add_phys_mem:570 TZASC_BASE type IO_SEC 0x32f80000 size 0x00010000 D/TC:0 add_phys_mem:570 ROUNDDOWN(0x30350000, CORE_MMU_PGDIR_SIZE) type IO_SEC 0x30200000 size 0x00400000 D/TC:0 add_phys_mem:584 Physical mem map overlaps 0x30200000 D/TC:0 add_va_space:610 type RES_VASPACE size 0x00a00000 D/TC:0 add_va_space:610 type SHM_VASPACE size 0x02000000 D/TC:0 dump_mmap_table:723 type NSEC_SHM va 0xf8600000..0xf89fffff pa 0xffc00000..0xffffffff size 0x00400000 (pgdir) D/TC:0 dump_mmap_table:723 type TA_RAM va 0xf8a00000..0xfa3fffff pa 0xfe200000..0xffbfffff size 0x01a00000 (pgdir) D/TC:0 dump_mmap_table:723 type IO_SEC va 0xfa600000..0xfa7fffff pa 0x38800000..0x389fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:723 type IO_NSEC va 0xfa800000..0xfabfffff pa 0x30800000..0x30bfffff size 0x00400000 (pgdir) D/TC:0 dump_mmap_table:723 type IO_SEC va 0xfac00000..0xfaffffff pa 0x30200000..0x305fffff size 0x00400000 (pgdir) D/TC:0 dump_mmap_table:723 type RES_VASPACE va 0xfb000000..0xfb9fffff pa 0x00000000..0x009fffff size 0x00a00000 (pgdir) D/TC:0 dump_mmap_table:723 type SHM_VASPACE va 0xfbc00000..0xfdbfffff pa 0x00000000..0x01ffffff size 0x02000000 (pgdir) D/TC:0 dump_mmap_table:723 type IO_SEC va 0xfdff0000..0xfdffffff pa 0x32f80000..0x32f8ffff size 0x00010000 (smallpg) D/TC:0 dump_mmap_table:723 type TEE_RAM_RX va 0xfe000000..0xfe07bfff pa 0xfe000000..0xfe07bfff size 0x0007c000 (smallpg) D/TC:0 dump_mmap_table:723 type TEE_RAM_RW va 0xfe07c000..0xfe1fffff pa 0xfe07c000..0xfe1fffff size 0x00184000 (smallpg) D/TC:0 core_mmu_xlat_table_alloc:494 xlat tables used 1 / 8 D/TC:0 core_mmu_xlat_table_alloc:494 xlat tables used 2 / 8 D/TC:0 core_mmu_xlat_table_alloc:494 xlat tables used 3 / 8 I/TC: I/TC: Non-secure external DT found D/TC:0 0 discover_nsec_memory:1181 No non-secure memory found in FDT D/TC:0 0 discover_nsec_memory:1200 Warning register_dynamic_shm() is deprecated, please use register_ddr() instead D/TC:0 0 carve_out_phys_mem:298 No need to carve out 0xfe000000 size 0x200000 D/TC:0 0 carve_out_phys_mem:298 No need to carve out 0xfe200000 size 0x1a00000 D/TC:0 0 carve_out_phys_mem:298 No need to carve out 0xffc00000 size 0x400000 D/TC:0 0 get_console_node_from_dt:70 No console directive from DTB I/TC: OP-TEE version: lf-5.15.5-1.0.0-dev (gcc version 10.2.0 (GCC)) #1 Wed 09 Feb 2022 03:43:08 PM UTC aarch64 I/TC: Primary CPU initializing D/TC:0 0 boot_init_primary_late:1294 Executing at offset 0 with virtual load address 0xfe000000 D/TC:0 0 call_preinitcalls:21 level 2 mobj_mapped_shm_init() D/TC:0 0 mobj_mapped_shm_init:448 Shared memory address range: fbc00000, fdc00000 D/TC:0 0 call_initcalls:40 level 1 register_time_source() D/TC:0 0 call_initcalls:40 level 1 teecore_init_pub_ram() D/TC:0 0 call_initcalls:40 level 1 crypto_driver_init() D/TC:0 0 gic_it_set_cpu_mask:295 cpu_mask: writing 0xff0000 to 0xfa600890 D/TC:0 0 gic_it_set_cpu_mask:297 cpu_mask: 0x0 D/TC:0 0 gic_it_set_prio:309 prio: writing 0x1 to 0xfa600492 D/TC:0 0 caam_hal_sm_get_base_dt:27 CAAM Node not found err = 0xFFFFFFFF D/TC:0 0 snvs_get_security_cfg:23 HPSR: 0x8000bd00 D/TC:0 0 caam_hal_ctrl_fill_mpmr:207 is_filled = false D/TC:0 0 caam_hal_ctrl_fill_mpmr:251 val_scfgr = 0x34000001 D/TC:0 0 call_initcalls:40 level 2 init_caam_late() D/TC:0 0 call_initcalls:40 level 3 platform_security_config() D/TC:0 0 snvs_get_security_cfg:23 HPSR: 0x8000bd00 D/TC:0 0 call_initcalls:40 level 3 check_ta_store() D/TC:0 0 check_ta_store:408 TA store: "Secure Storage TA" D/TC:0 0 check_ta_store:408 TA store: "REE" D/TC:0 0 call_initcalls:40 level 3 verify_pseudo_tas_conformance() D/TC:0 0 call_initcalls:40 level 3 tee_cryp_init() D/TC:0 0 call_initcalls:40 level 4 tee_fs_init_key_manager() D/TC:0 0 call_initcalls:40 level 5 tzasc_init() D/TC:0 0 imx_configure_tzasc:68 Action register: 0x1 D/TC:0 0 tzc_dump_state:336 TZC380 configuration: D/TC:0 0 tzc_dump_state:337 security_inversion_en 0 D/TC:0 0 tzc_dump_state:344 D/TC:0 0 tzc_dump_state:345 region 1 D/TC:0 0 tzc_dump_state:348 region_base: 0x0000000000000000 D/TC:0 0 tzc_dump_state:350 region sp: f D/TC:0 0 tzc_dump_state:351 region size: 1f D/TC:0 0 tzc_dump_state:344 D/TC:0 0 tzc_dump_state:345 region 2 D/TC:0 0 tzc_dump_state:348 region_base: 0x00000000bc000000 D/TC:0 0 tzc_dump_state:350 region sp: c D/TC:0 0 tzc_dump_state:351 region size: 19 D/TC:0 0 tzc_dump_state:344 D/TC:0 0 tzc_dump_state:345 region 3 D/TC:0 0 tzc_dump_state:348 region_base: 0x00000000bf800000 D/TC:0 0 tzc_dump_state:350 region sp: c D/TC:0 0 tzc_dump_state:351 region size: 16 D/TC:0 0 tzc_dump_state:344 D/TC:0 0 tzc_dump_state:345 region 4 D/TC:0 0 tzc_dump_state:348 region_base: 0x00000000bf800000 D/TC:0 0 tzc_dump_state:350 region sp: f D/TC:0 0 tzc_dump_state:351 region size: 16 D/TC:0 0 tzc_dump_state:354 Lockdown select: 0 D/TC:0 0 tzc_dump_state:356 Lockdown range: 0 D/TC:0 0 tzc_dump_state:358 Action register: 1 D/TC:0 0 tzc_dump_state:359 exit D/TC:0 0 call_initcalls:40 level 5 imx_ocotp_init() D/TC:0 0 call_initcalls:40 level 6 mobj_init() D/TC:0 0 call_initcalls:40 level 6 default_mobj_init() D/TC:0 0 call_finalcalls:59 level 1 release_external_dt() I/TC: Primary CPU switching to normal world boot U-Boot 2021.04-lf_v2021.04+g263b27e076 (Nov 22 2021 - 01:39:23 +0000) CPU: i.MX8MQ rev2.1 1500 MHz (running at 1000 MHz) CPU: Commercial temperature grade (0C to 95C) at 47C Reset cause: POR Model: NXP i.MX8MQ EVK DRAM: 3 GiB tcpc_init: Can't find device id=0x50 setup_typec: tcpc init failed, err=-19 MMC: FSL_SDHC: 0, FSL_SDHC: 1 Loading Environment from MMC... *** Warning - bad CRC, using default environment [*]-Video Link 0imx8m_hdmi_probe (1280 x 720) [0] display-controller@32e00000, video [1] hdmi@32c00000, display In: serial Out: serial Err: serial SEC0: RNG instantiated BuildInfo: - ATF 5782363 switch to partitions #0, OK mmc0(part 0) is current device flash target is MMC:0 Net: eth0: ethernet@30be0000 Fastboot: Normal Normal Boot Hit any key to stop autoboot: 0 starting USB... Bus usb@38100000: Failed to initialize board for imx8m USB probe failed, error -22 Bus usb@38200000: Register 2000140 NbrPorts 2 Starting the controller USB XHCI 1.10 scanning bus usb@38200000 for devices... 1 USB Device(s) found scanning usb for storage devices... 0 Storage Device(s) found Device 0: unknown device MMC: no card present switch to partitions #0, OK mmc0(part 0) is current device Scanning mmc 0:1... 47777 bytes read in 9 ms (5.1 MiB/s) Scanning disk mmc@30b40000.blk... MMC: no card present Scanning disk mmc@30b50000.blk... Disk mmc@30b50000.blk not ready Found 3 disks No EFI system partition BootOrder not defined EFI boot manager: Cannot load any image Running BSP bootcmd ... switch to partitions #0, OK mmc0(part 0) is current device Failed to load 'boot.scr' 30118400 bytes read in 178 ms (161.4 MiB/s) Booting from mmc ... 47777 bytes read in 9 ms (5.1 MiB/s) Authenticate image from DDR location 0x40480000... bad magic magic=0x0 length=0x00 version=0x0 bad length magic=0x0 length=0x00 version=0x0 bad version magic=0x0 length=0x00 version=0x0 Error: Invalid IVT structure Allowed IVT structure: IVT HDR = 0x4X2000D1 IVT ENTRY = 0xXXXXXXXX IVT RSV1 = 0x0 IVT DCD = 0x0 IVT BOOT_DATA = 0xXXXXXXXX IVT SELF = 0xXXXXXXXX IVT CSF = 0xXXXXXXXX IVT RSV2 = 0x0 Authenticate Image Fail, Please check u-boot=>