Download is complete Waiting for the target board boot... ===================hardware_init===================== ********Found PMIC PCA9450********** hardware_init exit ************************************************************************* ************************************************************************* ************************************************************************* MX8 DDR Stress Test V3.30 Built on Nov 24 2021 13:52:12 ************************************************************************* Waiting for board configuration from PC-end... --Set up the MMU and enable I and D cache-- - This is the Cortex-A53 core - Check if I cache is enabled - Enabling I cache since it was disabled - Push base address of TTB to TTBR0_EL3 - Config TCR_EL3 - Config MAIR_EL3 - Enable MMU - Data Cache has been enabled - Check system memory register, only for debug - VMCR Check: - ttbr0_el3: 0x97d000 - tcr_el3: 0x2051c - mair_el3: 0x774400 - sctlr_el3: 0xc01815 - id_aa64mmfr0_el1: 0x1122 - MMU and cache setup complete ************************************************************************* ARM clock(CA53) rate: 1800MHz DDR Clock: 2000MHz ============================================ DDR configuration DDR type is LPDDR4 Data width: 32, bank num: 8 Row size: 17, col size: 10 Two chip selects are used Number of DDR controllers used on the SoC: 1 Density per chip select: 4096MB Density per controller is: 8192MB Total density detected on the board is: 8192MB ============================================ MX8M-plus: Cortex-A53 is found ************************************************************************* ============ Step 1: DDRPHY Training... ============ ---DDR 1D-Training @2000Mhz... [Process] End of CA training [Process] End of initialization [Process] End of read enable training [Process] End of fine write leveling [Process] End of read DQ deskew training [Process] End of MPR read delay center optimization [Process] End of Write Leveling coarse delay [Process] End of write delay center optimization [Process] End of read delay center optimization [Process] End of max read latency training [Result] PASS ---DDR 1D-Training @200Mhz... [Process] End of CA training [Process] End of initialization [Process] End of read enable training [Process] End of fine write leveling [Process] End of MPR read delay center optimization [Process] End of Write Leveling coarse delay [Process] End of write delay center optimization [Process] End of read delay center optimization [Process] End of max read latency training [Result] PASS ---DDR 1D-Training @50Mhz... [Process] End of CA training [Process] End of initialization [Process] End of read enable training [Process] End of fine write leveling [Process] End of MPR read delay center optimization [Process] End of Write Leveling coarse delay [Process] End of write delay center optimization [Process] End of read delay center optimization [Process] End of max read latency training [Result] PASS ---DDR 2D-Training @2000Mhz... [Process] End of initialization [Process] End of 2D write delay/voltage center optimization [Process] End of 2D write delay/voltage center optimization [Process] End of 2D read delay/voltage center optimization [Process] End of 2D read delay/voltage center optimization [Result] PASS ============ Step 2: DDR memory accessing... ============ Verifying DDR frequency point0@2000MHz.......Pass Verifying DDR frequency point1@200MHz.......Pass Verifying DDR frequency point2@50MHz.......Pass [Result] OK ============ Step 3: DDR parameters processing... ============ [Result] Done Success: DDR Calibration completed!!! DDR Stress Test Iteration 1 -------------------------------- --Running DDR test on region 1-- -------------------------------- t0.1: data is addr test .... t0.2: row hop read test ... t1: memcpy SSN armv8_x32 test .Address of test1 failure: 0x000000014002EAA8 Data was: 0xF7FFFFEF00200000 But pattern was: 0xFFFFFFFF00200000