MYD-JX8MX development board based on NXP i.MX8M quad processors provides powerful multi-media functions including dual displays, dual cameras, high-quality audio, etc. The target applications scale from consumer home audio to industrial building automation and mobile computers requiring high-performance and low-power processors.
Highlights:
- MYC-JX8MX CPU Module as Controller Board
- NXP i.MX 8M Quad Application Processor
- 1GB / 2GB LPDDR4, 8GB eMMC Flash, 256Mbit QSPI Flash
- RS232, 4 x USB 3.0 Host, 1 x USB 3.0 Host/Device, PCIe 3.0 (x4) NVMe SSD Interface, TF Card Slot
- Supports Gigabit Ethernet, WiFi/BT and 4G LTE - 2 x MIPI-CSI, HDMI, 2 x LVDS, MIPI-DSI, Audio Input/Output