13MP Autofocus 4-lane MIPI camera board for NXP iMX6

Video created by Dharma Lingam on Sep 26, 2018

    e-con Systems launches the 13MP Autofocus 4-lane MIPI camera board for NXP i.MX6. This camera is based on 1/3.2" AR1335 CMOS image sensor with advanced 1.1µm pixel BSI technology from ON Semiconductor® and an integrated high-performance image signal processor (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control).

     

    Target Applications

    • Kiosk
    • Documents Reader/Scanner
    • Unmanned Aerial Vehicles (UAVs)
    • Autonomous Robotic Systems
    • Mobile Medical Imaging
    • Intelligent Video Analytics (IVA)

     

    FeaturesBenefits
    Advanced 1.1µm pixel BSI technologyDelivers superior low-light image quality and produces accurate color reproduction
    1080p @80 fps - YUV422High quality HD video playback
    Interlaced High Dynamic Range (iHDR)Allows to capture clear images in both extreme lighting conditions
    Pan Tilt Digital Zoom(Upto 8x)Allows to get a closer view of far-away objects
    AutofocusAllows users to reliably and easily maintain sharp focus on subjects as they move throughout the frame