3D video streaming & recording using iMX6 Micro RDK and Dual Camera System

Video created by Dharma Lingam on Dec 12, 2017

    Are you looking to build a 3D video streaming & recording system that can be used in Stereo Dental Cameras, Obstacle Detection in Robotics, 3D Virtual tours, etc.

     

    Look no further, watch this demo of 3D video streaming & recording using Meissa, eSOMiMX6-micro RDK & Dual Cameras.

     

    eSOMiMX6-micro is a high performance micro system on module based on NXP/Freescale i.MX6 Quad/Dual Core ARM® Cortex™-A9 in an ultra-small form factor of 54mm x 20mm with just 10mA in suspend current. eSOMiMX6-micro System on Module also supports Wireless LAN and Bluetooth module. OS support – Linux, Android Marshmallow* (* – Under Development).

     

    Meissa, the powerful evaluation kit has the smallest carrier board in the industry; it’s just the size of a credit card.

    Try it and let us know your feedback.