AnsweredAssumed Answered

imx6sx RAM 512 stuck while flashing

Question asked by Rakesh Patel on Jun 24, 2020
Latest reply on Jun 25, 2020 by Rakesh Patel

imx6sx based custom board stuck in uboot while flashing using mfgtool. 

 

Configurations:

Memory type:DDR3
Manufacturer:Micron
Memory part number:MT41K128M16JT-107 IT:K TR
Density per chip select (Gb):4
Number of Chip Selects per channel used21
Total DRAM density (Gb)4
Number of ROW Addresses214
Number of COLUMN Addresses210
Number of BANKS28
Bus Width (input 16, 32, or 64 bits)232
Clock Cycle Freq (MHz)3400

 

DCD table is attached.

uboot folder in fsl build = u-boot-imx-mfgtool/2016.03-r0/

 

Stuck logs:

===================

U-Boot 2016.03-nxp/imx_v2016.03_4.1.15_2.0.0_ga+ga57b13b (Jun 24 2020 - 18:37:49 +0530)

CPU: Freescale i.MX6SX rev1.4 at 792MHz
CPU: Automotive temperature grade (-40C to 125C) at 47C
Reset cause: POR
Board: MX6SX SABRE SDB
I2C: ready
DRAM:

Attachments

Outcomes