AnsweredAssumed Answered

usb 1-1: device descriptor read/64, error -110

Question asked by 优悠 宋 on Jun 3, 2020
Latest reply on Jun 3, 2020 by igorpadykov

When I use a USB flash drive, the USB flash drive can be read at first, but the USB flash drive cannot be read after a while.usb Linux version 3.0.35 in imx6q.

The diary is as follows:      

 

<6>[ 0.000000] Initializing cgroup subsys cpu
<5>[ 0.000000] Linux version 3.0.35-g323ebfc-dirty (songdezhao@user-virtual-machine) (gcc version 4.6.x-google 20120106 (prerelease) (GCC) ) #44 SMP PREEMPT Sat May 16 16:56:02 CST 2020
<4>[ 0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
<4>[ 0.000000] CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
<4>[ 0.000000] Machine: Freescale i.MX 6Quad/DualLite/Solo Sabre-SD Board
<6>[ 0.000000] syscfg address 17a00000
<4>[ 0.000000] Memory policy: ECC disabled, Data cache writealloc
<6>[ 0.000000] CPU identified as i.MX6Q, unknown revision
<7>[ 0.000000] On node 0 totalpages: 405248
<7>[ 0.000000] free_area_init_node: node 0, pgdat c0b9f520, node_mem_map c1288000
<7>[ 0.000000] Normal zone: 800 pages used for memmap
<7>[ 0.000000] Normal zone: 0 pages reserved
<7>[ 0.000000] Normal zone: 84960 pages, LIFO batch:15
<7>[ 0.000000] HighMem zone: 3296 pages used for memmap
<7>[ 0.000000] HighMem zone: 316192 pages, LIFO batch:31
<6>[ 0.000000] PERCPU: Embedded 7 pages/cpu @c2295000 s6080 r8192 d14400 u32768
<7>[ 0.000000] pcpu-alloc: s6080 r8192 d14400 u32768 alloc=8*4096
<7>[ 0.000000] pcpu-alloc: [0] 0 [0] 1 [0] 2 [0] 3
<4>[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 401152
<5>[ 0.000000] Kernel command line: console=ttymxc0,115200 loglevel=2 init=/init video=mxcfb0:dev=ldb,LDB-SYSINFO1,if=RGB24,fbpix=RGB32 ldb=spl0 video=mxcfb1:dev=hdmi,1920x720M@30,if=RGB24,fbpix=RGB32 video=mxcfb2:off fbmem=64M,64M gpumem=192M fb0base=0x17b00000 vmalloc=400M androidboot.console=ttymxc0 androidboot.hardware=freescale androidboot.serialno=1c1811d4ee804bf3
<6>[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
<6>[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
<6>[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
<6>[ 0.000000] Memory: 122MB 453MB 768MB 240MB = 1583MB total
<5>[ 0.000000] Memory: 1584564k/1584564k available, 512588k reserved, 1277952K highmem
<5>[ 0.000000] Virtual kernel memory layout:
<5>[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
<5>[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
<5>[ 0.000000] DMA : 0xfbe00000 - 0xffe00000 ( 64 MB)
<5>[ 0.000000] vmalloc : 0xd9800000 - 0xf2000000 ( 392 MB)
<5>[ 0.000000] lowmem : 0xc0000000 - 0xd9000000 ( 400 MB)
<5>[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
<5>[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
<5>[ 0.000000] .init : 0xc0008000 - 0xc018f000 (1564 kB)
<5>[ 0.000000] .text : 0xc018f000 - 0xc084aa58 (6895 kB)
<5>[ 0.000000] .data : 0xc084c000 - 0xc0ba14a0 (3414 kB)
<5>[ 0.000000] .bss : 0xc0ba14c4 - 0xc12871a0 (7064 kB)
<6>[ 0.000000] Preemptible hierarchical RCU implementation.
<6>[ 0.000000] NR_IRQS:624
<6>[ 0.000000] MXC GPIO hardware
<6>[ 0.000000] sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 1431655ms
<6>[ 0.000000] arm_max_freq=800MHz
<6>[ 0.000000] MXC_Early serial console at MMIO 0x2020000 (options '115200')
<6>[ 0.000000] bootconsole [ttymxc0] enabled
<6>[ 0.000408] Calibrating delay loop... 1581.05 BogoMIPS (lpj=7905280)
<6>[ 0.090148] pid_max: default: 32768 minimum: 301
<6>[ 0.090377] Mount-cache hash table entries: 512
<6>[ 0.091052] Initializing cgroup subsys cpuacct
<6>[ 0.091104] Initializing cgroup subsys freezer
<6>[ 0.091150] CPU: Testing write buffer coherency: ok
<6>[ 0.091430] hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available
<4>[ 0.192092] CPU1: Booted secondary processor
<4>[ 0.272085] CPU2: Booted secondary processor
<4>[ 0.352083] CPU3: Booted secondary processor
<6>[ 0.441478] Brought up 4 CPUs
<6>[ 0.441497] SMP: Total of 4 processors activated (6324.22 BogoMIPS).
<6>[ 0.467251] sdhci: Secure Digital Host Controller Interface driver
<6>[ 0.467267] sdhci: Copyright(c) Pierre Ossman
<6>[ 0.469128] print_constraints: dummy:
<6>[ 0.469389] NET: Registered protocol family 16
<6>[ 0.474849] print_constraints: vddpu: 725 <--> 1300 mV at 700 mV fast normal
<6>[ 0.475231] print_constraints: vddcore: 725 <--> 1300 mV at 1150 mV fast normal
<6>[ 0.475597] print_constraints: vddsoc: 725 <--> 1300 mV at 1200 mV fast normal
<6>[ 0.475956] print_constraints: vdd2p5: 2000 <--> 2775 mV at 2400 mV fast normal
<6>[ 0.476302] print_constraints: vdd1p1: 800 <--> 1400 mV at 1100 mV fast normal
<6>[ 0.476686] print_constraints: vdd3p0: 2625 <--> 3400 mV at 3000 mV fast normal
<6>[ 0.478089] system config: get buffer at start 17a00000, size 100000
<4>[ 0.478104] ______sys_cfg->hwcfg.hw_version is 9
<4>[ 0.488426] imx6q_add_imx_i2c MACHINE_4RJ2
<6>[ 0.491954] ===>imx6q_tft_init
<4>[ 0.551413] ___ivt 1410 init____
<4>[ 0.551427] [nFore] Init WiFi gpio IVt 1410
<6>[ 0.652408] [nFore] imx6q_ivt1410_init_bluetooth
<4>[ 0.691681] ___ivt 1410 init___ivtbt_
<6>[ 0.692147] ===>hk_usb_init
<6>[ 0.699735] hw-breakpoint: found 6 breakpoint and 1 watchpoint registers.
<6>[ 0.699750] hw-breakpoint: 1 breakpoint(s) reserved for watchpoint single-step.
<6>[ 0.699778] hw-breakpoint: maximum watchpoint size is 4 bytes.
<6>[ 0.699825] L310 cache controller enabled
<6>[ 0.699838] l2x0: 16 ways, CACHE_ID 0x410000c7, AUX_CTRL 0x32070000, Cache size: 1048576 B
<6>[ 0.723410] bio: create slab <bio-0> at 0
<6>[ 0.726888] mxs-dma mxs-dma-apbh: initialized
<6>[ 0.727259] print_constraints: vmmc: 3300 mV
<6>[ 0.727599] i2c /dev entries driver
<4>[ 0.730509] imx_vd_ds934_init
<4>[ 0.730637] backcar star get class sysfs
<4>[ 0.730650] enter:get_hk85x_class create hk85x sysfs class!
<6>[ 0.731376] vgaarb: loaded
<6>[ 0.731902] mc_pfuze 2-0008: ID: 0,Full lay: 2 ,Metal lay: 1
<6>[ 0.732121] mc_pfuze 2-0008: FAB: 0 ,FIN: 0
<3>[ 0.735088] xingchen VDDARM_IN/VDDSOC_IN to 1.375V

 

<5>[ 0.746656] SCSI subsystem initialized
<6>[ 0.747150] spi_imx imx6q-ecspi.3: probed
<3>[ 0.747605] spi_imx imx6q-ecspi.1: chipselect 0 already in use
<3>[ 0.747620] spi_imx imx6q-ecspi.1: can't create new device for spidev
<6>[ 0.747633] spi_imx imx6q-ecspi.1: probed
<6>[ 0.748456] usbcore: registered new interface driver usbfs
<6>[ 0.748610] usbcore: registered new interface driver hub
<6>[ 0.748796] usbcore: registered new device driver usb
<6>[ 0.748810] Freescale USB OTG Driver loaded, $Revision: 1.55 $

 


<6>[ 1.585739] usbcore: registered new interface driver cdc_ether
<6>[ 1.585877] usbcore: registered new interface driver rndis_host
<6>[ 1.585914] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
<6>[ 1.586085] fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller
<6>[ 1.586111] fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 1
<6>[ 1.613973] fsl-ehci fsl-ehci.0: irq 75, io base 0x02184000
<6>[ 1.633966] fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00
<6>[ 1.634352] desc->bInterfaceClass = 0x9.
<6>[ 1.634360] desc->bInterfaceSubClass = 0x0.
<6>[ 1.634370] udev->descriptor.idVendor = 0x1d6b.
<6>[ 1.634377] udev->descriptor.idProduct = 0x2.
<6>[ 1.634585] hub 1-0:1.0: USB hub found
<6>[ 1.634604] hub 1-0:1.0: 1 port detected
<6>[ 1.634818] add wake up source irq 72
<6>[ 1.634868] fsl-ehci fsl-ehci.1: Freescale On-Chip EHCI Host Controller
<6>[ 1.634890] fsl-ehci fsl-ehci.1: new USB bus registered, assigned bus number 2
<6>[ 1.663980] fsl-ehci fsl-ehci.1: irq 72, io base 0x02184200
<6>[ 1.683968] fsl-ehci fsl-ehci.1: USB 2.0 started, EHCI 1.00
<6>[ 1.684334] desc->bInterfaceClass = 0x9.
<6>[ 1.684343] desc->bInterfaceSubClass = 0x0.
<6>[ 1.684350] udev->descriptor.idVendor = 0x1d6b.
<6>[ 1.684357] udev->descriptor.idProduct = 0x2.
<6>[ 1.684567] hub 2-0:1.0: USB hub found
<6>[ 1.684585] hub 2-0:1.0: 1 port detected
<6>[ 1.685141] usbcore: registered new interface driver cdc_acm
<6>[ 1.685152] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters
<6>[ 1.685162] Initializing USB Mass Storage driver...
<6>[ 1.685344] usbcore: registered new interface driver usb-storage
<6>[ 1.685354] USB Mass Storage support registered.
<6>[ 1.685656] usbcore: registered new interface driver usbserial
<6>[ 1.685666] usbserial: USB Serial Driver core
<6>[ 1.685675] ARC USBOTG Device Controller driver (1 August 2005)
<4>[ 1.686336] usb_composite_probe
<4>[ 1.686349] usb_gadget_disconnect
<4>[ 1.687116] ==>ncm_function_init start!!!
<4>[ 1.687274] ==>eap_function_init start!!!
<4>[ 1.687286] imx6 cpu uid 32byte string ee804bf31c1811d4
<4>[ 1.687300] Gadget Android: controller 'fsl-usb2-udc' not recognized
<6>[ 1.687318] android_usb gadget: android_usb ready
<6>[ 1.687326] Suspend udc for OTG auto detect
<6>[ 1.687336] fsl-usb2-udc: bind to driver android_usb
<6>[ 1.687699] mousedev: PS/2 mouse device common for all mice
<4>[ 1.687710] enter into haoke_init
<4>[ 1.688013] enter into softi2c_init_probe
<4>[ 1.708046] softi2c_init_probe sys_cfg->syscfg.custom_id is 0x5
<4>[ 1.708056] softi2c_init_probe sys_cfg->hwcfg.hw_version is 0x9
<4>[ 1.708065] j2 softi2c_init_probe ipod i2c addr is 0x20
<4>[ 1.708073] j2 softi2c_init_probe ipod i2c addr is 0x20
<4>[ 1.717302] SWI2CWriteRetry send write adress no ACK! retry 10
<4>[ 1.717311] i2c_set_stop
<3>[ 1.717317] xingchen SWI2CRead 0x00 is 0x0
<4>[ 1.726358] SWI2CWriteRetry send write adress no ACK! retry 10
<4>[ 1.726366] i2c_set_stop
<3>[ 1.726372] xingchen SWI2CRead 0x01 is 0x0
<4>[ 1.735451] SWI2CWriteRetry send write adress no ACK! retry 10
<4>[ 1.735459] i2c_set_stop
<3>[ 1.735466] xingchen SWI2CRead 0x02 is 0x0
<4>[ 1.744509] SWI2CWriteRetry send write adress no ACK! retry 10
<4>[ 1.744517] i2c_set_stop
<3>[ 1.744523] xingchen SWI2CRead 0x03 is 0x0
<4>[ 1.744540] hk_softi2c: probe of hk_softi2c failed with error -1
<6>[ 1.744682] cyttsp6_device_access_init: Cypress TTSP Device Access Driver (Built TTDA.02.05.776586) rc=0
<6>[ 1.746155] using rtc device, snvs_rtc, for alarms
<6>[ 1.746188] snvs_rtc snvs_rtc.0: rtc core: registered snvs_rtc as rtc0
<6>[ 1.746788] imx2-wdt imx2-wdt.0: IMX2+ Watchdog Timer enabled. timeout=60s (nowayout=1)
<6>[ 1.747054] device-mapper: uevent: version 1.0.3
<6>[ 1.747294] device-mapper: ioctl: 4.20.0-ioctl (2011-02-02) initialised: dm-devel@redhat.com
<6>[ 1.748043] mmc0: SDHCI controller on platform [sdhci-esdhc-imx.3] using DMA
<4>[ 1.751436] select_sdio_host: qcm_sdio_host assigned. (d3fb9000)
<6>[ 1.751448] mmc1: SDHCI controller on platform [sdhci-esdhc-imx.2] using DMA
<4>[ 1.751512] sdhci sdhci-esdhc-imx.1: no write-protect pin available!
<4>[ 1.751523] sdhci sdhci-esdhc-imx.1: no card-detect pin available!
<6>[ 1.754796] mmc2: SDHCI controller on platform [sdhci-esdhc-imx.1] using DMA
<4>[ 1.754858] sdhci sdhci-esdhc-imx.0: no write-protect pin available!
<6>[ 1.758136] mmc3: SDHCI controller on platform [sdhci-esdhc-imx.0] using DMA
<6>[ 1.758384] mxc_vdoa mxc_vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
<6>[ 1.759011] VPU initialized
<6>[ 1.759206] Galcore version 4.6.9.9754
<4>[ 1.781569] anatop thermal critical=403, critical=383
<6>[ 1.781607] Thermal calibration data is 0x58c4e77d
<6>[ 1.781615] Thermal sensor with ratio = 184
<6>[ 1.793994] Anatop Thermal registered as thermal_zone0
<6>[ 1.794196] anatop_thermal_probe: default cooling device is cpufreq!
<4>[ 1.798847] xingchen hidraw_init
<4>[ 1.798858] xingchen hidraw_init result is 0
<4>[ 1.798988] xingchen hidraw_init end
<6>[ 1.799506] usbcore: registered new interface driver usbhid
<6>[ 1.799516] usbhid: USB HID core driver
<6>[ 1.800245] logger: created 256K log 'log_main'
<6>[ 1.800421] logger: created 256K log 'log_events'
<6>[ 1.800604] logger: created 256K log 'log_radio'
<6>[ 1.800779] logger: created 256K log 'log_system'
<6>[ 1.801477] usbcore: registered new interface driver snd-usb-audio
<6>[ 1.802164] wm8978 wm8978.0: wm8978 Audio codec
<6>[ 1.802535] tef6635 tef6635.0: tef6635 Audio codec
<4>[ 1.805925] wm8978 clk rate 0
<6>[ 1.807142] asoc: wm8978 <-> imx-ssi.1 mapping ok
<4>[ 1.807895] imx_audmux_config salve 0 master 5
<6>[ 1.809109] asoc: btcodec-usppcm <-> imx-ssi.0 mapping ok
<4>[ 1.809869] tef6635 clk rate 0
<6>[ 1.810740] asoc: tef6635 <-> imx-ssi.2 mapping ok
<6>[ 1.811283] ALSA device list:
<6>[ 1.811292] #0: wm8978-audio
<6>[ 1.811299] #1: imx-btcodec
<6>[ 1.811305] #2: tef6635-audio
<6>[ 1.811702] oprofile: using arm/armv7-ca9
<6>[ 1.812749] u32 classifier
<6>[ 1.812756] Actions configured
<6>[ 1.812764] Netfilter messages via NETLINK v0.30.
<6>[ 1.812831] nf_conntrack version 0.5.0 (16384 buckets, 65536 max)
<6>[ 1.813118] ctnetlink v0.93: registering with nfnetlink.
<6>[ 1.813165] NF_TPROXY: Transparent proxy support initialized, version 4.1.0
<6>[ 1.813174] NF_TPROXY: Copyright (c) 2006-2007 BalaBit IT Ltd.
<6>[ 1.815330] xt_time: kernel timezone is -0000
<6>[ 1.815477] ip_tables: (C) 2000-2006 Netfilter Core Team
<6>[ 1.815664] arp_tables: (C) 2002 David S. Miller
<6>[ 1.815715] TCP cubic registered
<6>[ 1.815723] Initializing XFRM netlink socket
<6>[ 1.817585] NET: Registered protocol family 10
<6>[ 1.820272] Mobile IPv6
<6>[ 1.820316] ip6_tables: (C) 2000-2006 Netfilter Core Team
<6>[ 1.820466] NET: Registered protocol family 17
<6>[ 1.820495] NET: Registered protocol family 15
<6>[ 1.820504] lib80211: common routines for IEEE802.11 drivers
<7>[ 1.820514] lib80211_crypt: registered algorithm 'NULL'
<7>[ 1.820523] lib80211_crypt: registered algorithm 'WEP'
<7>[ 1.820531] lib80211_crypt: registered algorithm 'CCMP'
<7>[ 1.820539] lib80211_crypt: registered algorithm 'TKIP'
<6>[ 1.820971] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
<5>[ 1.821171] DDR type is DDR3
<6>[ 1.821368] Bus freq driver module loaded
<6>[ 1.821382] Bus freq driver Enabled
<4>[ 1.821390] exynos5_manta_wlan_init: start
<6>[ 1.821713] mxc_dvfs_core_probe
<6>[ 1.821905] DVFS driver module loaded
<4>[ 1.822797] regulator_init_complete: PFUZE100_VGEN6: incomplete constraints, leaving on
<4>[ 1.823284] regulator_init_complete: PFUZE100_VGEN2: incomplete constraints, leaving on
<6>[ 1.823628] snvs_rtc snvs_rtc.0: setting system clock to 2019-01-01 00:00:00 UTC (1546300800)
<4>[ 1.823644] ztksha ....... set i2c3 to gpio
<4>[ 1.847236]
<4>[ 1.847240] zzh add response_buffer[0](0x07) response_buffer[1](0x00) response_buffer[2](0x02) response_buffer[3](0x00)
<6>[ 1.920810] mmc0: new high speed DDR MMC card at address 0001
<6>[ 1.921319] mmcblk0: mmc0:0001 HBG4a2 29.1 GiB
<6>[ 1.921526] mmcblk0boot0: mmc0:0001 HBG4a2 partition 1 8.00 MiB
<6>[ 1.921723] mmcblk0boot1: mmc0:0001 HBG4a2 partition 2 8.00 MiB
<6>[ 1.931484] mmcblk0: p1 p2 p3 < p5 p6 p7 p8 p9 p10 p11 p12 p13 p14 > p4
<4>[ 1.931742] mmcblk0: p4 size 6975488 extends beyond EOD, truncated
<6>[ 1.937506] mmcblk0boot1: unknown partition table
<6>[ 1.939472] mmcblk0boot0: unknown partition table
<6>[ 2.003990] usb 1-1: new high speed USB device number 2 using fsl-ehci
<4>[ 2.040077] mmc1: queuing unknown CIS tuple 0x01 (3 bytes)
<4>[ 2.045897] Check Haoke flag is OK
<4>[ 2.045905]
<4>[ 2.045908] sha204_init CheckHaokeFlag success!
<6>[ 2.046433] Freeing init memory: 1564K
<3>[ 2.050888] init: /init.rc: 863: invalid option 'disable'
<4>[ 2.050963] mmc1: queuing unknown CIS tuple 0x1a (5 bytes)
<3>[ 2.051511] init: /init.freescale.rc: 156: ignored duplicate definition of service 'wpa_supplicant'
<3>[ 2.051573] init: /init.freescale.rc: 165: invalid option '-e/data/misc/wifi/entropy.bin'
<4>[ 2.051946] init (1): /proc/1/oom_adj is deprecated, please use /proc/1/oom_score_adj instead.
<4>[ 2.054628] mmc1: queuing unknown CIS tuple 0x1b (8 bytes)
<4>[ 2.055360] mmc1: queuing unknown CIS tuple 0x14 (0 bytes)
<4>[ 2.068029] mmc1: queuing unknown CIS tuple 0x80 (1 bytes)
<4>[ 2.068121] mmc1: queuing unknown CIS tuple 0x81 (1 bytes)
<4>[ 2.068205] mmc1: queuing unknown CIS tuple 0x82 (1 bytes)
<6>[ 2.068250] mmc1: new high speed SDIO card at address 0001
<3>[ 2.163752] init: /dev/hw_random not found
<3>[ 2.264394] init: source=none, target=/sys/fs/cgroup/memory, system=cgroup, err=-1
<6>[ 2.383984] usb 1-1: new high speed USB device number 3 using fsl-ehci
<4>[ 2.414915] ak7738_spi_cdv_open
<4>[ 2.414941] fm1388_spi_cdv_open
<6>[ 2.414964] ds940 reset open!
<6>[ 2.414988] ds949 ack open!
<6>[ 2.415012] lp8860_open
<6>[ 2.415023] lp8860_close
<6>[ 2.426276] EXT4-fs (mmcblk0p5): mounted filesystem with ordered data mode. Opts: (null)
<6>[ 2.430325] EXT4-fs (mmcblk0p9): mounted filesystem with ordered data mode. Opts: (null)
<3>[ 2.586638] usb 1-1: device v0781 p1000 is not supported
<6>[ 2.587254] desc->bInterfaceClass = 0x8.
<6>[ 2.587263] desc->bInterfaceSubClass = 0x6.
<6>[ 2.587271] udev->descriptor.idVendor = 0x781.
<6>[ 2.587279] udev->descriptor.idProduct = 0x1000.
<6>[ 2.588112] scsi0 : usb-storage 1-1:1.0
<6>[ 2.754047] usb 2-1: new high speed USB device number 2 using fsl-ehci
<6>[ 2.965102] desc->bInterfaceClass = 0xff.
<6>[ 2.965112] desc->bInterfaceSubClass = 0xff.
<6>[ 2.965119] udev->descriptor.idVendor = 0x2c7c.
<6>[ 2.965127] udev->descriptor.idProduct = 0x435.
<6>[ 2.971600] cdc_ether 2-1:1.4: usb0: register 'cdc_ether' at usb-fsl-ehci.1-1, CDC Ethernet Device, 12:12:af:70:e5:35
<6>[ 3.092941] EXT4-fs (mmcblk0p4): recovery complete
<6>[ 3.093505] EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,errors=remount-ro
<6>[ 3.223991] fs_mgr: Running /system/bin/e2fsck on /dev/block/mmcblk0p4
<6>[ 3.263778] e2fsck: /dev/block/mmcblk0p4: clean, 319/215568 files, 47986/861688 blocks
<6>[ 3.268675] EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,noauto_da_alloc,errors=panic
<6>[ 3.279170] EXT4-fs (mmcblk0p6): recovery complete
<6>[ 3.279836] EXT4-fs (mmcblk0p6): mounted filesystem with ordered data mode. Opts: nomblk_io_submit
<6>[ 3.281171] EXT4-fs (mmcblk0p7): mounted filesystem with ordered data mode. Opts: (null)
<4>[ 4.241349] otgRoleSwitchModeWriteFunc mode is 0
<4>[ 4.241363] USBRoleSwitch start
<4>[ 4.241443] sys_cfg->sysctlInfo.encryp_ic = 85
<4>[ 5.985020] wifi_set_carddetect = 1
<4>[ 5.985034] manta_wifi_set_carddetect: 1
<4>[ 5.985043] wifi_detect_card: call in
<4>[ 5.985052] wifi_detect_card: (d3fb9000), call
<4>[ 6.084063] mmc1: queuing unknown CIS tuple 0x01 (3 bytes)
<4>[ 6.093681] mmc1: queuing unknown CIS tuple 0x1a (5 bytes)
<4>[ 6.097874] mmc1: queuing unknown CIS tuple 0x1b (8 bytes)
<4>[ 6.098725] mmc1: queuing unknown CIS tuple 0x14 (0 bytes)
<3>[ 6.112774] hifDeviceInserted: Dumping clocks (50000000,198000000)
<7>[ 6.130146] /proc/cld/athdiagpfs created
<4>[ 7.879754] session id - 0, AddSta session - 0
<4>[ 7.880364] target uses HTT version 3.31; host uses 3.9
<4>[ 7.880380] *** Warning: host/target HTT versions are different, though compatible!
<4>[ 7.905591] session id - 1, AddSta session - 0
<4>[ 7.910637] TXRX: ol_txrx_peer_find_add_id: Delete Peer d0130000
<6>[ 7.945508] Host SW:4.5.10.017, FW:0.0.0.4, HW:QCA9377_REV1_1
<6>[ 7.945923] wlan_logging_sock_activate_svc: Initalizing FEConsoleLog = 0 NumBuff = 32
<6>[ 7.946691] wlan_logging_sock_activate_svc: Activated wlan_logging svc
<6>[ 7.947076] wlan: driver loaded
<4>[ 7.977919] sensor_gyro_smi130_init start.
<4>[ 7.982724] gyro_smi130_probe etring .
<4>[ 8.019703] e552 vbus gpio is 1
<4>[ 8.024622] e552_l-->e552_probe--> for test.
<4>[ 8.024635] e552_bl.c-->e552_probe-->i2c_check_functionality success.
<6>[ 8.025479] usb 1-1: USB disconnect, device number 3
<4>[ 8.044450] ===>e552_init:read reg = 8
<3>[ 8.045865] fm1388_fw_loaded: until download parameter setting used 3071743 us
<3>[ 8.064482] load_fm1388_vec: file /system/etc/firmware/FM1388_run.vec
<3>[ 8.064645] load_fm1388_vec, File /system/etc/firmware/FM1388_run.vec opened!...
<4>[ 8.104932] ===>check_work_func,0x10 = 8,0x20 = 0
<4>[ 8.104948] ===>check_work_func:read reg error= 2
<4>[ 8.105726] ret = 0
<4>[ 8.124689] ===>e552_init:read reg = 8
<5>[ 8.125378] sd 0:0:0:0: [sda] Synchronizing SCSI cache
<6>[ 8.125524] sd 0:0:0:0: [sda] Result: hostbyte=0x01 driverbyte=0x00
<4>[ 8.131924] [xingchen]----mcu_set_bl_interrupt-----get val : 0----
<4>[ 8.264073] [xingchen]----mcu_set_bl_open
<3>[ 8.286290] check_dsp_status: crc value = 0x8888 @ 0x5ffdffe8 (0x8888 for crc checking success)
<4>[ 8.321944] ___________________________________________________________
<3>[ 8.616634] check_dsp_status: framecount1=27, framecount2=42
<3>[ 8.616645] check_dsp_status: Firmware is working now.
<3>[ 8.618835] check_dsp_status: CRC Status. 0x5ffdff58 = 0x9ea6d6ba
<3>[ 8.622488] check_dsp_status: CRC Status. 0x5ffdff5a = 0x9ea6
<3>[ 8.644017] fm1388_fw_loaded: download firmware total used 3669889 us
<6>[ 8.664012] usb 1-1: new high speed USB device number 4 using fsl-ehci
<3>[ 8.896680] usb 1-1: device v0781 p1000 is not supported
<6>[ 8.898027] desc->bInterfaceClass = 0x8.
<6>[ 8.898042] desc->bInterfaceSubClass = 0x6.
<6>[ 8.898049] udev->descriptor.idVendor = 0x781.
<6>[ 8.898057] udev->descriptor.idProduct = 0x1000.
<6>[ 8.899327] scsi1 : usb-storage 1-1:1.0
<6>[ 9.508860] warning: `zygote' uses 32-bit capabilities (legacy support in use)
<5>[ 10.038088] scsi 1:0:0:0: Direct-Access I 1100 PQ: 0 ANSI: 4
<5>[ 10.041062] sd 1:0:0:0: [sda] 31299696 512-byte logical blocks: (16.0 GB/14.9 GiB)
<5>[ 10.044183] sd 1:0:0:0: [sda] Write Protect is off
<7>[ 10.044197] sd 1:0:0:0: [sda] Mode Sense: 43 00 00 00
<5>[ 10.054210] sd 1:0:0:0: [sda] Write cache: enabled, read cache: enabled, doesn't support DPO or FUA
<6>[ 10.076112] sda: sda1
<5>[ 10.094215] sd 1:0:0:0: [sda] Attached SCSI removable disk
<6>[ 11.291857] request_suspend_state: wakeup (3->0) at 11287912004 (2019-01-01 00:00:09.967775002 UTC)
<6>[ 11.292292] cpufreq_interactive_input_connect: connect to cyttsp6_mt
<6>[ 71.133999] usb 1-1: reset high speed USB device number 4 using fsl-ehci
<3>[ 86.334039] usb 1-1: device descriptor read/64, error -110
<3>[ 101.614238] usb 1-1: device descriptor read/64, error -110
<6>[ 101.914036] usb 1-1: reset high speed USB device number 4 using fsl-ehci
<3>[ 117.084425] usb 1-1: device descriptor read/64, error -110
<3>[ 132.394033] usb 1-1: device descriptor read/64, error -110
<6>[ 132.674103] usb 1-1: reset high speed USB device number 4 using fsl-ehci
<3>[ 143.104082] usb 1-1: device not accepting address 4, error -110
<6>[ 143.294172] usb 1-1: reset high speed USB device number 4 using fsl-ehci
<3>[ 153.734083] usb 1-1: device not accepting address 4, error -110
<6>[ 153.740520] usb 1-1: USB disconnect, device number 4
<6>[ 153.740617] sd 1:0:0:0: Device offlined - not ready after error recovery
<3>[ 153.740755] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.741025] sd 1:0:0:0: rejecting I/O to offline device scsi_request_fn
<6>[ 153.741043] sd 1:0:0:0: [sda] killing request
<3>[ 153.741081] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.741225] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.741249] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.741330] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.741354] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.741428] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.741491] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.741539] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.741580] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<3>[ 153.742203] sd 1:0:0:0: rejecting I/O to offline device scsi_prep_state_check
<5>[ 154.125808] sd 1:0:0:0: [sda] Synchronizing SCSI cache
<6>[ 154.131154] sd 1:0:0:0: [sda] Result: hostbyte=0x01 driverbyte=0x00
<6>[ 154.304166] usb 1-1: new high speed USB device number 5 using fsl-ehci
<3>[ 155.014207] init: no such service 'fuse_usb_storage'
<3>[ 169.484233] usb 1-1: device descriptor read/64, error -110
<3>[ 184.784030] usb 1-1: device descriptor read/64, error -110
<6>[ 185.074266] usb 1-1: new high speed USB device number 6 using fsl-ehci
<3>[ 200.254043] usb 1-1: device descriptor read/64, error -110
<3>[ 215.564116] usb 1-1: device descriptor read/64, error -110
<6>[ 215.844117] usb 1-1: new high speed USB device number 7 using fsl-ehci
<3>[ 226.264060] usb 1-1: device not accepting address 7, error -110
<6>[ 226.434085] usb 1-1: new high speed USB device number 8 using fsl-ehci
<3>[ 236.854041] usb 1-1: device not accepting address 8, error -110
<3>[ 236.860075] hub 1-0:1.0: unable to enumerate USB device on port 1
<7>[ 239.044064] ehci_fsl_bus_suspend begins, DR
<7>[ 239.044267] ehci_fsl_bus_suspend ends, DR

<6>[ 896.834092] usb 1-1: new high speed USB device number 9 using fsl-ehci
<3>[ 897.036440] usb 1-1: device v0781 p1000 is not supported
<6>[ 897.045150] desc->bInterfaceClass = 0x8.
<6>[ 897.049118] desc->bInterfaceSubClass = 0x6.
<6>[ 897.053335] udev->descriptor.idVendor = 0x781.
<6>[ 897.057920] udev->descriptor.idProduct = 0x1000.
<6>[ 897.063873] scsi2 : usb-storage 1-1:1.0
<5>[ 898.208189] scsi 2:0:0:0: Direct-Access I 1100 PQ: 0 ANSI: 4
<5>[ 898.221260] sd 2:0:0:0: [sda] 31299696 512-byte logical blocks: (16.0 GB/14.9 GiB)
<5>[ 898.234234] sd 2:0:0:0: [sda] Write Protect is off
<7>[ 898.239063] sd 2:0:0:0: [sda] Mode Sense: 43 00 00 00
<5>[ 898.244188] sd 2:0:0:0: [sda] Write cache: enabled, read cache: enabled, doesn't support DPO or FUA
<6>[ 898.275445] sda: sda1
<5>[ 898.304263] sd 2:0:0:0: [sda] Attached SCSI removable disk
<3>[ 898.334964] init: no such service 'fuse_usb_storage'
<6>[ 1401.794074] usb 1-1: USB disconnect, device number 9
<5>[ 1401.965405] sd 2:0:0:0: [sda] Synchronizing SCSI cache
<6>[ 1401.970688] sd 2:0:0:0: [sda] Result: hostbyte=0x01 driverbyte=0x00
<3>[ 1402.905210] init: no such service 'fuse_usb_storage'
<7>[ 1404.134046] ehci_fsl_bus_suspend begins, DR
<7>[ 1404.134155] ehci_fsl_bus_suspend ends, DR
<6>[ 1658.544030] usb 1-1: new high speed USB device number 10 using fsl-ehci
<3>[ 1658.760176] usb 1-1: device v05e3 p0723 is not supported
<6>[ 1658.769989] desc->bInterfaceClass = 0x8.
<6>[ 1658.774205] desc->bInterfaceSubClass = 0x6.
<6>[ 1658.778858] udev->descriptor.idVendor = 0x5e3.
<6>[ 1658.783658] udev->descriptor.idProduct = 0x723.
<6>[ 1658.792485] usb-storage 1-1:1.0: Quirks match for vid 05e3 pid 0723: 8000
<6>[ 1658.800006] scsi3 : usb-storage 1-1:1.0
<5>[ 1659.805715] scsi 3:0:0:0: Direct-Access Generic STORAGE DEVICE 9451 PQ: 0 ANSI: 0
<5>[ 1659.954826] sd 3:0:0:0: [sda] 15564800 512-byte logical blocks: (7.96 GB/7.42 GiB)
<5>[ 1659.974141] sd 3:0:0:0: [sda] Write Protect is off
<7>[ 1659.978949] sd 3:0:0:0: [sda] Mode Sense: 03 00 00 00
<3>[ 1660.004134] sd 3:0:0:0: [sda] No Caching mode page present
<3>[ 1660.009655] sd 3:0:0:0: [sda] Assuming drive cache: write through
<3>[ 1660.094175] sd 3:0:0:0: [sda] No Caching mode page present
<3>[ 1660.099676] sd 3:0:0:0: [sda] Assuming drive cache: write through
<6>[ 1660.107536] sda: sda1
<3>[ 1660.164158] sd 3:0:0:0: [sda] No Caching mode page present
<3>[ 1660.170018] sd 3:0:0:0: [sda] Assuming drive cache: write through
<5>[ 1660.176155] sd 3:0:0:0: [sda] Attached SCSI removable disk
<3>[ 1660.205951] init: no such service 'fuse_usb_storage'
<6>[ 1673.637389] usb 1-1: USB disconnect, device number 10
<3>[ 1674.641073] init: no such service 'fuse_usb_storage'
<7>[ 1676.003981] ehci_fsl_bus_suspend begins, DR
<7>[ 1676.004349] ehci_fsl_bus_suspend ends, DR
<6>[ 1814.994059] usb 1-1: new high speed USB device number 11 using fsl-ehci
<3>[ 1815.209282] usb 1-1: device v05e3 p0723 is not supported
<6>[ 1815.216115] desc->bInterfaceClass = 0x8.
<6>[ 1815.220186] desc->bInterfaceSubClass = 0x6.
<6>[ 1815.224525] udev->descriptor.idVendor = 0x5e3.
<6>[ 1815.229013] udev->descriptor.idProduct = 0x723.
<6>[ 1815.235815] usb-storage 1-1:1.0: Quirks match for vid 05e3 pid 0723: 8000
<6>[ 1815.242705] scsi4 : usb-storage 1-1:1.0
<5>[ 1816.246256] scsi 4:0:0:0: Direct-Access Generic STORAGE DEVICE 9451 PQ: 0 ANSI: 0
<5>[ 1816.464997] sd 4:0:0:0: [sda] 15564800 512-byte logical blocks: (7.96 GB/7.42 GiB)
<5>[ 1816.494125] sd 4:0:0:0: [sda] Write Protect is off
<7>[ 1816.498958] sd 4:0:0:0: [sda] Mode Sense: 03 00 00 00
<3>[ 1816.524287] sd 4:0:0:0: [sda] No Caching mode page present
<3>[ 1816.529834] sd 4:0:0:0: [sda] Assuming drive cache: write through
<3>[ 1816.634061] sd 4:0:0:0: [sda] No Caching mode page present
<3>[ 1816.639584] sd 4:0:0:0: [sda] Assuming drive cache: write through
<6>[ 1816.647191] sda: sda1
<3>[ 1816.694216] sd 4:0:0:0: [sda] No Caching mode page present
<3>[ 1816.699713] sd 4:0:0:0: [sda] Assuming drive cache: write through
<5>[ 1816.705848] sd 4:0:0:0: [sda] Attached SCSI removable disk
<3>[ 1816.735761] init: no such service 'fuse_usb_storage'

Outcomes