AnsweredAssumed Answered

Looking for NXP PART NUMBER PRESSURE GAUGE

Question asked by David O Reardon on Apr 7, 2020
Latest reply on Apr 20, 2020 by Jose Alberto Reyes Morales

Hi Team

 

I'm looking for NXP part for the following product 

 

Product INFO: SENSOR PRES 100PSI GAUG 3.3V SMT

Description : Pressure Sensor 100PSI (689.48kPa) Vented Gauge Male - 0.19" (4.93mm) Tube 12 b 8-SMD, J-Lead, Top Port

 

 

ApplicationsBoard Mount
Pressure TypeVented Gauge
Operating Pressure100PSI (689.48kPa)
Output TypeI²C
Output12 b
Accuracy±0.25%
Voltage - Supply3V ~ 3.6V
Port SizeMale - 0.19" (4.93mm) Tube
Port StyleBarbed
FeaturesAmplified Output, Temperature Compensated
Termination StyleSMD (SMT) Tab
Maximum Pressure250PSI (1723.69kPa)
Operating Temperature-40°C ~ 85°C
Package / Case8-SMD, J-Lead, Top Port
Supplier Device Package8-SMT

Any help would be appreciated 

Outcomes