Dear Sir/Madam,
We want to design a Battery Analyzer for Electric Vehicles such as Plugin Hybrid car(PHEV), EV passenger car,Heavy delivery van.The battery voltage can be the range of 9 VDC to 800 VDC. Please suggest us a appropriate part or design which can measure the following parameters:
1. Voltage,Current,Temperature
2. State of Charge(SOC)
3. State of Health(SOH)
4. State of Power(SOP)
5. State of Safety(SOF)
Regards,
S.Ashok kumar
Threshold Software Solutions,
Hyderabad,India.
Ph.no: 9985979212
Hi
Please consider about MC33771 and MC33664 for some documentations please get from below link:
Battery Cell Controllers | NXP
If for more detail information or documentations please contact with your local distributors sign NDA then get them including the software and EVB schematic.