AnsweredAssumed Answered

whether i.Mx6D/Q can support 3  Full HD camera inputs video recording simultaneously?

Question asked by Muhammad N Saleem on Sep 17, 2018

Hi the imx6d/Q supports two parallel and  one mipi camera interface.We want to utilise them for the video specific application.We want to record threee full HD (1080P) camera inputs and store it in the SDXC memory.Also the the three videos shall be displayed on the HDMI screen.

Wheter imx6D/Q can support this application Please clarify.

The camere spec is as bleow

1

Compression Method

H.264

2

Firm rate

~30FPS

3

Bit rate

~20Mbps

4

Bit rate control

CBR(Fixed Bit rate)

5

Video Resolution

1920 × 1080(Maximum)

6

Encryption

I Picture Encryption

7

OSD Display

Video output side

Status Display

(Recording, Idle state, GNSS position status)

8

OSD Display

Video input side

Time Display, CH Display

 

Please provide your inputs.

 

Best Regards

Saleem

Outcomes