AnsweredAssumed Answered

imx6 uvc g_webcam.ko

Question asked by mike ning on Jul 24, 2018
Latest reply on Jul 25, 2018 by igorpadykov

current we developed on imx6d,the version of linux is 3.14.52,we configed the kernel and add uvc function into the os image. we add some modules into kernel  when the kernel is running.

insmod  ./videobuf2-vmalloc.ko

insmod ./configfs.ko

insmod ./ libcomposite.ko

insmod ./g_webcam.ko

the ubuntn is running on a pc,a usb cable connected the ubuntn and imx6 board.

inside the imx6 board,the /dev/video0 can be created ,but inside ubuntn, the /dev/video0 is not created. but when the usb cabel connected the ubuntn and a uvc camera(Ambarella Gopro). the /dev/video0 can be created in ubuntn.

in ubuntn,we run the lsusb -d 1d6b:0102 -v .

 

          thanks and LOG as below :

 

Bus 001 Device 014: ID 1d6b:0102 Linux Foundation EEM Gadget
Device Descriptor:
bLength 18
bDescriptorType 1
bcdUSB 2.00
bDeviceClass 239 Miscellaneous Device
bDeviceSubClass 2 ?
bDeviceProtocol 1 Interface Association
bMaxPacketSize0 64
idVendor 0x1d6b Linux Foundation
idProduct 0x0102 EEM Gadget
bcdDevice 3.14
iManufacturer 1 ma Linux Foundation
iProduct 2 ma Webcam gadget
iSerial 0
bNumConfigurations 1
Configuration Descriptor:
bLength 9
bDescriptorType 2
wTotalLength 309
bNumInterfaces 2
bConfigurationValue 1
iConfiguration 4 ma Video
bmAttributes 0xc0
Self Powered
MaxPower 2mA
Interface Association:
bLength 8
bDescriptorType 11
bFirstInterface 0
bInterfaceCount 2
bFunctionClass 14 Video
bFunctionSubClass 3 Video Interface Collection
bFunctionProtocol 0
iFunction 5 UVC Camera
Interface Descriptor:
bLength 9
bDescriptorType 4
bInterfaceNumber 0
bAlternateSetting 0
bNumEndpoints 1
bInterfaceClass 14 Video
bInterfaceSubClass 1 Video Control
bInterfaceProtocol 0
iInterface 5 UVC Camera
VideoControl Interface Descriptor:
bLength 13
bDescriptorType 36
bDescriptorSubtype 1 (HEADER)
bcdUVC 1.00
wTotalLength 51
dwClockFrequency 48.000000MHz
bInCollection 1
baInterfaceNr( 0) 1
VideoControl Interface Descriptor:
bLength 18
bDescriptorType 36
bDescriptorSubtype 2 (INPUT_TERMINAL)
bTerminalID 1
wTerminalType 0x0201 Camera Sensor
bAssocTerminal 0
iTerminal 0
wObjectiveFocalLengthMin 0
wObjectiveFocalLengthMax 0
wOcularFocalLength 0
bControlSize 3
bmControls 0x00000002
Auto-Exposure Mode
VideoControl Interface Descriptor:
bLength 11
bDescriptorType 36
bDescriptorSubtype 5 (PROCESSING_UNIT)
Warning: Descriptor too short
bUnitID 2
bSourceID 1
wMaxMultiplier 16384
bControlSize 2
bmControls 0x00000001
Brightness
iProcessing 0
bmVideoStandards 0x 9
None
SECAM - 625/50
VideoControl Interface Descriptor:
bLength 9
bDescriptorType 36
bDescriptorSubtype 3 (OUTPUT_TERMINAL)
bTerminalID 3
wTerminalType 0x0101 USB Streaming
bAssocTerminal 0
bSourceID 2
iTerminal 0
Endpoint Descriptor:
bLength 7
bDescriptorType 5
bEndpointAddress 0x81 EP 1 IN
bmAttributes 3
Transfer Type Interrupt
Synch Type None
Usage Type Data
wMaxPacketSize 0x0010 1x 16 bytes
bInterval 8
Interface Descriptor:
bLength 9
bDescriptorType 4
bInterfaceNumber 1
bAlternateSetting 0
bNumEndpoints 0
bInterfaceClass 14 Video
bInterfaceSubClass 2 Video Streaming
bInterfaceProtocol 0
iInterface 6 Video Streaming
VideoStreaming Interface Descriptor:
bLength 15
bDescriptorType 36
bDescriptorSubtype 1 (INPUT_HEADER)
bNumFormats 2
wTotalLength 195
bEndPointAddress 130
bmInfo 0
bTerminalLink 3
bStillCaptureMethod 0
bTriggerSupport 0
bTriggerUsage 0
bControlSize 1
bmaControls( 0) 27
bmaControls( 1) 27
VideoStreaming Interface Descriptor:
bLength 27
bDescriptorType 36
bDescriptorSubtype 4 (FORMAT_UNCOMPRESSED)
bFormatIndex 1
bNumFrameDescriptors 2
guidFormat {59555932-0000-1000-8000-00aa00389b71}
bBitsPerPixel 16
bDefaultFrameIndex 1
bAspectRatioX 0
bAspectRatioY 0
bmInterlaceFlags 0x00
Interlaced stream or variable: No
Fields per frame: 2 fields
Field 1 first: No
Field pattern: Field 1 only
bCopyProtect 0
VideoStreaming Interface Descriptor:
bLength 38
bDescriptorType 36
bDescriptorSubtype 5 (FRAME_UNCOMPRESSED)
bFrameIndex 1
bmCapabilities 0x00
Still image unsupported
wWidth 640
wHeight 360
dwMinBitRate 18432000
dwMaxBitRate 55296000
dwMaxVideoFrameBufferSize 460800
dwDefaultFrameInterval 666666
bFrameIntervalType 3
dwFrameInterval( 0) 666666
dwFrameInterval( 1) 1000000
dwFrameInterval( 2) 5000000
VideoStreaming Interface Descriptor:
bLength 30
bDescriptorType 36
bDescriptorSubtype 5 (FRAME_UNCOMPRESSED)
bFrameIndex 2
bmCapabilities 0x00
Still image unsupported
wWidth 1280
wHeight 720
dwMinBitRate 29491200
dwMaxBitRate 29491200
dwMaxVideoFrameBufferSize 1843200
dwDefaultFrameInterval 5000000
bFrameIntervalType 1
dwFrameInterval( 0) 5000000
VideoStreaming Interface Descriptor:
bLength 11
bDescriptorType 36
bDescriptorSubtype 6 (FORMAT_MJPEG)
bFormatIndex 2
bNumFrameDescriptors 2
bFlags 0
Fixed-size samples: No
bDefaultFrameIndex 1
bAspectRatioX 0
bAspectRatioY 0
bmInterlaceFlags 0x00
Interlaced stream or variable: No
Fields per frame: 1 fields
Field 1 first: No
Field pattern: Field 1 only
bCopyProtect 0
VideoStreaming Interface Descriptor:
bLength 38
bDescriptorType 36
bDescriptorSubtype 7 (FRAME_MJPEG)
bFrameIndex 1
bmCapabilities 0x00
Still image unsupported
wWidth 640
wHeight 360
dwMinBitRate 18432000
dwMaxBitRate 55296000
dwMaxVideoFrameBufferSize 460800
dwDefaultFrameInterval 666666
bFrameIntervalType 3
dwFrameInterval( 0) 666666
dwFrameInterval( 1) 1000000
dwFrameInterval( 2) 5000000
VideoStreaming Interface Descriptor:
bLength 30
bDescriptorType 36
bDescriptorSubtype 7 (FRAME_MJPEG)
bFrameIndex 2
bmCapabilities 0x00
Still image unsupported
wWidth 1280
wHeight 720
dwMinBitRate 29491200
dwMaxBitRate 29491200
dwMaxVideoFrameBufferSize 1843200
dwDefaultFrameInterval 5000000
bFrameIntervalType 1
dwFrameInterval( 0) 5000000
VideoStreaming Interface Descriptor:
bLength 6
bDescriptorType 36
bDescriptorSubtype 13 (COLORFORMAT)
bColorPrimaries 1 (BT.709,sRGB)
bTransferCharacteristics 1 (BT.709)
bMatrixCoefficients 4 (SMPTE 170M (BT.601))
Interface Descriptor:
bLength 9
bDescriptorType 4
bInterfaceNumber 1
bAlternateSetting 1
bNumEndpoints 1
bInterfaceClass 14 Video
bInterfaceSubClass 2 Video Streaming
bInterfaceProtocol 0
iInterface 6 Video Streaming
Endpoint Descriptor:
bLength 7
bDescriptorType 5
bEndpointAddress 0x82 EP 2 IN
bmAttributes 5
Transfer Type Isochronous
Synch Type Asynchronous
Usage Type Data
wMaxPacketSize 0x0400 1x 1024 bytes
bInterval 1
Device Qualifier (for other device speed):
bLength 10
bDescriptorType 6
bcdUSB 2.00
bDeviceClass 239 Miscellaneous Device
bDeviceSubClass 2 ?
bDeviceProtocol 1 Interface Association
bMaxPacketSize0 64
bNumConfigurations 1
Device Status: 0x0001
Self Powered

 

 

 

 

 

Outcomes