AnsweredAssumed Answered

i.mx6q/d ,烧录参数设置

Question asked by luo lei on May 25, 2018

i.mx6q/d ,烧录参数设置

在VBS脚本里面没有设置SOC 的类型,同样在cfg.ini中也没有设置
在ucl2.xml的CFG中,根据PID和VID来区别是6D 6Q 还是6ul和7D的吗?
我问题就是在所有设置及配置文件文件都没有明确写出是哪个型号的CPU
MFGtool在运行ucl2.xml时候,可以根据返回的PID和VID自动识别当前连接的是何类型CPU ? 我这样理解是否正确?
Set wshShell = CreateObject("WScript.shell")
wshShell.run "mfgtool2.exe -c ""Linux"" -l ""ZH3DDAG-eMMC"" -s ""board=bma302"" -s ""mmc=3"" "
Set wshShell = Nothing
[profiles]
chip = Linux

[platform]
board = bma300

[LIST]
name = eMMC

[variable]
board = bma300
mmc = 3
ldo=
plus=
initramfs=fsl-image-mfgtool-initramfs-imx_mfgtools.cpio.gz.u-boot
seek = 1
sxnor=qspi2
7dnor=qspi1
6ulnor=qspi1
nor_part=0
<UCL>
<CFG>
<STATE name="BootStrap" dev="MX6SL" vid="15A2" pid="0063"/>
<STATE name="BootStrap" dev="MX6D" vid="15A2" pid="0061"/>
<STATE name="BootStrap" dev="MX6Q" vid="15A2" pid="0054"/>    以上2个文件都没有设置DEV 类型,是否在XML中是这两句自动判断出CPU型号????

<STATE name="BootStrap" dev="MX6SX" vid="15A2" pid="0071"/>
<STATE name="BootStrap" dev="MX6UL" vid="15A2" pid="007D"/>
<STATE name="BootStrap" dev="MX7D" vid="15A2" pid="0076"/>
<STATE name="Updater" dev="MSC" vid="066F" pid="37FF"/>
</CFG>

<LIST name="ZH3DDAG-eMMC" desc="Choose eMMC as media">
<CMD state="BootStrap" type="boot" body="BootStrap" file ="
thanks all 
BEST WISH!

Outcomes