Freescale i.mx6 application on intelligent gateway

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Freescale i.mx6 application on intelligent gateway

433 Views
cherryzheng
Contributor II

MYZR IMX6 core board is applied to intelligent gateway, through multiple sensors, the terminal can realize the functions of intrusion detection, smoke detection, flooding detection, intelligent lighting control, remote home appliance control and so on. Or in other places, can log on to smart home APP at any time to check the home situation, the appropriate operation and control.

Intelligent Gateway.jpg

Smart home solution includes home security, home automation and other hot applications. Through a number of sensors, application terminals to achieve in-home intrusion detection, smoke detection, flooding detection, as well as intelligent lighting control, Remote home appliances control and other functions. Users, whether in the home or elsewhere, can log on to the smart home APP at any time to check the home situation, to carry out the corresponding operation and control.

Smart home brings infinite possibilities to life and can provide users with a safe, comfortable, convenient and scientific and technological experience. Intelligent gateway is an indispensable part of smart home system. It is the core of the intelligent home system. The intelligent gateway connects the home network and the external network to ensure the communication of the network. It is the heart of home intelligence, through which the system information collection, information input, information output, centralized control, remote control, Linkage control and other functions.

Based on intelligent gateway, the intelligent home network architecture is composed of three parts: application and management platform, intelligent gateway and application terminal.

  1. The intelligent gateway is the network center of the home and the medium provided by all the services. Through the intelligent operating system, the user can load the operator's self-service and the third party service freely, and give full play to the flexible and open Internet ecology.
  2. On the one hand, the application and management platform realizes the remote management of the functions and services of the intelligent gateway, on the other hand, it completes the operation and management of the business, and realizes the comprehensive management of the operator's self-service, the third party service and the business application developer, etc.
  3. The rich application terminal provides rich and colorful applications for home users, and controls and manages the home business through mobile phone APP.

Intelligent gateway makes more flexible networking and rich applications possible. Users can not only use the smart gateway's mobile phone APP for intelligent control, remote adjustment, one-click speed measurement and other functions.

A series of embedded core boards based on Freescale ARM9 series processors are introduced by MYZR. They have ARM Cortex-A9 kernel, high performance and low power consumption, and realize UART interface, such as UART interface. The core board is suitable for rapid development of a series of most innovative applications, and can easily support a wide range of related applications, including intelligent gateway, energy monitoring and management, home automation control, home security and monitoring, high-definition video streaming and so on.

In the intelligent gateway and smart home business, the vast number of Internet of things enterprises are still exploring, MYZR as the original developer, Provides a variety of mature software and hardware solutions and open Linux Android operating system, including rich software resources. The complete software and hardware architecture allows you to focus on writing product applications.

In the future, we will work together to launch more and more exciting home applications, to make the gateway more intelligent and to make life more comfortable.

 

If you would like to know more about our products, please visit www.myzr.com.cn or email to enquiry@myzr.com.cn.

Labels (1)
0 Kudos
0 Replies