Cherry Zheng

System on module(NXP/Freescale i.MX6ull processor) solutions

Discussion created by Cherry Zheng on Jan 31, 2018

i.MX6ULL full function development board, fulfill your different requirments.

  •      CPU:MX6UL, 528 MHz/800 MHz
  •      Memory:256MB DDR3,up to 512MB
  •      Storage:4GB EMMC,up to 32GB
  •      Power Supply:5V+10%
  •      Size:36mmX38mm
  •      Temperature:

0°C..75°C (Commercial)
  -40°C..85°C(Industrial)

-40°C..105°C(Automotive)

 

 

Main Features:

  •      Single ARM Cortex-A7 MPCore, 528MHz operating frequency, 128KB L2 cache
  •      Power Management Units with DC-DC switched converter supporting Li-lon batteries, Dual-Megabit Ethernet Controller (IEEE1588 compliant), 10/100 Mbps
  •      Two FlexCAN2 interfaces
  •      Two High Speed (HS) USB 2.0 OTG, with integrated HS USB Phy
  •      2x12-bit ADC with 10 channel, 4-wire resistive touch screen controller
  •      Thermal protection temperature sensor
  •      Multiple connection interfaces(8xUARTs、SSP、SDIO、SPI、I2C、I2S)
  •      Low-cost 454MHz ARM9
  •      Industrial temperature range
  •      Highly integrated stamp hole pin
  •      Size up to 36mmX38mm

 

OS Support:

  •      Linux 3.14.52/Linux-4.1.15, QT4

Application area:

1. Camera 2. Optical data acquisition 3. Vehicle networking gateway 4.Multifuntional wireless audion digital player 5. Subway advertising machine 6. Vending machine 7. and so on ..........

If you would like to know more about our products, please visit www.myzr.com.cn or email to enquiry@myzr.com.cn.

Outcomes