Zhi Liu

PMIC PF4210 + i.MX 8M Resources

Discussion created by Zhi Liu Employee on Dec 1, 2017

PMIC PF4210 + i.MX 8M Resources:
=========================================================================

Table 1. PF4210 Orderable part variations

Part number

Temperature
(T
A)

Package

Programming

Reference designs

Processor

DDR Memory
Power Supply

PC32PF4210A0ES

0 °C to 85 °C (for use in consumer applications)

56 QFN 8x8 mm - 0.5 mm pitch WF-type QFN (wettable flank)

A0

(Non-programmed)

N/A

 

        -

 

 

 

 

 

 PC32PF4210A1ES

A1

 MCIMX8M-SDB

 i.MX 8M

SW2=1.1V

PC32PF4210A2ES

A2

 

SW2=1.2V

PC32PF4210A3ES

A3

 

SW2=1.35V

PC34PF4210A0ES

−40 °C to 105 °C

(for use in industrial applications)

56 QFN 8x8 mm - 0.5 mm pitch WF-type QFN (wettable flank)                      

A0

(Non-programmed)

N/A

         -

 

PC34PF4210A1ES

A1

MCIMX8M-SDB

 i.MX 8M

SW2=1.1V

PC34PF4210A2ES

A2

 

SW2=1.2V

PC34PF4210A3ES

A3

 

SW2=1.35V

 

===========================================================================================

The attachments:

No.Attached FileAttached File Description
1PF4210 Datasheet Rev. 0.7.pdfPF4210 Datasheet
2

MCIMX8M-EVK.7z

i.MX 8M + PF4210 EVK (MCIMX8M-EVK, SCH-29615_B2) Schematic, PCB layout, BOM.

3

 

PF4210 EVB

Outcomes