Is there a follow-up product of the P4080 PCIE adapter that supports 20 Gbps or higher?
(I want NIC development board like P4080PCIE)
If so,
Does the board support the latest Ubuntu or CentOS?
Does the board provide a sdk that allows programming to control the pcie and Ethernet links?
Please consider T2080RDB:
QorIQ T2080 Reference Design Board|NXP
> Does the board support the latest Ubuntu or CentOS
Third-party Operation Systems are not supported directly by NXP - please address the request to the OS developer.
> Does the board provide a sdk that allows programming to control the pcie and Ethernet links
Yes, Linux SDK is provided by NXP.