the system complain storage space running out.

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

the system complain storage space running out.

1,133 Views
kevinli
Contributor II

Hi, Dear all;

       I built a new android6.0.1_2.1.0-ga system for my custom board, the BSP is come from NXP web.

       when the system boot, the system complain that "

Storage space running out
Not enough storage for the system.Make sure you have
250MB of free space and restart.

"

      and I check "Settings--Storage & USB--Internal storage,it said:51.89MB Used of 26.91GB.

      well,the system has so much storage space, why system continue complain not much space event I restart system as it said?

      thanks.

boot
sysrq: SysRq : Emergency Remount R/O
EXT4-fs (mmcblk3p6): re-mounted. Opts: (null)
EXT4-fs (mmcblk3p4): re-mounted. Opts: (null)
Emergency Remount complete
imx2-wdt 20bc000.wdog: Device shutdown: Expect reboot!
reboot: Restarting system with command ''


U-Boot 2015.04-dirty (May 25 2017 - 10:47:03)

CPU: Freescale i.MX6D rev1.5 at 792 MHz
CPU: Temperature 41 C
Reset cause: WDOG
Board: MX6-SabreSD
I2C: ready
DRAM: 2 GiB
PMIC: PFUZE100 ID=0x10
MMC: FSL_SDHC: 0, FSL_SDHC: 1, FSL_SDHC: 2
*** Warning - bad CRC, using default environment

No panel detected: default to Hannstar-XGA
Display: Hannstar-XGA (1024x768)
In: serial
Out: serial
Err: serial
check_and_clean: reg 0, flag_set 0
Fastboot: Normal
flash target is MMC:2
Net: FEC [PRIME]
Error: FEC address not set.

Normal Boot
Hit any key to stop autoboot: 0
boota mmc2
kernel @ 14008000 (8381424)
ramdisk @ 15000000 (1034305)
fdt @ 14f00000 (45523)
## Booting Android Image at 0x12000000 ...
Kernel load addr 0x14008000 size 8185 KiB
Kernel command line: console=ttymxc3,115200 init=/init video=mxcfb0:dev=mipi_dsi,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=256M androidboot.console=ttymxc3 consoleblank=0 androidboot.hardware=freescale cma=384M
## Flattened Device Tree blob at 14f00000
Booting using the fdt blob at 0x14f00000
Loading Kernel Image ... OK
Using Device Tree in place at 14f00000, end 14f0e1d2
1.2G chip, increase VDDARM_IN/VDDSOC_IN

Starting kernel ...

Booting Linux on physical CPU 0x0
Initializing cgroup subsys cpu
Initializing cgroup subsys cpuacct
Linux version 4.1.15-g33ca26b-dirty (kevin@kevin-ThinkPad-L421) (gcc version 4.9.x-google 20140827 (prerelease) (GCC) ) #6 SMP PREEMPT Fri May 26 14:45:34 CST 2017
CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine model: Freescale i.MX6 Quad SABRE Smart Device Board
cma: Reserved 384 MiB at 0x26000000
Memory policy: Data cache writealloc
PERCPU: Embedded 13 pages/cpu @eeef5000 s22144 r8192 d22912 u53248
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 522528
Kernel command line: console=ttymxc3,115200 init=/init video=mxcfb0:dev=mipi_dsi,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=256M androidboot.console=ttymxc3 consoleblank=0 androidboot.hardware=freescale cma=384M androidboot.serialno=1615a9d4e31698d8
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 1665616K/2096128K available (11556K kernel code, 958K rwdata, 3548K rodata, 1024K init, 643K bss, 37296K reserved, 393216K cma-reserved, 1326080K highmem)
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xef800000 - 0xff000000 ( 248 MB)
lowmem : 0xc0000000 - 0xef000000 ( 752 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.text : 0xc0008000 - 0xc0fc03bc (16097 kB)
.init : 0xc1000000 - 0xc1100000 (1024 kB)
.data : 0xc1100000 - 0xc11efb90 ( 959 kB)
.bss : 0xc11efb90 - 0xc12907a4 ( 644 kB)
SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
Preemptible hierarchical RCU implementation.
Additional per-CPU info printed with stalls.
RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2.
RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2
NR_IRQS:16 nr_irqs:16 16
L2C-310 erratum 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 16 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 16 ways, 1024 kB
L2C-310: CACHE_ID 0x410000c7, AUX_CTRL 0x76070001
mxc_clocksource_init 3000000
Switching to timer-based delay loop, resolution 333ns
sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 715827882841ns
clocksource mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 637086815595 ns
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 6.00 BogoMIPS (lpj=30000)
pid_max: default: 32768 minimum: 301
Security Framework initialized
SELinux: Initializing.
AppArmor: AppArmor disabled by boot time parameter
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
Initializing cgroup subsys freezer
Initializing cgroup subsys debug
CPU: Testing write buffer coherency: ok
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x10100000 - 0x10100058
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
Brought up 2 CPUs
SMP: Total of 2 processors activated (12.00 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
devtmpfs: initialized
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor ladder
cpuidle: using governor menu
CPU identified as i.MX6Q, silicon rev 1.5
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
VDSO is not a valid ELF object!
imx6q-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver
mxs-dma 110000.dma-apbh: initialized
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
2000000.aips-bus:usbphy_nop1 supply vcc not found, using dummy regulator
2000000.aips-bus:usbphy_nop2 supply vcc not found, using dummy regulator
i2c i2c-0: IMX I2C adapter registered
i2c i2c-0: can't use DMA
i2c i2c-1: IMX I2C adapter registered
i2c i2c-1: can't use DMA
i2c i2c-2: IMX I2C adapter registered
i2c i2c-2: can't use DMA
Linux video capture interface: v2.00
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
imx-ipuv3 2400000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
imx-ipuv3 2800000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
mxc_mipi_csi2 21dc000.mipi_csi: i.MX MIPI CSI2 driver probed
mxc_mipi_csi2 21dc000.mipi_csi: i.MX MIPI CSI2 dphy version is 0x3130302a
MIPI CSI2 driver module loaded
Advanced Linux Sound Architecture Driver Initialized.
Bluetooth: Core ver 2.20
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
Switched to clocksource mxc_timer1
NET: Registered protocol family 2
TCP established hash table entries: 8192 (order: 3, 32768 bytes)
TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Trying to unpack rootfs image as initramfs...
Freeing initrd memory: 1012K (c5000000 - c50fd000)
CPU PMU: Failed to parse /soc/pmu/interrupt-affinity[0]
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
imx rpmsg driver is registered.
Bus freq driver module loaded
console [pstore-1] enabled
pstore: Registered ramoops as persistent store backend
ramoops: attached 0x100000@0x8bf00000, ecc: 0/0
mxc_ramoops device success loaded
bt power gpio is:2
rfkill: BT RF going to : on
mxc_bt_rfkill_reset
mxc_bt_rfkill driver success loaded
futex hash table entries: 512 (order: 3, 32768 bytes)
audit: initializing netlink subsys (disabled)
audit: type=2000 audit(0.450:1): initialized
VFS: Disk quotas dquot_6.6.0
VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
NFS: Registering the id_resolver key type
Key type id_resolver registered
Key type id_legacy registered
ntfs: driver 2.1.32 [Flags: R/W DEBUG].
jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
fuse init (API version 7.23)
bounce: pool size: 64 pages
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
imx-weim 21b8000.weim: Driver registered.
pwm-backlight supply power not found, using dummy regulator
mxc_mipi_dsi 21e0000.mipi: i.MX MIPI DSI driver probed
MIPI DSI driver module loaded
mxc_sdc_fb fb@0: registered mxc display driver mipi_dsi
Console: switching to colour frame buffer device 60x50
mxc_sdc_fb fb@1: Can't get fb option for mxcfb1!
mxc_sdc_fb fb@2: Can't get fb option for mxcfb2!
mxc_sdc_fb fb@3: Can't get fb option for mxcfb3!
imx-sdma 20ec000.sdma: no iram assigned, using external mem
imx-sdma 20ec000.sdma: no event needs to be remapped
imx-sdma 20ec000.sdma: loaded firmware 3.3
imx-sdma 20ec000.sdma: initialized
pfuze100-regulator 1-0008: Full layer: 2, Metal layer: 1
pfuze100-regulator 1-0008: FAB: 0, FIN: 0
pfuze100-regulator 1-0008: pfuze100 found.
21f0000.serial: ttymxc3 at MMIO 0x21f0000 (irq = 292, base_baud = 5000000) is a IMX
console [ttymxc3] enabled
21f4000.serial: ttymxc4 at MMIO 0x21f4000 (irq = 293, base_baud = 5000000) is a IMX
imx sema4 driver is registered.
[drm] Initialized drm 1.1.0 20060810
[drm] Initialized vivante 1.0.0 20120216 on minor 0
brd: module loaded
loop: module loaded
zram: Created 1 device(s)
tun: Universal TUN/TAP device driver, 1.6
tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>
CAN device driver interface
PPP generic driver version 2.4.2
PPP BSD Compression module registered
PPP Deflate Compression module registered
PPP MPPE Compression module registered
NET: Registered protocol family 24
pegasus: v0.9.3 (2013/04/25), Pegasus/Pegasus II USB Ethernet driver
usbcore: registered new interface driver pegasus
usbcore: registered new interface driver rtl8150
usbcore: registered new interface driver r8152
usbcore: registered new interface driver asix
usbcore: registered new interface driver ax88179_178a
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver cdc_eem
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
usbcore: registered new interface driver cdc_ncm
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-mxc: Freescale On-Chip EHCI Host driver
usbcore: registered new interface driver cdc_acm
cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters
usbcore: registered new interface driver usb-storage
usbcore: registered new interface driver usbserial
usbcore: registered new interface driver usbserial_generic
usbserial: USB Serial support registered for generic
usbcore: registered new interface driver ftdi_sio
usbserial: USB Serial support registered for FTDI USB Serial Device
usbcore: registered new interface driver option
usbserial: USB Serial support registered for GSM modem (1-port)
usbcore: registered new interface driver usb_ehset_test
2184800.usbmisc supply vbus-wakeup not found, using dummy regulator
usb_otg_vbus: supplied by SWBST
usb_h1_vbus: supplied by SWBST
ci_hdrc ci_hdrc.1: EHCI Host Controller
ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: EHCI Host Controller
usb usb1: Manufacturer: Linux 4.1.15-g33ca26b-dirty ehci_hcd
usb usb1: SerialNumber: ci_hdrc.1
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
mousedev: PS/2 mouse device common for all mice
usbcore: registered new interface driver xpad
usbcore: registered new interface driver usb_acecad
usbcore: registered new interface driver aiptek
usbcore: registered new interface driver gtco
usbcore: registered new interface driver hanwang
usbcore: registered new interface driver kbtab
<<-GTP-INFO->> GTP Driver Version: V2.4<2014/11/28>
<<-GTP-INFO->> GTP Driver Built@10:01:04, May 26 2017
<<-GTP-INFO->> GTP I2C Address: 0x5d
<<-GTP-INFO->> Guitar reset
<<-GTP-INFO->> IC Version: 9147_1040
<<-GTP-INFO->> Sensor_ID: 0
<<-GTP-INFO->> Config group0 used,length: 186
<<-GTP-INFO->> Driver send config.
<<-GTP-INFO->> X_MAX: 480, Y_MAX: 800, TRIGGER: 0x00
<<-GTP-INFO->> create proc entry gt9xx_config success
input: goodix-ts as /devices/virtual/input/input0
<<-GTP-INFO->> GTP works in interrupt mode.
<<-GTP-INFO->> Applied memory size:2562.
<<-GTP-INFO->> I2C function: without pre and end cmd!
<<-GTP-INFO->> Create proc entry success!
snvs_rtc 20cc000.snvs:snvs-rtc-lp: rtc core: registered 20cc000.snvs:snvs-r as rtc0
i2c /dev entries driver
IR NEC protocol handler initialized
IR RC5(x/sz) protocol handler initialized
IR RC6 protocol handler initialized
IR JVC protocol handler initialized
IR Sony protocol handler initialized
IR SANYO protocol handler initialized
IR Sharp protocol handler initialized
IR MCE Keyboard/mouse protocol handler initialized
IR XMP protocol handler initialized
ov564x 0-003c: no sensor pwdn pin available
ov5642 0-003c: no sensor pwdn pin available
ov5642: probe of 0-003c failed with error -22
ov564x_mipi 1-003c: no sensor pwdn pin available
ov564x_mipi: probe of 1-003c failed with error -22
mxc_v4l2_output v4l2_out: V4L2 device registered as video16
mxc_v4l2_output v4l2_out: V4L2 device registered as video17
usbcore: registered new interface driver uvcvideo
USB Video Class driver (1.1.1)
mma8x5x 0-001c: read chip ID 0xfffffffb is not equal to 0x1a,0x2a,0x3a,0x4a,0x5a!
mma8x5x: probe of 0-001c failed with error -22
imx2-wdt 20bc000.wdog: timeout 60 sec (nowayout=0)
device-mapper: uevent: version 1.0.3
device-mapper: ioctl: 4.31.0-ioctl (2015-3-12) initialised: dm-devel@redhat.com
Bluetooth: HCI UART driver ver 2.3
Bluetooth: HCI UART protocol H4 registered
Bluetooth: HCI UART protocol BCSP registered
Bluetooth: HCI UART protocol ATH3K registered
usbcore: registered new interface driver btusb
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
/soc/aips-bus@02100000/usdhc@0219c000: voltage-ranges unspecified
sdhci-esdhc-imx 219c000.usdhc: No vmmc regulator found
sdhci-esdhc-imx 219c000.usdhc: No vqmmc regulator found
mmc3: SDHCI controller on 219c000.usdhc [219c000.usdhc] using ADMA
mxc_vpu 2040000.vpu_fsl: VPU initialized
mxc_vdoa 21e4000.vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
Galcore version 5.0.11.41671
mmc3: new DDR MMC card at address 0001
mmcblk3: mmc3:0001 VM010B 28.8 GiB
mmcblk3boot0: mmc3:0001 VM010B partition 1 512 KiB
mmcblk3boot1: mmc3:0001 VM010B partition 2 512 KiB
mmcblk3rpmb: mmc3:0001 VM010B partition 3 512 KiB
mmcblk3: p1 p2 p3 < p5 p6 p7 p8 p9 > p4
leds-gpio: probe of leds failed with error -2
caam 2100000.caam: Entropy delay = 3200
caam 2100000.caam: Instantiated RNG4 SH0
caam 2100000.caam: Instantiated RNG4 SH1
caam 2100000.caam: device ID = 0x0a16010000000000 (Era -524)
caam 2100000.caam: job rings = 2, qi = 0
caam algorithms registered in /proc/crypto
caam_jr 2101000.jr0: registering rng-caam
platform caam_sm: blkkey_ex: 4 keystore units available
platform caam_sm: 64-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: 64-bit black key:
platform caam_sm: [0000] 2c 1b 85 cf e7 87 90 1d
platform caam_sm: [0008] 26 a6 d1 29 ac 2d ff b0
platform caam_sm: 128-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
platform caam_sm: 128-bit black key:
platform caam_sm: [0000] 97 ea 92 80 63 47 fe 74
platform caam_sm: [0008] 1d 37 23 7e a4 20 d3 25
platform caam_sm: 192-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
platform caam_sm: [0016] 10 11 12 13 14 15 16 17
platform caam_sm: 192-bit black key:
platform caam_sm: [0000] 4c ce 4e 7a 12 91 8a e6
platform caam_sm: [0008] 12 10 90 e1 e9 be 8c e6
platform caam_sm: [0016] 04 6f e0 bd 76 81 97 52
platform caam_sm: [0024] c1 85 10 3f 46 7c 62 2c
platform caam_sm: 256-bit clear key:
platform caam_sm: [0000] 00 01 02 03 04 0f 06 07
platform caam_sm: [0008] 08 09 0a 0b 0c 0d 0e 0f
platform caam_sm: [0016] 10 11 12 13 14 15 16 17
platform caam_sm: [0024] 18 19 1a 1b 1c 1d 1e 1f
platform caam_sm: 256-bit black key:
platform caam_sm: [0000] c6 33 9e cb b5 5b a8 8c
platform caam_sm: [0008] ed d7 d4 ae ce 44 5b 7a
platform caam_sm: [0016] 84 5c e3 7a 57 d3 5e c3
platform caam_sm: [0024] fe 4f d2 2d 88 d1 b1 ef
platform caam_sm: 64-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 128-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 196-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 256-bit unwritten blob:
platform caam_sm: [0000] 00 00 00 00 00 00 00 00
platform caam_sm: [0008] 00 00 00 00 00 00 00 00
platform caam_sm: [0016] 00 00 00 00 00 00 00 00
platform caam_sm: [0024] 00 00 00 00 00 00 00 00
platform caam_sm: [0032] 00 00 00 00 00 00 00 00
platform caam_sm: [0040] 00 00 00 00 00 00 00 00
platform caam_sm: [0048] 00 00 00 00 00 00 00 00
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 64-bit black key in blob:
platform caam_sm: [0000] 28 81 20 5d 51 d1 db 34
platform caam_sm: [0008] 69 75 99 fd 6f dd b3 40
platform caam_sm: [0016] 43 85 58 78 2f ba 45 d1
platform caam_sm: [0024] f7 1d 5a 04 53 02 5c c3
platform caam_sm: [0032] 3f b5 0a b9 b9 33 11 b3
platform caam_sm: [0040] 8b 2b 27 fe da ab 8a 15
platform caam_sm: [0048] bf 52 48 b8 d8 c5 87 66
platform caam_sm: [0056] 00 00 00 00 00 00 00 00
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 128-bit black key in blob:
platform caam_sm: [0000] 20 bb e1 d5 05 53 ae 52
platform caam_sm: [0008] ec c7 9b 0a e8 f7 a2 c6
platform caam_sm: [0016] e6 43 b2 d5 1b 68 de b4
platform caam_sm: [0024] c4 32 dc 52 94 bb 15 e4
platform caam_sm: [0032] 85 a4 c7 a8 4e 97 db d7
platform caam_sm: [0040] c0 c5 31 1b f6 8e f6 a4
platform caam_sm: [0048] d4 7f 5c 62 6f 27 d3 58
platform caam_sm: [0056] 6b 2c ca b8 a9 ca 60 bf
platform caam_sm: [0064] 00 00 00 00 00 00 00 00
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 192-bit black key in blob:
platform caam_sm: [0000] ff f6 27 d5 e4 de 3d 6b
platform caam_sm: [0008] 27 af 64 17 68 1d 6c 1a
platform caam_sm: [0016] ac a1 46 b2 a4 c6 ab b4
platform caam_sm: [0024] 31 18 e4 cf 6e df a5 b0
platform caam_sm: [0032] ce af e6 64 fc 74 da 2d
platform caam_sm: [0040] 76 d7 72 21 a5 c5 7e fc
platform caam_sm: [0048] 4e ad da 9a 2c 7c 84 89
platform caam_sm: [0056] 23 45 8f 97 93 e4 a1 e8
platform caam_sm: [0064] de 6d f3 0b 9e 93 b2 85
platform caam_sm: [0072] 00 00 00 00 00 00 00 00
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: 256-bit black key in blob:
platform caam_sm: [0000] ea d0 6d 70 07 c6 87 25
platform caam_sm: [0008] ee 03 4e 84 25 91 ae 4a
platform caam_sm: [0016] 44 1a cd b5 72 af 4c 3b
platform caam_sm: [0024] e8 ae bf 26 93 6f 69 33
platform caam_sm: [0032] 74 47 ec c8 0a 7c bd 29
platform caam_sm: [0040] 2e 05 03 7f 91 62 d2 1a
platform caam_sm: [0048] 9a 5e 90 27 15 dd ff 64
platform caam_sm: [0056] 77 2a f6 10 40 81 0c d4
platform caam_sm: [0064] 11 56 a1 b5 57 69 96 8c
platform caam_sm: [0072] 5e 4b a4 76 49 0c 20 80
platform caam_sm: [0080] 00 00 00 00 00 00 00 00
platform caam_sm: [0088] 00 00 00 00 00 00 00 00
platform caam_sm: restored 64-bit black key:
platform caam_sm: [0000] 4e cc bd 7b c6 f6 b1 c7
platform caam_sm: [0008] a4 f0 09 e0 af ee 68 9f
platform caam_sm: restored 128-bit black key:
platform caam_sm: [0000] 97 ea 92 80 63 47 fe 74
platform caam_sm: [0008] 1d 37 23 7e a4 20 d3 25
platform caam_sm: restored 192-bit black key:
platform caam_sm: [0000] 4c ce 4e 7a 12 91 8a e6
platform caam_sm: [0008] 12 10 90 e1 e9 be 8c e6
platform caam_sm: [0016] c7 f8 33 63 1a 6a 8b 5d
platform caam_sm: [0024] c6 e3 9b bd 4d e1 02 0f
platform caam_sm: restored 256-bit black key:
platform caam_sm: [0000] c6 33 9e cb b5 5b a8 8c
platform caam_sm: [0008] ed d7 d4 ae ce 44 5b 7a
platform caam_sm: [0016] 84 5c e3 7a 57 d3 5e c3
platform caam_sm: [0024] fe 4f d2 2d 88 d1 b1 ef
snvs-secvio 20cc000.caam-snvs: can't get snvs clock
snvs-secvio 20cc000.caam-snvs: violation handlers armed - non-secure state
caam_keyblob caam_keyblob: caam keyblob initialized
hidraw: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
ashmem: initialized
usbcore: registered new interface driver snd-usb-audio
wm8962 1-001a: customer id 0 revision F
fsl-asrc 2034000.asrc: driver registered
input: WM8962 Beep Generator as /devices/soc0/soc/2100000.aips-bus/21a4000.i2c/i2c-1/1-001a/input/input1
imx-wm8962 sound: wm8962 <-> 202c000.ssi mapping ok
imx-wm8962 sound: snd-soc-dummy-dai <-> 2034000.asrc mapping ok
imx-wm8962 sound: wm8962 <-> 202c000.ssi mapping ok
imx-audio-hdmi sound-hdmi: initialize HDMI-audio failed. load HDMI-video first!
NET: Registered protocol family 26
u32 classifier
Actions configured
Netfilter messages via NETLINK v0.30.
nf_conntrack version 0.5.0 (16384 buckets, 65536 max)
ctnetlink v0.93: registering with nfnetlink.
xt_time: kernel timezone is -0000
ip_tables: (C) 2000-2006 Netfilter Core Team
arp_tables: (C) 2002 David S. Miller
Initializing XFRM netlink socket
NET: Registered protocol family 10
mip6: Mobile IPv6
ip6_tables: (C) 2000-2006 Netfilter Core Team
sit: IPv6 over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 15
can: controller area network core (rev 20120528 abi 9)
NET: Registered protocol family 29
can: raw protocol (rev 20120528)
can: broadcast manager protocol (rev 20120528 t)
can: netlink gateway (rev 20130117) max_hops=1
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: BNEP socket layer initialized
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
Bluetooth: HIDP socket layer initialized
8021q: 802.1Q VLAN Support v1.8
Key type dns_resolver registered
input: gpio-keys as /devices/soc0/gpio-keys/input/input2
snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-04 22:45:48 UTC (341148)
SW4: disabling
wlreg_on: disabling
wm8962-supply: disabling
usb_otg_vbus: disabling
ALSA device list:
#0: wm8962-audio
Freeing unused kernel memory: 1024K (c1000000 - c1100000)
init: init started!
SELinux: Android master kernel running Android M policy in compatibility mode.
SELinux: Permission audit_read in class capability2 not defined in policy.
SELinux: the above unknown classes and permissions will be denied
audit: type=1403 audit(341148.610:2): policy loaded auid=4294967295 ses=4294967295
audit: type=1404 audit(341148.630:3): enforcing=1 old_enforcing=0 auid=4294967295 ses=4294967295
init: (Initializing SELinux enforcing took 0.12s.)
init: init second stage started!
init: waitpid failed: No child processes
init: property_set("ro.zygote", "zygote32") failed
init: (Loading properties from /default.prop took 0.00s.)
init: (Parsing /init.environ.rc took 0.00s.)
init: (Parsing /init.usb.rc took 0.00s.)
init: (Parsing init.freescale.usb.rc took 0.00s.)
init: (Parsing init.freescale.i.MX6Q.rc took 0.00s.)
init: (Parsing /init.freescale.rc took 0.01s.)
init: (Parsing /init.usb.configfs.rc took 0.00s.)
init: (Parsing /init.zygote32.rc took 0.00s.)
init: (Parsing /init.trace.rc took 0.00s.)
init: (Parsing /init.rc took 0.04s.)
init: SELinux: Could not get canonical path /adb_keys restorecon: No such file or directory.
init: Starting service 'ueventd'...
audit: type=1400 audit(341148.770:4): avc: denied { mounton } for pid=1 comm="init" path="/sys/kernel/debug" dev="debugfs" ino=1 scontext=u:r:init:s0 tcontext=u:object_r:debugfs:s0 tclass=dir permissive=0
ueventd: ueventd started!
init: Waiting for /dev/.coldboot_done...
ueventd: Coldboot took 0.21s.
init: Waiting for /dev/.coldboot_done took 0.21s.
init: write_file: Unable to open '/proc/sys/kernel/sched_compat_yield': No such file or directory
init: write_file: Unable to write to '/dev/cpuctl/cpu.shares': Invalid argument
init: write_file: Unable to open '/proc/sys/abi/swp': No such file or directory
init: Starting service 'watchdogd'...
Console: switching to colour dummy device 80x30
watchdogd: watchdogd started (interval 10, margin 20)!
EXT4-fs (mmcblk3p5): mounted filesystem with ordered data mode. Opts: barrier=1
fs_mgr: __mount(source=/dev/block/mmcblk3p5,target=/system,type=ext4)=0
EXT4-fs (mmcblk3p4): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk3p4): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,noauto_da_alloc,errors=panic
fs_mgr: __mount(source=/dev/block/mmcblk3p4,target=/data,type=ext4)=0
EXT4-fs (mmcblk3p6): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk3p6): mounted filesystem with ordered data mode. Opts: nomblk_io_submit
fs_mgr: __mount(source=/dev/block/mmcblk3p6,target=/cache,type=ext4)=0
EXT4-fs (mmcblk3p7): mounted filesystem with ordered data mode. Opts: (null)
fs_mgr: __mount(source=/dev/block/mmcblk3p7,target=/device,type=ext4)=0
file system registered
init: Starting service 'logd'...
zram0: detected capacity change from 0 to 314572800
audit: type=1400 audit(341149.240:5): avc: denied { read write } for pid=177 comm="mkswap" name="zram0" dev="tmpfs" ino=7496 scontext=u:r:toolbox:s0 tcontext=u:object_r:block_device:s0 tclass=blk_file permissive=0
logd.auditd: start
logd.klogd: 6800987667
Unable to find swap-space signature
fs_mgr: swapon failed for /dev/block/zram0
init: (Loading properties from /system/build.prop took 0.01s.)
init: (Loading properties from /vendor/build.prop took 0.00s.)
init: (Loading properties from /factory/factory.prop took 0.00s.)
init: Starting service 'vold'...
init: Not bootcharting.
init: Starting service 'exec 0 (/system/bin/tzdatacheck)'...
init: Service 'exec 0 (/system/bin/tzdatacheck)' (pid 186) exited with status 0
init: (Loading properties from /data/local.prop took 0.00s.)
random: init urandom read with 28 bits of entropy available
init: Starting service 'logd-reinit'...
init: Starting service 'healthd'...
init: Starting service 'console'...
init: Starting service 'lmkd'...
init: Starting service 'servicemanager'...
binder: 190:190 transaction failed 29189, size 0-0
init: Starting service 'surfaceflinger'...
init: write_file: Unable to open '/sys/block/mmcblk0/queue/read_ahead_kb': No such file or directory
init: write_file: Unable to open '/sys/block/mmcblk1/queue/read_ahead_kb': No such file or directory
rfkill: BT RF going to : off
type=1400 audit(341149.660:6): avc: denied { dac_override } for pid=191 comm="sh" capability=1 scontext=u:r:shell:s0 tcontext=u:r:shell:s0 tclass=capability permissive=0
root@sabresd_6dq:/ # logd.daemon: reinit
init: Service 'logd-reinit' (pid 189) exited with status 0
init: property_set("ro.ril.wake_lock_timeout", "300") failed
init: Starting service 'netd'...
init: Starting service 'debuggerd'...
init: cannot find '/system/bin/debuggerd64', disabling 'debuggerd64'
init: Starting service 'drm'...
init: Starting service 'media'...
init: Starting service 'installd'...
init: cannot find '/system/bin/install-recovery.sh', disabling 'flash_recovery'
init: Starting service 'keystore'...
init: Starting service 'ril-daemon'...
init: Starting service 'zygote'...
init: Starting service 'gatekeeperd'...
init: Starting service 'perfprofd'...
init: Starting service 'magd'...
init: Starting service 'adbd'...
read descriptors
read strings
init: Service 'magd' (pid 209) exited with status 255
android_work: sent uevent USB_STATE=CONNECTED
ci_hdrc ci_hdrc.0: freeing queued request
android_work: sent uevent USB_STATE=DISCONNECTED
android_work: sent uevent USB_STATE=CONNECTED
configfs-gadget gadget: high-speed config #1: b
android_work: sent uevent USB_STATE=CONFIGURED
healthd: No charger supplies found
healthd: No battery devices found
init: Starting service 'bootanim'...
<<-GTP-INFO->> System resume.
<<-GTP-INFO->> System is not in suspend, resume return.
ERROR: v4l2 capture: slave not found!
ERROR: v4l2 capture: slave not found!
type=1400 audit(341152.330:7): avc: denied { create } for pid=206 comm="zygote" name=".booting" scontext=u:r:zygote:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341152.450:8): avc: denied { create } for pid=288 comm="dex2oat" name="system@framework@boot.oat" scontext=u:r:zygote:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
capability: warning: `main' uses 32-bit capabilities (legacy support in use)
random: nonblocking pool is initialized
type=1400 audit(341167.100:9): avc: denied { create } for pid=203 comm="installd" name="system@framework@services.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341167.120:10): avc: denied { create } for pid=203 comm="installd" name="system@framework@ethernet-service.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341167.150:11): avc: denied { create } for pid=203 comm="installd" name="system@framework@wifi-service.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
zram: 503 (system_server) Attribute mem_used_total (and others) will be removed. See zram documentation.
type=1400 audit(341171.460:12): avc: denied { create } for pid=203 comm="installd" name="system@framework@com.android.location.provider.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.480:13): avc: denied { create } for pid=203 comm="installd" name="system@framework@com.android.future.usb.accessory.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.510:14): avc: denied { create } for pid=203 comm="installd" name="system@framework@javax.obex.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.530:15): avc: denied { create } for pid=203 comm="installd" name="system@framework@freescale-extended.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.550:16): avc: denied { create } for pid=203 comm="installd" name="system@framework@android.test.runner.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.570:17): avc: denied { create } for pid=203 comm="installd" name="system@framework@com.android.media.remotedisplay.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.600:18): avc: denied { create } for pid=203 comm="installd" name="system@framework@com.android.mediadrm.signer.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.620:19): avc: denied { create } for pid=203 comm="installd" name="system@framework@am.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.640:20): avc: denied { create } for pid=203 comm="installd" name="system@framework@appops.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.660:21): avc: denied { create } for pid=203 comm="installd" name="system@framework@appwidget.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.680:22): avc: denied { create } for pid=203 comm="installd" name="system@framework@bmgr.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.700:23): avc: denied { create } for pid=203 comm="installd" name="system@framework@bu.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.720:24): avc: denied { create } for pid=203 comm="installd" name="system@framework@content.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.750:25): avc: denied { create } for pid=203 comm="installd" name="system@framework@dpm.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.760:26): avc: denied { create } for pid=203 comm="installd" name="system@framework@hid.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.780:27): avc: denied { create } for pid=203 comm="installd" name="system@framework@ime.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.810:28): avc: denied { create } for pid=203 comm="installd" name="system@framework@input.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.830:29): avc: denied { create } for pid=203 comm="installd" name="system@framework@media_cmd.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.850:30): avc: denied { create } for pid=203 comm="installd" name="system@framework@monkey.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.860:31): avc: denied { create } for pid=203 comm="installd" name="system@framework@pm.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.890:32): avc: denied { create } for pid=203 comm="installd" name="system@framework@requestsync.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.910:33): avc: denied { create } for pid=203 comm="installd" name="system@framework@settings.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.930:34): avc: denied { create } for pid=203 comm="installd" name="system@framework@sm.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.950:35): avc: denied { create } for pid=203 comm="installd" name="system@framework@svc.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.970:36): avc: denied { create } for pid=203 comm="installd" name="system@framework@telecom.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341171.990:37): avc: denied { create } for pid=203 comm="installd" name="system@framework@uiautomator.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341172.010:38): avc: denied { create } for pid=203 comm="installd" name="system@framework@wm.jar@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341175.180:39): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@FusedLocation@FusedLocation.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341175.210:40): avc: denied { create } for pid=203 comm="installd" name="system@app@FSLOta@FSLOta.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341175.230:41): avc: denied { create } for pid=203 comm="installd" name="system@app@ethernet@ethernet.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341175.230:42): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@InputDevices@InputDevices.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341175.230:43): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@SettingsProvider@SettingsProvider.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341175.230:44): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@Settings@Settings.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341175.230:45): avc: denied { create } for pid=203 comm="installd" name="system@app@KeyChain@KeyChain.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341175.230:46): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@Telecom@Telecom.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341175.230:47): avc: denied { create } for pid=203 comm="installd" name="system@app@WfdSink@WfdSink.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
lowmemorykiller: lowmem_shrink: convert oom_adj to oom_score_adj:
lowmemorykiller: oom_adj 0 => oom_score_adj 0
lowmemorykiller: oom_adj 1 => oom_score_adj 58
lowmemorykiller: oom_adj 2 => oom_score_adj 117
lowmemorykiller: oom_adj 3 => oom_score_adj 176
lowmemorykiller: oom_adj 9 => oom_score_adj 529
lowmemorykiller: oom_adj 15 => oom_score_adj 1000
init: Service 'bootanim' (pid 234) exited with status 0
acc_open
acc_release
type=1400 audit(341182.270:48): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@MediaProvider@MediaProvider.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341182.310:49): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@DownloadProvider@DownloadProvider.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341182.360:50): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@SystemUI@SystemUI.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341182.410:51): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@ExternalStorageProvider@ExternalStorageProvider.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
mtp_open
type=1400 audit(341186.100:52): avc: denied { create } for pid=203 comm="installd" name="system@app@LatinIME@LatinIME.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341186.480:53): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@TelephonyProvider@TelephonyProvider.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341186.490:54): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@TeleService@TeleService.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341186.600:55): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@Launcher2@Launcher2.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341187.660:56): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@ContactsProvider@ContactsProvider.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341187.690:57): avc: denied { create } for pid=203 comm="installd" name="system@app@UserDictionaryProvider@UserDictionaryProvider.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341188.400:58): avc: denied { create } for pid=203 comm="installd" name="system@app@Music@Music.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341191.330:59): avc: denied { create } for pid=203 comm="installd" name="system@app@DeskClock@DeskClock.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341193.950:60): avc: denied { create } for pid=203 comm="installd" name="system@app@PrintSpooler@PrintSpooler.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341199.360:61): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@CalendarProvider@CalendarProvider.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341199.950:62): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@ManagedProvisioning@ManagedProvisioning.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341200.310:63): avc: denied { create } for pid=203 comm="installd" name="system@priv-app@OneTimeInitializer@OneTimeInitializer.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341200.570:64): avc: denied { create } for pid=203 comm="installd" name="system@app@Calendar@Calendar.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
type=1400 audit(341201.860:65): avc: denied { create } for pid=203 comm="installd" name="system@app@Email@Email.apk@classes.dex" scontext=u:r:installd:s0 tcontext=u:object_r:unlabeled:s0 tclass=file permissive=0
wm8962 1-001a: DC servo timed out

Labels (3)
0 Kudos
1 Reply

472 Views
kevinli
Contributor II

I do rebuild a "sabresd_6dq-user" system, and flash it, it works fine, thanks.