AnsweredAssumed Answered

i.MX6 Android L5.1 boot fail after OTA update

Question asked by m.c on May 2, 2017
Latest reply on May 9, 2017 by Diego Adrian Cuevas

1. Linux PC, make otapackage

2. Copy ~/myandroid/out/target/product/sabresd_6dq/sabresd_6dq-ota-20151218-imx6q.zip to PC.

3. i.MX6 enter recovery mode and select "apply update from ADB"

4. PC adb sideload sabresd_6dq-ota-20151218-imx6q.zip

5. i.MX6 recovery menu select "reboot system now" and reboot okay.

6. Reboot i.MX6 fail.

------------------------------------------------------------------

Boot message in 5.

U-Boot 2015.04-00303-g6cf684a-dirty (Dec 07 2015 - 16:32:01)

CPU: Freescale i.MX6Q rev1.2 at 792 MHz
CPU: Temperature 45 C
Reset cause: POR
Board: MX6-SabreSD
I2C: ready
DRAM: 1 GiB
PMIC: PFUZE100 ID=0x10
MMC: FSL_SDHC: 0, FSL_SDHC: 1, FSL_SDHC: 2
*** Warning - bad CRC, using default environment

No panel detected: default to Hannstar-XGA
Display: Hannstar-XGA (1024x768)
In: serial
Out: serial
Err: serial
check_and_clean: reg 0, flag_set 0
Fastboot: Normal
flash target is MMC:2
Net: FEC [PRIME]
Normal Boot
Hit any key to stop autoboot: 0
boota mmc2
kernel @ 14008000 (7272248)
ramdisk @ 15000000 (867669)
## Booting Android Image at 0x12000000 ...
Kernel load addr 0x14008000 size 7102 KiB
Kernel command line: console=ttymxc0,115200 init=/init video=mxcfb0:dev=ldb,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=256M androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale cma=384M
## Flattened Device Tree blob at 14f00000
Booting using the fdt blob at 0x14f00000
Loading Kernel Image ... OK
reserving fdt memory region: addr=14f00000 size=b000
reserving fdt memory region: addr=15000000 size=168602
Using Device Tree in place at 14f00000, end 14f0e07f
switch to ldo_bypass mode!

------------------------------------------------------------------

Boot message in 6.

U-Boot 2015.04-00303-g6cf684a-dirty (Dec 07 2015 - 16:32:01)

CPU: Freescale i.MX6Q rev1.2 at 792 MHz
CPU: Temperature 52 C
Reset cause: POR
Board: MX6-SabreSD
I2C: ready
DRAM: 1 GiB
PMIC: PFUZE100 ID=0x10
MMC: FSL_SDHC: 0, FSL_SDHC: 1, FSL_SDHC: 2
*** Warning - bad CRC, using default environment

No panel detected: default to Hannstar-XGA
Display: Hannstar-XGA (1024x768)
In: serial
Out: serial
Err: serial
check_and_clean: reg 0, flag_set 0
Fastboot: Normal
flash target is MMC:2
Net: FEC [PRIME]
Normal Boot
Hit any key to stop autoboot: 0
boota mmc2
kernel @ 14008000 (7272248)
ramdisk @ 15000000 (867669)
## Booting Android Image at 0x12000000 ...
Kernel load addr 0x14008000 size 7102 KiB
Kernel command line: console=ttymxc0,115200 init=/init video=mxcfb0:dev=ldb,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=256M androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale cma=384M
ERROR: Did not find a cmdline Flattened Device Tree
Could not find a valid device tree
resetting ...

Outcomes