AnsweredAssumed Answered

Using MFG TOOLS with i.MX6SXSD,something wrong with it

Question asked by bowen zhang on Apr 19, 2017
Latest reply on Sep 11, 2017 by Bruno Chen

log:


Allocating group tables: done                            
Writing inode tables: done                            
Creating journal (4096 blocks): done
Writing superblocks and filesystem accounting information: done

 

UTP: sending Success to kernel for command $ mkfs.ext4 /dev/mmcblk3p6.
utp_poll: pass returned.
UTP: received command '$ mkfs.ext4 /dev/mmcblk3p7'
UTP: executing "mkfs.ext4 /dev/mmcblk3p7"
mke2fs 1.42.9 (28-Dec-2013)
Filesystem label=
OS type: Linux
Block size=1024 (log=0)
Fragment size=1024 (log=0)
Stride=0 blocks, Stripe width=0 blocks
2048 inodes, 8192 blocks
409 blocks (4.99%) reserved for the super user
First data block=1
Maximum filesystem blocks=8388608
1 block group
8192 blocks per group, 8192 fragments per group
2048 inodes per group

 

Allocating group tables: done                            
Writing inode tables: done                            
Creating journal (1024 blocks): done
Writing superblocks and filesystem accounting information: done

 

UTP: sending Success to kernel for command $ mkfs.ext4 /dev/mmcblk3p7.
utp_poll: pass returned.
UTP: received command '$ mount -o remount,size=600M rootfs /'
UTP: executing "mount -o remount,size=600M rootfs /"
UTP: sending Success to kernel for command $ mount -o remount,size=600M rootfs /.
utp_poll: pass returned.
UTP: received command 'send'
UTP: sending Success to kernel for command send.
UTP: received command '$ simg2img $FILE /dev/mmcblk3p5'
UTP: executing "simg2img $FILE /dev/mmcblk3p5"
Failed to read sparse file
UTP: sending Non-success to kernel for command $ simg2img $FILE /dev/mmcblk3p5.
utp_poll: exit with status 65280

Outcomes