AnsweredAssumed Answered

IMX6Q-SDB NXP L5 core Android Image got Hangup

Question asked by Kumarasamy palanisamy on Apr 11, 2017
Latest reply on Apr 17, 2017 by Joan Xie

Hello All,

 

I flashed L5 core image after Linux kernel got hang-up. Any one can help me to come out this problem .

 

 

Serial Port Logs:

 

U-Boot 2014.04-00201-g9d7bf9b (May 05 2015 - 10:14:54)

CPU:   Freescale i.MX6Q rev1.5 at 792 MHz
CPU:   Temperature 65 C, calibration data: 0x53d4a47d
Reset cause: POR
Board: MX6-SabreSD
I2C:   ready
DRAM:  1 GiB
MMC:   FSL_SDHC: 0, FSL_SDHC: 1, FSL_SDHC: 2
No panel detected: default to Hannstar-XGA
Display: Hannstar-XGA (1024x768)
In:    serial
Out:   serial
Err:   serial
Found PFUZE100 deviceid=10,revid=21
check_and_clean: reg 0, flag_set 0
Fastboot: Normal
flash target is MMC:1
Net:   FEC [PRIME]
Normal Boot
Hit any key to stop autoboot:  0
=>
=>
=> editenv mmcargs
edit: setenv bootargs console=${console},${baudrate} ${smp} video=mxcfb1:off root=${mmcroot} video=mxcfb0:dev=hdmi,1920x1080M@60,if=RGB24
=> saveenv
Saving Environment to MMC...
Writing to MMC(1)... done
=> boot
booti mmc1
kernel   @ 14008000 (6819456)
ramdisk  @ 15000000 (725617)
fdt      @ 14f00000 (51263)
kernel cmdline:
        use boot.img command line:
        console=ttymxc0,115200 init=/init video=mxcfb0:dev=ldb,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=400M androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale cma=384M androidboot.serialno=051fb9d4e3174029
switch to ldo_bypass mode!
   Using Device Tree in place at 14f00000, end 14f0f83e

Starting kernel ...

 

Printenv Logs:

 

U-Boot 2014.04-00201-g9d7bf9b (May 05 2015 - 10:14:54)

CPU:   Freescale i.MX6Q rev1.5 at 792 MHz
CPU:   Temperature 66 C, calibration data: 0x53d4a47d
Reset cause: POR
Board: MX6-SabreSD
I2C:   ready
DRAM:  1 GiB
MMC:   FSL_SDHC: 0, FSL_SDHC: 1, FSL_SDHC: 2
No panel detected: default to Hannstar-XGA
Display: Hannstar-XGA (1024x768)
In:    serial
Out:   serial
Err:   serial
Found PFUZE100 deviceid=10,revid=21
check_and_clean: reg 0, flag_set 0
Fastboot: Normal
flash target is MMC:1
Net:   FEC [PRIME]
Normal Boot
Hit any key to stop autoboot:  0
=> printenv
baudrate=115200
bootcmd=booti mmc1
bootdelay=1
ethact=FEC
ethaddr=00:04:9f:04:18:5d
ethprime=FEC
fastboot_dev=mmc1
fdt_high=0xffffffff
initrd_high=0xffffffff
loadaddr=0x12000000
mmcargs=setenv bootargs console=${console},${baudrate} ${smp} video=mxcfb1:off root=${mmcroot} video=mxcfb0:dev=hdmi,1920x1080M@60,if=RGB24
splashpos=m,m

Environment size: 357/8188 bytes

Outcomes