Hi,
The device BGA2711 is listed as 'end of life'. What is the schedule for the obsolesce and can NXP suggest an alternative part.
Thanks
Sean
As alternative (pin compatible) the BGA2817/BGA2818 (3.3V) or BGA2869 (5V) can be used, please check the specifications and chose the one which fit’s on your requirements.