imx6 android6系统 uboot配置为mipi_dsi显示,配置参数为setenv bootargs console=ttymxc0,115200 init=/init video=mxcfb0:dev=mipi_dsi,TRULY-WVGA,if=RGB24 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=320M androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale cma=384M androidboot.selinux=disabled androidboot.dm_verity=disabled no_console_suspend
把kernel-imx/arch/arm/boot/dts/imx6qdl-sabresd.dtsi 做修改
mxcfb1: fb@0 {
compatible = "fsl,mxc_sdc_fb";
disp_dev = "mipi_dsi";
interface_pix_fmt = "RGB24";
default_bpp = <24>;
int_clk = <0>;
late_init = <0>;
status = "disabled";
};
一进入系统就卡住
U-Boot 2015.04 (Mar 03 2017 - 16:32:42)
CPU: Freescale i.MX6Q rev1.5 at 792 MHz
CPU: Temperature 32 C
Reset cause: WDOG
Board: MX6-SabreSD
I2C: ready
DRAM: 1 GiB
PMIC: PFUZE100 ID=0x10
MMC: FSL_SDHC: 0, FSL_SDHC: 1, FSL_SDHC: 2
No panel detected: default to Hannstar-XGA
Display: Hannstar-XGA (1024x768)
In: serial
Out: serial
Err: serial
check_and_clean: reg 0, flag_set 0
Fastboot: Normal
flash target is MMC:2
Net: Phy 1 not found
PHY reset timed out
FEC [PRIME]
Error: FEC address not set.
Normal Boot
Hit any key to stop autoboot: 0
boota mmc2
kernel @ 14008000 (8397112)
ramdisk @ 15000000 (1029168)
fdt @ 14f00000 (43982)
## Booting Android Image at 0x12000000 ...
Kernel load addr 0x14008000 size 8201 KiB
Kernel command line: console=ttymxc0,115200 init=/init video=mxcfb0:dev=mipi_dsi,TRULY-WVGA,if=RGB24 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=320M androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale cma=384M androidboot.selinux=disabled androidboot.dm_verity=disabled no_console_suspend
## Flattened Device Tree blob at 14f00000
Booting using the fdt blob at 0x14f00000
Loading Kernel Image ... OK
Using Device Tree in place at 14f00000, end 14f0dbcd
switch to ldo_bypass mode!
Starting kernel ...
boot命令换成lcd显示 则正常进入系统,这是什么原因?
for your reference:
https://community.nxp.com/message/853299?commentID=853299#comment-853299
And this :