铭 范

申请LPC54608开发板

Discussion created by 铭 范 on Feb 5, 2017

        LPC54608基于Cortex-M4核,吸取了最受欢迎的LPC1700系列的精华,经过全新设计,接口非常丰富,还带有触摸屏,使得产品开发更加便捷,具备的多项新功能也让人眼前为之一亮。含有整套完整的音频接口,兼容目前流行的Arduino扩展接口,微控制器基于ARM Cortex-M4处理器,最大主频为180MHz,高性能。TouchGFX UI界面美观又便捷,可惜3月才能在官网下载相关资源。

       我准备做一个基于LPC54608开发板的智能插座,具备以下功能:1、智能检测连接设备是否关闭,若已关闭会自动切断连接,减少了安全隐患;2、具有红外遥控及wifi控制功能;3、可以实现定时开关。可使用WIFI或红外控制,通过内置WIFI模块连接路由器进行无线通信(家庭所用小米路由器已部署向日葵,可远程操控),控制继电器开关插座,并通过lcd1602屏幕显示当前接通时间,并能在室内使用红米手机的红外遥控功能进行实时控制或定时关断。使用自带ADC进行电压电流采样,决定系统工作于何种状态(智能节电模式、定时开关模式、普通插座模式),外围电路主要包括红外收发器、继电器、LCD屏幕等。

       该系统硬件结构以LPC54608开发板为核心,外围电路主要包括电流采样电路、内置ADC转换参考电压电路、红外接收电路、LCD状态显示电路、报警电路构成。电流采样电路用于检测计算机的运行状态和过流保护;红外接收电路通过遥控器给插座发送红外信号,改变工作模式;ADC转换参考电压电路为电流的采样提供参考;LCD状态显示电路表明插座当前的运行状态;内置WIFI接收指令实现插座工作模式的切换、设置待机电流、设置定时时间等功能。

Outcomes