AnsweredAssumed Answered

Booting issue for imx283

Question asked by Aditya Patil on Sep 1, 2016
Latest reply on Sep 12, 2016 by Aditya Patil

Booting issue for imx283

Following is the log.

The kernel is linux-2.6.35.3

After the 

finish boot prep,start to run ...

it restarts....

 

NAND read: device 0 offset 0x200000, size 0x300000
3145728 bytes read: OK
## Booting kernel from Legacy Image at 42000000 ...
Image Name: Linux-2.6.35.3-571-gcca29a0
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2329996 Bytes = 2.2 MB
Load Address: 40008000
Entry Point: 40008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK

Starting kernel ...

Uncompressing Linux... done, booting the kernel.
Linux version 2.6.35.3-571-gcca29a0 (aditya@aditya-PC) (gcc version 4.4.4 (4.4.4_09.06.2010) ) #4 PREEMPT Thu Sep 1 16:39:28 CST 2016
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
CPU: VIVT data cache, VIVT instruction cache
Machine: Freescale MX28EVK board
Memory policy: ECC disabled, Data cache writeback
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32512
Kernel command line: gpmi=g console=ttyAM0,115200n8 ubi.mtd=5 root=ubi0:rootfs rootfstype=ubifs ro mem=128M
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 128MB = 128MB total
Memory: 124840k/124840k available, 6232k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xfde00000 - 0xffe00000 ( 32 MB)
vmalloc : 0xc8800000 - 0xf0000000 ( 632 MB)
lowmem : 0xc0000000 - 0xc8000000 ( 128 MB)
modules : 0xbf000000 - 0xc0000000 ( 16 MB)
.init : 0xc0008000 - 0xc002f000 ( 156 kB)
.text : 0xc002f000 - 0xc0480000 (4420 kB)
.data : 0xc0480000 - 0xc04b39c0 ( 207 kB)
SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
Hierarchical RCU implementation.
RCU-based detection of stalled CPUs is disabled.
Verbose stalled-CPUs detection is disabled.
NR_IRQS:288
Console: colour dummy device 80x30
console [ttyAM0] enabled
Calibrating delay loop... 226.09 BogoMIPS (lpj=1130496)
pid_max: default: 32768 minimum: 301
Security Framework initialized
SELinux: Initializing.
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
regulator: core version 0.5
NET: Registered protocol family 16
regulator: vddd: 800 <--> 1575 mV at 1500 mV fast normal
regulator: vdddbo: 800 <--> 1575 mV fast normal
regulator: vdda: 1500 <--> 2275 mV at 1800 mV fast normal
vddio = 3380000, val=10
regulator: vddio: 2880 <--> 3680 mV at 3380 mV fast normal
regulator: overall_current: fast normal
regulator: vbus5v:
regulator: mxs-duart-1: fast normal
regulator: mxs-bl-1: fast normal
regulator: mxs-i2c-1: fast normal
regulator: mmc_ssp-1: fast normal
regulator: mmc_ssp-2: fast normal
regulator: charger-1: fast normal
regulator: power-test-1: fast normal
regulator: cpufreq-1: fast normal
**kernel for EasyARM-i.MX283
i.MX IRAM pool: 120 KB@0xc8820000
Initializing GPMI pins
add device pwm chanel 4
add device pwm chanel 7
usb DR wakeup device is registered
IMX usb wakeup probe
audit: cannot initialize inotify handle
bio: create slab <bio-0> at 0
SCSI subsystem initialized
Freescale USB OTG Driver loaded, $Revision: 1.55 $
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
Switching to clocksource mxs clock source
Boot process: init
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 3, 32768 bytes)
TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Bus freq driver module loaded
IMX usb wakeup probe
usb h1 wakeup device is registered
mxs_cpu_init: cpufreq init finished
audit: initializing netlink socket (disabled)
type=2000 audit(0.580:1): initialized
VFS: Disk quotas dquot_6.5.2
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
JFFS2 version 2.2. (NAND) �© 2001-2006 Red Hat, Inc.
msgmni has been set to 243
alg: No test for stdrng (krng)
cryptodev: driver loaded.
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
baclight_device easy283-pwm.4 register succcessed
init_pwm ch 4
baclight_device easy283-pwm.7 register succcessed
init_pwm ch 7
set dclk 8000000 Hz,real lcd clk=8000000 Hz
Console: switching to colour frame buffer device 60x34
set dclk 8000000 Hz,real lcd clk=8000000 Hz
mxs-duart.0: ttyAM0 at MMIO 0x80074000 (irq = 47) is a DebugUART
mxs-auart.0: ttySP0 at MMIO 0x8006a000 (irq = 112) is a mxs-auart.0
Found APPUART 3.1.0
mxs-auart.1: ttySP1 at MMIO 0x8006c000 (irq = 113) is a mxs-auart.1
Found APPUART 3.1.0
mxs-auart.2: ttySP2 at MMay 18 201510:14:49
finish boot prep,start to run ...


U-Boot 2009.08-dirty ( 5��月 18 2015 - 10:22:36)

Freescale i.MX28 family
CPU: 454 MHz
BUS: 151 MHz
EMI: 205 MHz
GPMI: 24 MHz
DRAM: 128 MB
NAND: proton id: c2 f1 80 1d c2 f1
mfr_id: c2
nand_device_info_fn_mx called.
nand slc
Manufacturer : Unknown (0xc2)
Device Code : 0xf1
Cell Technology : SLC
Chip Size : 128 MiB
Pages per Block : 64
Page Geometry : 2048+64
ECC Strength : 4 bits
ECC Size : 512 B
Data Setup Time : 20 ns
Data Hold Time : 10 ns
Address Setup Time: 20 ns
GPMI Sample Delay : 6 ns
tREA : Unknown
tRLOH : Unknown
tRHOH : Unknown
Description : MX30LF1G08
128 MiB
MMC: IMX_SSP_MMC: 0, IMX_SSP_MMC: 1
In: serial
Out: serial
Err: serial
Net: fec_get_mac_addr
FEC0
Hit any key to stop autoboot:: 0

Outcomes