AnsweredAssumed Answered

bitbake -c populate_sdk fsl-image-full   fails (SDK 2.0)

Question asked by Chandra Mills on Aug 11, 2016
Latest reply on Aug 15, 2016 by Chandra Mills

I tried this command and it failed:

kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$ bitbake -c populate_sdk fsl-image-full

Loading cache: 100% |##################################################################################################################################| ETA:  00:00:00

Loaded 6113 entries from dependency cache.

NOTE: Resolving any missing task queue dependencies

 

Build Configuration:

BB_VERSION        = "1.28.0"

BUILD_SYS         = "x86_64-linux"

NATIVELSBSTRING   = "Ubuntu-14.04"

TARGET_SYS        = "powerpc64-fsl-linux"

MACHINE           = "b4860qds-64b"

DISTRO            = "fsl-qoriq"

DISTRO_VERSION    = "2.0"

TUNE_FEATURES     = "m64 fpu-hard e6500 altivec"

TARGET_FPU        = "hard"

meta             

meta-yocto       

meta-yocto-bsp    = "HEAD:9a211a4a2c1bfcb292dc97d8dcac149bca9e3f1b"

meta-oe          

meta-multimedia  

meta-gnome       

meta-networking  

meta-perl        

meta-python      

meta-ruby        

meta-filesystems 

meta-webserver   

meta-xfce         = "HEAD:dc5634968b270dde250690609f0015f881db81f2"

meta-freescale    = "HEAD:2461b02ac6e7d549647ced03b084f14f845906d1"

meta-sdr          = "master:beca342b3db1526d87c2bbd2bfb6016956270a4a"

meta-freescale-internal = "HEAD:4829293f807e35a1111e79763294fc8b98b97810"

meta-freescale-extra = "HEAD:bee911b027e0480b034674d0ddee3fcb06d2e985"

meta-virtualization = "HEAD:042425c1d98bdd7e44a62789bd03b375045266f5"

meta-java         = "HEAD:8b776ac68f9af4596be3824152bcf0bc6b67fa1d"

meta-openstack   

meta-openstack-aio-deploy

meta-openstack-compute-deploy

meta-openstack-compute-test-config

meta-openstack-controller-deploy

meta-openstack-controller-test-config

meta-openstack-qemu

meta-openstack-swift-deploy

meta-cloud-services = "HEAD:d8bc0d92d0f741e2ea1e6d3d9bc6b7a091d03cfb"

meta-security     = "HEAD:f9367e71f923fc7d2fb600208e2b97535ea41777"

 

NOTE: Preparing RunQueue

NOTE: Checking sstate mirror object availability (for 351 objects)

NOTE: Executing SetScene Tasks

NOTE: Executing RunQueue Tasks

ERROR: Command Error: exit status: 126  Output:

/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b/tmp/sysroots/x86_64-linux/usr/bin/quilt: line 153: /home/kyle/bin/bash: cannot execute binary file: Exec format error

ERROR: Function failed: patch_do_patch

ERROR: Logfile of failure stored in: /opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b/tmp/work/x86_64-nativesdk-fslsdk-linux/nativesdk-glibc-initial/2.20-r0/temp/log.do_patch.20791

ERROR: Task 1105 (virtual:nativesdk:/opt/QorIQ-SDK-V2.0-20160527-yocto/sources/meta-freescale/recipes-core/glibc/glibc-initial_2.20.bb, do_patch) failed with exit code '1'

NOTE: Tasks Summary: Attempted 212 tasks of which 203 didn't need to be rerun and 1 failed.

Waiting for 0 running tasks to finish:

 

Summary: 1 task failed:

  virtual:nativesdk:/opt/QorIQ-SDK-V2.0-20160527-yocto/sources/meta-freescale/recipes-core/glibc/glibc-initial_2.20.bb, do_patch

Summary: There were 2 ERROR messages shown, returning a non-zero exit code.

kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$

kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$

kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$ mkdir ~/j

mkdir: cannot create directory ‘/home/kyle/j’: File exists

kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$ sudo mount ~/Downloads/

boost_1_61_0.tar.bz2                     cppunit-cvs-repo-archive.tar.bz2         QorIQ Linux SDK v2.0 SOURCE.iso         

cppunit-cvs-repo-archive(1).tar.bz2      QorIQ Linux SDK v2.0 PPCE6500 IMAGE.iso 

kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$ sudo mount ~/Downloads/QorIQ\ Linux\ SDK\ v2.0\ PPCE6500\ IMAGE.iso ~/j

[sudo] password for kyle:

mount: block device /home/kyle/Downloads/QorIQ Linux SDK v2.0 PPCE6500 IMAGE.iso is write-protected, mounting read-only

kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$

Outcomes