Content originally posted in LPCWare by Ex-Zero on Thu Aug 02 07:40:25 MST 2012
LPC1114 datasheet:
LPC1110/11/12/13/14/15 32-bit ARM Cortex-M0 microcontroller; up to 64 kB flash and 8 kB SRAM Rev. 7.3 — 6 July 2012
Quote:
Table 8. ADC static characteristics
Tamb = -40 °C to +85 °C unless otherwise specified; ADC frequency 4.5 MHz, VDD = 2.5 V to 3.6 V.
Symbol Parameter Conditions Min Typ Max Unit
VIA analog input voltage 0 - VDD V
Cia analog input capacitance - - 1 pF
ED differential linearity error [1][2]- - ± 1 LSB
EL(adj) integral non-linearity [3]- - ± 1.5 LSB
EO offset error [4]- - ± 3.5 LSB
EG gain error [5]- - 0.6 %
ET absolute error [6]- - ± 4 LSB
Rvsi voltage source interface
resistance
- - 40 kO
[COLOR=Red]Ri input resistance [7][8]- - 2.5 MO[/COLOR]