#ifndef SMALLGPIO_H_INCLUDED #define SMALLGPIO_H_INCLUDED #include "lpc122x.h" // InitGPIO() turns on the GPIO and IOCON clocks #define InitGPIO() LPC_SYSCON->SYSAHBCLKCTRL |= ((1<<6) | (1<<16)) #define PORT_BIT_COUNT 12 // up to 12 I/O lines per port #define PORT_COUNT 4 // up to 4 ports ... |
#define InitGPIO() LPC_SYSCON->SYSAHBCLKCTRL |= ((1<<6) | (1<<16)) |
#define PORT_BIT_COUNT 12 // up to 12 I/O lines per port |
#define PORT_COUNT 4 // up to 4 ports |