--- /Keil-MDK/ARM/Pack/ARM/CMSIS/4.1.1/CMSIS/Utilities/LPC11U6x.hSun Aug 17 14:06:20 2014
+++ /Keil-MDK/ARM/Pack/Keil/LPC1100_DFP/1.1.0/Device/Include/LPC11Uxx/LPC11U6x.hSun Aug 17 14:02:51 2014
@@ -39,6 +39,7 @@
HardFault_IRQn = -13, /*!< 3 Hard Fault, all classes of Fault */
SVCall_IRQn = -5, /*!< 11 System Service Call via SVC instruction */
DebugMonitor_IRQn = -4, /*!< 12 Debug Monitor */
+ PendSV_IRQn = -2, /*!< 14 Pendable request for system service */
SysTick_IRQn = -1, /*!< 15 System Tick Timer */
/* --------------------- LPC11U6x Specific Interrupt Numbers -------------------- */
PIN_INT0_IRQn = 0, /*!< 0 PIN_INT0 */
@@ -62,7 +63,7 @@
CT32B0_IRQn = 18, /*!< 18 CT32B0 */
CT32B1_IRQn = 19, /*!< 19 CT32B1 */
SSP0_IRQn = 20, /*!< 20 SSP0 */
- USART_IRQn = 21, /*!< 21 USART */
+ USART0_IRQn = 21, /*!< 21 USART0 */
USB_IRQn = 22, /*!< 22 USB */
USB_FIQ_IRQn = 23, /*!< 23 USB_FIQ */
ADC_A_IRQn = 24, /*!< 24 ADC_A */
@@ -70,6 +71,7 @@
BOD_WDT_IRQn = 26, /*!< 26 BOD_WDT */
FLASH_IRQn = 27, /*!< 27 FLASH */
DMA_IRQn = 28, /*!< 28 DMA */
+ ADC_B_IRQn = 29, /*!< 29 ADC_B */
USBWAKEUP_IRQn = 30 /*!< 30 USBWAKEUP */
} IRQn_Type;
@@ -714,7 +716,8 @@
filter */
__IO uint32_t BODCTRL; /*!< Brown-Out Detect */
__IO uint32_t SYSTCKCAL; /*!< System tick counter calibration */
- __I uint32_t RESERVED11[6];
+ __IO uint32_t AHBMATRIXPRIO; /*!< AHB matrix priority configuration */
+ __I uint32_t RESERVED11[5];
__IO uint32_t IRQLATENCY; /*!< IRQ delay. Allows trade-off between interrupt latency and determinism. */
__IO uint32_t NMISRC; /*!< NMI Source Control */
__IO uint32_t PINTSEL0; /*!< GPIO Pin Interrupt Select register 0 */
|