gdb traces :
635,279 3003^done,depth="5"
635,279 (gdb)
635,306 3005-thread-info 1
635,306 3006-list-thread-groups
636,329 3004^done,asm_insns=[{address="0x10002d88",func-name="WaitInsert",offset="56",opcodes="0d f5\
77 7d",inst="add.w\tsp, sp, #988\t; 0x3dc"},{address="0x10002d8c",func-name="WaitInsert",offset="60\
",opcodes="0d f5 00 6d",inst="add.w\tsp, sp, #2048\t; 0x800"},{address="0x10002d90",func-name="WaitI\
nsert",offset="64",opcodes="bd e8 f0 8f",inst="ldmia.w\tsp!, {r4, r5, r6, r7, r8, r9, r10, r11, pc}"\
},{address="0x10002d94",func-name="WaitInsert",offset="68",opcodes="00 20",inst="movs\tr0, #0"},{add\
ress="0x10002d96",func-name="WaitInsert",offset="70",opcodes="e0 60",inst="str\tr0, [r4, #12]"},{add\
ress="0x10002d98",func-name="WaitInsert",offset="72",opcodes="28 68",inst="ldr\tr0, [r5, #0]"},{addr\
ess="0x10002d9a",func-name="WaitInsert",offset="74",opcodes="00 28",inst="cmp\tr0, #0"},{address="0x\
10002d9c",func-name="WaitInsert",offset="76",opcodes="f2 d0",inst="beq.n\t0x10002d84 <WaitInsert+52>\
"},{address="0x10002d9e",func-name="WaitInsert",offset="78",opcodes="00 20",inst="movs\tr0, #0"},{ad\
dress="0x10002da0",func-name="WaitInsert",offset="80",opcodes="a5 49",inst="ldr\tr1, [pc, #660]\t; (\
0x10003038 <WaitInsert+744>)"},{address="0x10002da2",func-name="WaitInsert",offset="82",opcodes="fd \
f7 5b fe",inst="bl\t0x10000a5c <SioPutString>"},{address="0x10002da6",func-name="WaitInsert",offset=\
"86",opcodes="fe f7 5b fb",inst="bl\t0x10001460 <UsbEnum>"},{address="0x10002daa",func-name="WaitIns\
ert",offset="90",opcodes="0d f5 34 65",inst="add.w\tr5, sp, #2880\t; 0xb40"},{address="0x10002dae",f\
unc-name="WaitInsert",offset="94",opcodes="18 35",inst="adds\tr5, #24"},{address="0x10002db0",func-n\
ame="WaitInsert",offset="96",opcodes="00 28",inst="cmp\tr0, #0"},{address="0x10002db2",func-name="Wa\
itInsert",offset="98",opcodes="40 f0 6f 81",inst="bne.w\t0x10003094 <WaitInsert+836>"},{address="0x1\
0002db6",func-name="WaitInsert",offset="102",opcodes="a1 4e",inst="ldr\tr6, [pc, #644]\t; (0x1000303\
c <WaitInsert+748>)"},{address="0x10002db8",func-name="WaitInsert",offset="104",opcodes="a1 49",inst\
="ldr\tr1, [pc, #644]\t; (0x10003040 <WaitInsert+752>)"},{address="0x10002dba",func-name="WaitInsert\
",offset="106",opcodes="28 46",inst="mov\tr0, r5"},{address="0x10002dbc",func-name="WaitInsert",offs\
et="108",opcodes="fe f7 76 f9",inst="bl\t0x100010ac <strcpy>"},{address="0x10002dc0",func-name="Wait\
Insert",offset="112",opcodes="0d f5 34 60",inst="add.w\tr0, sp, #2880\t; 0xb40"},{address="0x10002dc\
4",func-name="WaitInsert",offset="116",opcodes="32 68",inst="ldr\tr2, [r6, #0]"},{address="0x10002dc\
6",func-name="WaitInsert",offset="118",opcodes="04 21",inst="movs\tr1, #4"},{address="0x10002dc8",fu\
nc-name="WaitInsert",offset="120",opcodes="1c 30",inst="adds\tr0, #28"},{address="0x10002dca",func-n\
ame="WaitInsert",offset="122",opcodes="fe f7 4d f9",inst="bl\t0x10001068 <strhex>"}]
636,330 (gdb)
636,331 3007-stack-list-frames --thread 1 0 4
636,339 3005^done,threads=[{id="1",target-id="Thread <main>",frame={level="0",addr="0x10002d88",func\
="WaitInsert",args=[],file="Main.c",fullname="D:\\Src\\NXP\\USB266\\Main.c",line="357"},state="stopp\
ed"}]
636,339 (gdb)
636,339 3006^done,groups=[{id="i1",type="process",pid="42000",executable="D:\\Src\\NXP\\USB266\\USB2\
66.elf"}]
636,339 (gdb)
636,339 3007^done,stack=[frame={level="0",addr="0x10002d88",func="WaitInsert",file="Main.c",fullname\
="D:\\Src\\NXP\\USB266\\Main.c",line="357"},frame={level="1",addr="0x100034f8",func="MainEntry",file\
="Main.c",fullname="D:\\Src\\NXP\\USB266\\Main.c",line="166"},frame={level="2",addr="0x100034f8",fun\
c="AppInit",file="Main.c",fullname="D:\\Src\\NXP\\USB266\\Main.c",line="119"},frame={level="3",addr=\
"0x10000126",func="LibInit2",file="LibInit.s",fullname="D:\\Src\\NXP\\USB266\\LibInit.s",line="205"}\
,frame={level="4",addr="0x10000126",func="LibInit2",file="LibInit.s",fullname="D:\\Src\\NXP\\USB266\\
\LibInit.s",line="205"}]
636,339 (gdb)
636,412 3008-stack-list-frames --thread 1
636,419 3008^done,stack=[frame={level="0",addr="0x10002d88",func="WaitInsert",file="Main.c",fullname\
="D:\\Src\\NXP\\USB266\\Main.c",line="357"},frame={level="1",addr="0x100034f8",func="MainEntry",file\
="Main.c",fullname="D:\\Src\\NXP\\USB266\\Main.c",line="166"},frame={level="2",addr="0x100034f8",fun\
c="AppInit",file="Main.c",fullname="D:\\Src\\NXP\\USB266\\Main.c",line="119"},frame={level="3",addr=\
"0x10000126",func="LibInit2",file="LibInit.s",fullname="D:\\Src\\NXP\\USB266\\LibInit.s",line="205"}\
,frame={level="4",addr="0x10000126",func="LibInit2",file="LibInit.s",fullname="D:\\Src\\NXP\\USB266\\
\LibInit.s",line="205"}]
636,419 (gdb)
703,001 3009-data-read-memory-bytes --thread-group i1 268498272 688
703,026 3009^done,memory=[{begin="0x1000f560",offset="0x00000000",end="0x1000f810",contents="999c010\
09a9c01009b9c01009c9c01009d9c01009e9c01009f9c0100a09c0100a19c0100a29c0100a39c0100a49c0100a59c0100a69\
c0100a79c0100a89c0100a99c0100aa9c0100ab9c0100ac9c0100ad9c0100ae9c0100af9c0100b09c0100b19c0100b29c010\
0b39c0100b49c0100b59c0100b69c0100b79c0100b89c0100b99c0100ba9c0100bb9c0100bc9c0100bd9c0100be9c0100bf9\
c0100c09c0100c19c0100c29c0100c39c0100c49c0100c59c0100c69c0100c79c0100c89c0100c99c0100ca9c0100cb9c010\
0cc9c0100cd9c0100ce9c0100cf9c0100d09c0100d19c0100d29c0100d39c0100d49c0100d59c0100d69c0100d79c0100d89\
c0100d99c0100da9c0100db9c0100dc9c0100dd9c0100de9c0100df9c0100e09c0100e19c0100e29c0100e39c0100e49c010\
0e59c0100e69c0100e79c0100e89c0100e99c0100ea9c0100eb9c0100ec9c0100ed9c0100ee9c0100ef9c0100f09c0100f19\
c0100f29c0100f39c0100f49c0100f59c0100f69c0100f79c0100f89c0100f99c0100fa9c0100fb9c0100fc9c0100fd9c010\
0fe9c0100ff9c0100009d0100019d0100029d0100039d0100049d0100059d0100069d0100079d0100089d0100099d01000a9\
d01000b9d01000c9d01000d9d01000e9d01000f9d0100109d0100119d0100129d0100139d0100149d0100159d0100169d010\
0179d0100189d0100199d01001a9d01001b9d01001c9d01001d9d01001e9d01001f9d0100209d0100219d0100229d0100239\
d0100249d0100259d0100269d0100279d0100289d0100299d01002a9d01002b9d01002c9d01002d9d01002e9d01002f9d010\
0309d0100319d0100329d0100339d0100349d0100359d0100369d0100379d0100389d0100399d01003a9d01003b9d01003c9\
d01003d9d01003e9d01003f9d0100409d0100419d0100429d0100439d0100449d0100"}]
703,027 (gdb)
728,787 3010-exec-step-instruction --thread 1 1
728,808 3010^running
728,808 *running,thread-id="all"
728,808 (gdb)
728,918 3010^error,msg="Cannot access memory at address 0x1001028c"
728,918 (gdb)
|