编译工具:LSI/SC_IDE/plugins/com.starcoredsp.tools.win32_2.5.8
使用优化选项O2/O3有问题,使用O0和O1没有问题。
/* 0x00000f0c */ LOOPSTART3
moveu.w (r4),d8 ; 1 word prefix (1WHR) //从常量数组中取值
/* 0x00000f10 */ [ ; 2 word prefix (2W)
tfr d8,d3
cmpeq d8,d2
tfr d8,d9
]
/* 0x00000f1a */ [ ; 1 word prefix (1WHR)
add #<7,d3
tfrf d9,d11
btd <(*+44) /* L241 */
]
/* 0x00000f22 */ [ ; 1 word prefix (1WHR)
asrr #<3,d3
add #<7,d11
]
/* 0x00000f28 */ [ ; 1 word prefix (1WHR)
moveu.w (r4+>2),d3
asrr #<3,d11
]
/* 0x00000f30 */ [ ; 1 word prefix (1WHR)
add d9,d3,d3
tfr d3,d9
]
/* 0x00000f36 */ [ ; 1 word prefix (1WHR)
cmpeq d3,d2
add #<7,d9
]
/* 0x00000f3c */ [ ; 1 word prefix (1WHR)
bf <(*+16) /* L242 */
asrr #<3,d9
]
/* 0x00000f42 */ add d9,d11,d3 ; 1 word prefix (1WHR)
/* 0x00000f46 */; L241:
/* 0x00000f46 */; L240:
/* 0x00000f46 */ [
tfr d3,d1
sub d0,d0,d0
]
/* 0x00000f4a */ iadd d4,d1
/* 0x00000f4c */; L242:
/* 0x00000f4c */ [ ; 2 word prefix (2W)
tfr d2,d3
move.w d8,(r4) //回写常量数组,导致异常
extractu #13,#3,d0,d8
tfra r0,r1
and
Hello qiong zhang,
你好。你的芯片SP2612是LSI的产品,不是NXP的,请联系他们的技术支持。谢谢。
Regards
Lunmin