there is a strong need for a footprint-compatible replacement of above 74LVC2G241DP (TSSOP8).
The 74LVC2G241DP Dual Buffer has a drive capability of 24mA@0.55V.
The circuit needs a higher drive capability (LVT like, which is about 64mA@0,55V).
Are there any dual buffers(TSSOP8) in the NXP portfolio or still existing, which meet above needs?
Tried several product finders without any success.