Grace Wang

i.MX6 series development board

Discussion created by Grace Wang on Feb 25, 2016

In May of 2015, Forlinx Embedded Tech. Co., Ltd launched a new item based on i.MX6 serial microprocessor, both quad-core and dual lite-core are optional. Its features are as below:

1)i.MX6Q CPU module features

imx6Q核心板.jpg

i.MX6Q base board features:

imx6Q.jpg

2) i.MX6DL features:

imx6DL核心板.jpg

Both i.MX6Q and i.MX6DL share one CPU module and one base board. But SATA interface is only available for the quad-core board.

They have excellent performance of OS Android, both multi-screen displaying and displayings are possible on it.

Besides, as many companies are now engaged in EV Charger Billing Unit project or solution, i.MX6 will be a best backup option based on its advantages of LVDS and multi-screen

For more details pls refer to our homepage www.forlinx.net

Outcomes