iWave Systems

Industrial Grade Q7 connector for i.MX6 Q7 modules

Discussion created by iWave Systems on Sep 15, 2015

iWave upgraded its Qseven carrier board with the industry latest IRISO’s Industrial grade MXM2 Qseven connector. The updated Qseven carrier board solution was demonstrated on the electronic India 2015 together with i.MX6 quad CPU based iWave Qseven module and development kit.

Freescale iMX6 Qseven Module | iWave Systems

 

The IRISO’s 230 pin Qseven MXM2 connector offers industrial temperature range, better insertion capability and improved high speed signal transmission characteristics than the existing Qseven MXM2 connectors.

 

The improved high speed signal characteristics is ideal solution for the high speed differential interfaces supported by the i.MX6 CPU. IRISO also offers 10 years long term availability of this connector which is ideal for industrial applications together with long term availability of i.MX6 processors. 

Attachments

Outcomes