AnsweredAssumed Answered

using eMMC on i.MX6SL EVK

Question asked by changyonglee on Jun 30, 2015
Latest reply on Jul 3, 2015 by igorpadykov

I'm trying to use MFG tool(Mfgtools-Rel-4.1.0_130816_MX6SL_UPDATER) program an eMMC that we added to the EVK.

Update failure.... Please help me to solve the problem.

Thankyou

 

* MFG tool cfg.ini file.

[profiles]

chip = MX6SL Linux Update

 

 

[platform]

board = EVK-SD

 

 

[LIST]

name = EVK-EMMC

 

* Boot Switch setup for eMMC4.4

SW3 : 01100000

SW4 : 00101000

 

* iMX6SL EVK (eMMC) Image Update Error Log.

U-Boot 2009.08 (Aug 16 2013 - 15:12:25)

 

 

CPU: Freescale i.MX6 family TO1.2 at 792 MHz

Thermal sensor with ratio = 180

Temperature:   41 C, calibration data 0x5764f45f

mx6q pll1: 792MHz

mx6q pll2: 528MHz

mx6q pll3: 480MHz

mx6q pll8: 50MHz

ipg clock     : 66000000Hz

ipg per clock : 66000000Hz

uart clock    : 80000000Hz

cspi clock    : 60000000Hz

ahb clock     : 132000000Hz

axi clock   : 198000000Hz

emi_slow clock: 99000000Hz

ddr clock     : 396000000Hz

usdhc1 clock  : 198000000Hz

usdhc2 clock  : 198000000Hz

usdhc3 clock  : 198000000Hz

usdhc4 clock  : 198000000Hz

Board: MX6SoloLite-EVK (0x60212): [ POR ]

Boot Device: MMC

I2C:   ready

DRAM:  512 MB

MMC:   FSL_USDHC: 0,FSL_USDHC: 1,FSL_USDHC: 2

Using default environment

 

 

In:    serial

Out:   serial

Err:   serial

Found PFUZE100! deviceid=10,revid=11

Net:   got MAC address from IIM: 00:04:9f:03:2b:f6

FEC0 [PRIME]

Hit any key to stop autoboot:  0

## Booting kernel from Legacy Image at 80800000 ...

   Image Name:   Linux-3.0.35-2666-gbdde708

   Image Type:   ARM Linux Kernel Image (uncompressed)

   Data Size:    2977452 Bytes =  2.8 MB

   Load Address: 80008000

   Entry Point:  80008000

   Verifying Checksum ... OK

## Loading init Ramdisk from Legacy Image at 80c00000 ...

   Image Name:   uboot initramfs rootfs

   Image Type:   ARM Linux RAMDisk Image (gzip compressed)

   Data Size:    4545939 Bytes =  4.3 MB

   Load Address: 00000000

   Entry Point:  00000000

   Verifying Checksum ... OK

   Loading Kernel Image ... OK

OK

 

 

Starting kernel ...

 

 

Linux version 3.0.35-2666-gbdde708 (r65388@shlinux3) (gcc version 4.6.2 20110630 (prerelease) (Freescale MAD -- Linaro 2011.07 -- Built at 2011/08/10 09:20) ) #2 PREEMPT Fri Aug 16 15:10:35 CST 2013

CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d

CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache

Machine: Freescale i.MX 6SoloLite EVK Board

Memory policy: ECC disabled, Data cache writeback

CPU identified as i.MX6SoloLite, silicon rev 1.2

Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 130048

Kernel command line: console=ttymxc0,115200 rdinit=/linuxrc nosmp

PID hash table entries: 2048 (order: 1, 8192 bytes)

Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)

Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)

Memory: 512MB = 512MB total

Memory: 509316k/509316k available, 14972k reserved, 0K highmem

Virtual kernel memory layout:

    vector  : 0xffff0000 - 0xffff1000   (   4 kB)

    fixmap  : 0xfff00000 - 0xfffe0000   ( 896 kB)

    DMA     : 0xf4600000 - 0xffe00000   ( 184 MB)

    vmalloc : 0xa0800000 - 0xf2000000   (1304 MB)

    lowmem  : 0x80000000 - 0xa0000000   ( 512 MB)

    pkmap   : 0x7fe00000 - 0x80000000   (   2 MB)

    modules : 0x7f000000 - 0x7fe00000   (  14 MB)

      .init : 0x80008000 - 0x80036000   ( 184 kB)

      .text : 0x80036000 - 0x8056db38   (5343 kB)

      .data : 0x8056e000 - 0x805b7ce0   ( 296 kB)

       .bss : 0x805b7d04 - 0x805d9d38   ( 137 kB)

SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1

Preemptible hierarchical RCU implementation.

NR_IRQS:624

MXC GPIO hardware

sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms

arm_max_freq=1GHz

MXC_Early serial console at MMIO 0x2020000 (options '115200')

bootconsole [ttymxc0] enabled

Console: colour dummy device 80x30

Calibrating delay loop... 1581.05 BogoMIPS (lpj=7905280)

pid_max: default: 32768 minimum: 301

Mount-cache hash table entries: 512

CPU: Testing write buffer coherency: ok

hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available

print_constraints: dummy:

NET: Registered protocol family 16

print_constraints: vddpu: 725 <--> 1300 mV at 700 mV fast normal

print_constraints: vddcore: 725 <--> 1300 mV at 1100 mV fast normal

print_constraints: vddsoc: 725 <--> 1300 mV at 1200 mV fast normal

print_constraints: vdd2p5: 2000 <--> 2775 mV at 2400 mV fast normal

print_constraints: vdd1p1: 800 <--> 1400 mV at 1100 mV fast normal

print_constraints: vdd3p0: 2625 <--> 3400 mV at 3000 mV fast normal

hw-breakpoint: found 6 breakpoint and 1 watchpoint registers.

hw-breakpoint: 1 breakpoint(s) reserved for watchpoint single-step.

hw-breakpoint: maximum watchpoint size is 4 bytes.

L310 cache controller enabled

l2x0: 16 ways, CACHE_ID 0x410000c8, AUX_CTRL 0x02030000, Cache size: 262144 B

bio: create slab <bio-0> at 0

print_constraints: vmmc: 3300 mV

print_constraints: SPKVDD: 4325 mV

SCSI subsystem initialized

spi_imx imx6q-ecspi.0: probed

usbcore: registered new interface driver usbfs

usbcore: registered new interface driver hub

usbcore: registered new device driver usb

mc_pfuze 0-0008: ID: 0,Full lay: 1 ,Metal lay: 1

mc_pfuze 0-0008: FAB: 0 ,FIN: 0

print_constraints: PFUZE100_SW1A: 300 <--> 1875 mV at 1300 mV

print_constraints: PFUZE100_SW1B: 300 <--> 1875 mV at 300 mV

print_constraints: PFUZE100_SW1C: 300 <--> 1875 mV at 1300 mV

print_constraints: PFUZE100_SW2: 800 <--> 3950 mV at 3150 mV

print_constraints: PFUZE100_SW3A: 400 <--> 1975 mV at 1200 mV

print_constraints: PFUZE100_SW3B: 400 <--> 1975 mV at 1200 mV

print_constraints: PFUZE100_SW4: 800 <--> 3950 mV at 3300 mV

print_constraints: PFUZE100_SWBST: 5000 <--> 5150 mV at 5000 mV

print_constraints: PFUZE100_VSNVS: 1200 <--> 3000 mV at 1800 mV

print_constraints: PFUZE100_VREFDDR: at 750 mV

print_constraints: PFUZE100_VGEN1: 800 <--> 1550 mV at 1200 mV

print_constraints: PFUZE100_VGEN2: 800 <--> 1550 mV at 800 mV

print_constraints: PFUZE100_VGEN3: 1800 <--> 3300 mV at 1800 mV

print_constraints: PFUZE100_VGEN4: 1800 <--> 3300 mV at 1800 mV

print_constraints: PFUZE100_VGEN5: 1800 <--> 3300 mV at 2500 mV

print_constraints: PFUZE100_VGEN6: 1800 <--> 3300 mV at 1800 mV

i2c i2c-1: Invalid 7-bit I2C address 0x00

i2c i2c-1: Can't create device at 0x00

Advanced Linux Sound Architecture Driver Version 1.0.24.

Bluetooth: Core ver 2.16

NET: Registered protocol family 31

Bluetooth: HCI device and connection manager initialized

Bluetooth: HCI socket layer initialized

Bluetooth: L2CAP socket layer initialized

Bluetooth: SCO socket layer initialized

max17135 0-0048: Max17135 PMIC not found!

max17135 regulator init failed: -6

i2c-core: driver [max17135] using legacy suspend method

i2c-core: driver [max17135] using legacy resume method

Switching to clocksource mxc_timer1

NET: Registered protocol family 2

IP route cache hash table entries: 4096 (order: 2, 16384 bytes)

TCP established hash table entries: 16384 (order: 5, 131072 bytes)

TCP bind hash table entries: 16384 (order: 4, 65536 bytes)

TCP: Hash tables configured (established 16384 bind 16384)

TCP reno registered

UDP hash table entries: 256 (order: 0, 4096 bytes)

UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)

NET: Registered protocol family 1

RPC: Registered named UNIX socket transport module.

RPC: Registered udp transport module.

RPC: Registered tcp transport module.

RPC: Registered tcp NFSv4.1 backchannel transport module.

Unpacking initramfs...

Freeing initrd memory: 4436K

etb: probe of etb failed with error -2

etm: probe of etm.0 failed with error -2

Static Power Management for Freescale i.MX6

wait mode is enabled for i.MX6

cpaddr = a0820000 suspend_iram_base=a081c000

PM driver module loaded

IMX usb wakeup probe

cpu regulator mode:ldo_bypass

_regulator_get: get() with no identifier

mx6_cpu_regulator_init: failed to get pu regulator

i.MXC CPU frequency driver

JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.

msgmni has been set to 1003

cryptodev: driver loaded.

io scheduler noop registered

io scheduler deadline registered

io scheduler cfq registered (default)

imx-sdma imx-sdma: loaded firmware 1.1

imx-sdma imx-sdma: initialized

Serial: IMX driver

imx-uart.0: ttymxc0 at MMIO 0x2020000 (irq = 58) is a IMX

console [ttymxc0] enabled, bootconsole disabled

console [ttymxc0] enabled, bootconsole disabled

loop: module loaded

m25p80 spi0.0: m25p32 (4096 Kbytes)

Creating 2 MTD partitions on "m25p32":

0x000000000000-0x000000100000 : "bootloader"

0x000000100000-0x000000400000 : "kernel"

vcan: Virtual CAN interface driver

FEC Ethernet Driver

fec_enet_mii_bus: probed

Initializing USB Mass Storage driver...

usbcore: registered new interface driver usb-storage

USB Mass Storage support registered.

ARC USBOTG Device Controller driver (1 August 2005)

add wake up source irq 75

g_file_storage gadget: controller 'fsl-usb2-udc' not recognized

check_parameters:UTP settings are in place now, overriding defaults

g_file_storage gadget: No serial-number string provided!

g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010

g_file_storage gadget: Number of LUNs=1

fsl-usb2-udc: bind to driver g_file_storage

mousedev: PS/2 mouse device common for all mice

snvs_rtc snvs_rtc.0: rtc core: registered snvs_rtc as rtc0

i2c /dev entries driver

Linux video capture interface: v2.00

imx2-wdt imx2-wdt.0: IMX2+ Watchdog Timer enabled. timeout=60s (nowayout=1)

Bluetooth: Virtual HCI driver ver 1.3

Bluetooth: Generic Bluetooth USB driver ver 0.6

usbcore: registered new interface driver btusb

sdhci: Secure Digital Host Controller Interface driver

sdhci: Copyright(c) Pierre Ossman

mmc0: SDHCI controller on platform [sdhci-esdhc-imx.0] using DMA

mmc1: SDHCI controller on platform [sdhci-esdhc-imx.1] using DMA

sdhci sdhci-esdhc-imx.2: no write-protect pin available!

mmc2: SDHCI controller on platform [sdhci-esdhc-imx.2] using DMA

usbcore: registered new interface driver usbhid

usbhid: USB HID core driver

Cirrus Logic CS42888 ALSA SoC Codec Driver

i2c-core: driver [cs42888] using legacy suspend method

i2c-core: driver [cs42888] using legacy resume method

imx_3stack asoc driver

ALSA device list:

  No soundcards found.

TCP cubic registered

NET: Registered protocol family 17

can: controller area network core (rev 20090105 abi 8)

NET: Registered protocol family 29

can: raw protocol (rev 20090105)

can: broadcast manager protocol (rev 20090105 t)

Bluetooth: RFCOMM TTY layer initialized

Bluetooth: RFCOMM socket layer initialized

Bluetooth: RFCOMM ver 1.11

Bluetooth: BNEP (Ethernet Emulation) ver 1.3

Bluetooth: BNEP filters: protocol multicast

Bluetooth: HIDP (Human Interface Emulation) ver 1.2

VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4

Bus freq driver module loaded

Bus freq driver Enabled

mxc_dvfs_core_probe

DVFS driver module loaded

regulator_init_complete: PFUZE100_VGEN5: incomplete constraints, leaving on

regulator_init_complete: SPKVDD: incomplete constraints, leaving on

snvs_rtc snvs_rtc.0: setting system clock to 1970-01-01 00:00:00 UTC (0)

Freeing init memory: 184K

Starting UTP

ln: /etc/mtab: File exists

disable turn off display

Starting the hotplug events dispatcher udevd

Synthesizing initial hotplug events

udevd (1875): /proc/1875/oom_adj is deprecated, please use /proc/1875/oom_score_adj instead.

g_file_storage gadget: high speed config #1

uuc 0.4 [built Aug 16 2013 01:24:08]

UTP: Waiting for device to appear

UTP: file/device node /dev/utp already exists

cpu_id is 0

UTP: received command '$ ls /dev/mmc*'

UTP: executing "ls /dev/mmc*"

ls: /dev/mmc*: No such file or directory

UTP: sending Non-success to kernel for command $ ls /dev/mmc*.

utp_poll: exit with status 256

Outcomes