AnsweredAssumed Answered

boot logo message hang up

Question asked by kim sang young on Apr 26, 2015
Latest reply on Apr 28, 2015 by alejandrolozano

Dear all

I was making a new board using i.mx6q. Power was used PMIC. This happens when you hang up the initial boot as an attachment. Therefore, no console input. Please let me know why this happens, what .

<0>?

 

U-Boot 2009.08 (12??24 2014 - 15:15:41)

 

CPU: Freescale i.MX6 family TO1.2 at 792 MHz

Thermal sensor with ratio = 179

Temperature: 27 C, calibration data 0x56c4bb7d

mx6q pll1: 792MHz

mx6q pll2: 528MHz

mx6q pll3: 480MHz

mx6q pll8: 50MHz

ipg clock : 66000000Hz

ipg per clock : 66000000Hz

uart clock : 80000000Hz

cspi clock : 60000000Hz

ahb clock : 132000000Hz

axi clock : 264000000Hz

emi_slow clock: 132000000Hz

ddr clock : 528000000Hz

usdhc1 clock : 198000000Hz

usdhc2 clock : 198000000Hz

usdhc3 clock : 198000000Hz

usdhc4 clock : 198000000Hz

nfc clock : 24000000Hz

Board: i.MX6Q-SABRESD: unknown-board Board: 0x63012 [POR ]

Boot Device: MMC

I2C:   ready

DRAM:   1 GB

MMC: FSL_USDHC: 0,FSL_USDHC: 1,FSL_USDHC: 2,FSL_USDHC: 3

*** Warning - bad CRC or MMC, using default environment

 

In: serial

Out: serial

Err: serial

Found PFUZE100! deviceid=10,revid=11

Net:   got MAC address from IIM: 00:00:00:00:00:00

FEC0 [PRIME]

Hit any key to stop autoboot:  0

kernel   @ 10808000 (4841212)

ramdisk  @ 11800000 (496509)

kernel cmdline:

           use boot.img command line:

           console=ttymxc0,115200 init=/init video=mxcfb0:dev=ldb,bpp=32 video=mxcfb1:off video=mxcfb2:off fbmem=10M fb0base=0x27b00000 vmalloc=400M androidboot.console=ttymxc0 androidboot.hardware=freescale androidboot.serialno=221db9d4dbc84cc9

 

Starting kernel ...

 

Uncompressing Linux... done, booting the kernel.

Initializing cgroup subsys cpu

Linux version 3.0.35-06522-g0a3529b (root@dwlee-All-Series) (gcc version 4.6.x-google 20120106 (prerelease) (GCC) ) #2 SMP PREEMPT Tue Dec 30 12:02:42 KST 2014

CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d

CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache

Machine: Freescale i.MX 6Quad/DualLite/Solo Sabre-SD Board

Ignoring unrecognised tag 0x54410008

Memory policy: ECC disabled, Data cache writealloc

CPU identified as i.MX6Q, silicon rev 1.2

PERCPU: Embedded 7 pages/cpu @c133e000 s6528 r8192 d13952 u32768

Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 208128

Kernel command line: console=ttymxc0,115200 init=/init video=mxcfb0:dev=ldb,bpp=32 video=mxcfb1:off video=mxcfb2:off fbmem=10M fb0base=0x27b00000 vmalloc=400M androidboot.console=ttymxc0 androidboot.hardware=freescale androidboot.serialno=221db9d4dbc84cc9

PID hash table entries: 2048 (order: 1, 8192 bytes)

Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)

Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)

Memory: 379MB 378MB 64MB = 821MB total

Memory: 819988k/819988k available, 228588k reserved, 441344K highmem

Virtual kernel memory layout:

vector  : 0xffff0000 - 0xffff1000   (   4 kB)

fixmap  : 0xfff00000 - 0xfffe0000   ( 896 kB)

    DMA     : 0xfbe00000 - 0xffe00000   (  64 MB)

    vmalloc : 0xd9800000 - 0xf2000000   ( 392 MB)

lowmem  : 0xc0000000 - 0xd9000000   ( 400 MB)

pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)

    modules : 0xbf000000 - 0xbfe00000   (  14 MB)

      .init : 0xc0008000 - 0xc0047000   ( 252 kB)

      .text : 0xc0047000 - 0xc0910548   (8998 kB)

      .data : 0xc0912000 - 0xc09ac438   ( 618 kB)

       .bss : 0xc09ac45c - 0xc0b34f7c   (1571 kB)

Preemptible hierarchical RCU implementation.

NR_IRQS:624

MXC GPIO hardware

sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 1431655ms

arm_max_freq=1GHz

MXC_Early serial console at MMIO 0x2020000 (options '115200')

bootconsole [ttymxc0] enabled

Calibrating delay loop... 1581.05 BogoMIPS (lpj=7905280)

pid_max: default: 32768 minimum: 301

Security Framework initialized

SELinux: Initializing.

Mount-cache hash table entries: 512

Initializing cgroup subsys debug

Initializing cgroup subsys cpuacct

Initializing cgroup subsys freezer

CPU: Testing write buffer coherency: ok

hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available

CPU1: Booted secondary processor

CPU2: Booted secondary processor

CPU3: Booted secondary processor

Brought up 4 CPUs

SMP: Total of 4 processors activated (6324.22 BogoMIPS).

print_constraints: dummy:

NET: Registered protocol family 16

print_constraints: vddpu: 725 <--> 1300 mV at 700 mV fast normal

print_constraints: vddcore: 725 <--> 1300 mV at 1150 mV fast normal

print_constraints: vddsoc: 725 <--> 1300 mV at 1200 mV fast normal

print_constraints: vdd2p5: 2000 <--> 2775 mV at 2400 mV fast normal

print_constraints: vdd1p1: 800 <--> 1400 mV at 1100 mV fast normal

print_constraints: vdd3p0: 2625 <--> 3400 mV at 3000 mV fast normal

UVUVUVUS 921600US 921600US 921600US 921600UVUVUV

  UVUVUVUS 921600US 921600US

Outcomes