AnsweredAssumed Answered

how to bring up imx35 flexCAN bus

Question asked by 昌清 黄 on Oct 21, 2014
Latest reply on Nov 23, 2014 by 昌清 黄

boen@boen-12:~$ sudo minicom

[sudo] password for boen:

 

 

Welcome to minicom 2.5

 

OPTIONS: I18n

Compiled on May  2 2011, 10:05:24.

Port /dev/ttyS0

 

Press CTRL-A Z for help on special keys                              

                                                                     

��                                                                   

                                                                     

U-Boot 2009.08 (Jun 25 2014 - 17:53:27)                              

 

CPU:   Freescale i.MX35 at 532 MHz

Board: MX35 3STACK 2.0 [POR]

I2C:   ready

DRAM:  256 MB

## Unknown FLASH on Bank 1 - Size = 0x00000000 = 0 MB

Flash:  0 kB

_bss_end:0x8786174c   addr:0x87862000

NAND:  Manufacturer      : mira (0xc8)

Device Code       : 0xd5

Cell Technology   : MLC

Chip Size         : 2 GiB

Pages per Block   : 128

Page Geometry     : 4096+128

ECC Strength      : 4 bits

ECC Size          : 512 B

Data Setup Time   : 35 ns

Data Hold Time    : 15 ns

Address Setup Time: 15 ns

GPMI Sample Delay : 6 ns

tREA              : Unknown

tRLOH             : Unknown

tRHOH             : Unknown

Description       : lanrry 3201 nand

Bad block table found at page 524160, version 0x01

Bad block table found at page 524032, version 0x01

2048 MiB

*** Warning - bad CRC or NAND, using default environment

 

lcd_init

In:    serial

Out:   serial

Err:   serial

vga_init,initializing CH7026

i2c_addr:chip address cycle fail(a1)

i2c_addr failed

board_late_init: read PMIC@0x08:0x7 fail

i.MX35 CPU board version 1.0

i2c_addr:chip address cycle fail(a1)

i2c_addr failed

board_late_init: read PMIC@0x69:0x20 fail

Net:   smc911x: Invalid chip endian 0x90ff90ff

FEC0 [PRIME]

Hit any key to stop autoboot:  0

 

NAND read: device 0 offset 0xa00000, size 0x300000

3145728 bytes read: OK

## Booting kernel from Legacy Image at 80800000 ...

   Image Name:   Linux-2.6.28-271-gec75a15

   Image Type:   ARM Linux Kernel Image (uncompressed)

   Data Size:    2463596 Bytes =  2.3 MB

   Load Address: 80008000

   Entry Point:  80008000

   Verifying Checksum ... OK

   Loading Kernel Image ... OK

OK

 

Starting kernel ...

 

lcd_disable

Uncompressing Linux................................................................................................

Linux version 2.6.28-271-gec75a15 (xw@xiaowei) (gcc version 4.1.2) #231 PREEMPT Thu Jun 26 17:09:21 CST 2014

CPU: ARMv6-compatible processor [4117b363] revision 3 (ARMv6TEJ), cr=00c5387f

CPU: VIPT nonaliasing data cache, VIPT nonaliasing instruction cache

Machine: Freescale MX35 3-Stack Board

Ignoring unrecognised tag 0x54410008

Memory policy: ECC disabled, Data cache writeback

Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 64768

Kernel command line: console=ttymxc0,115200 ubi.mtd=3 root=ubi0:rootfs rootfstype=ubifs

MXC IRQ initialized

PID hash table entries: 1024 (order: 10, 4096 bytes)

Clock input source is 24000000

Console: colour dummy device 80x30

Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)

Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)

Memory: 128MB 128MB = 256MB total

Memory: 254520KB available (4608K code, 355K data, 240K init)

SLUB: Genslabs=12, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1

Calibrating delay loop... 530.84 BogoMIPS (lpj=2654208)

Mount-cache hash table entries: 512

CPU: Testing write buffer coherency: ok

net_namespace: 288 bytes

NET: Registered protocol family 16

L2X0 cache controller enabled

CPU is i.MX35 Revision 2.1

MXC GPIO hardware

mxc_init_mmc, sd0 cd irq is:  121

mxc_cpld_init,remap ok,maped at:0xd8810000

read add:0xd8810050, value:0xd843

read add:0xd8810054, value:0x22252521

read add:0xd8810058, value:0x22220a00

read add:0xd8810060, value:0x0

read add:0xd8810050, value:0xd000

read write bak add:0xd8810054, value:0x22252321

read add:0xd8810058, value:0x22220a00

read write bak add:0xd8810058, value:0x22220a00

Using SDMA I.API

MXC DMA API initialized

SCSI subsystem initialized

CSPI: mxc_spi-0 probed

usbcore: registered new interface driver usbfs

usbcore: registered new interface driver hub

usbcore: registered new device driver usb

MXC I2C driver

clk: Unable to get requested clock: dfm_clk

Bluetooth: Core ver 2.13

NET: Registered protocol family 31

Bluetooth: HCI device and connection manager initialized

Bluetooth: HCI socket layer initialized

NET: Registered protocol family 2

IP route cache hash table entries: 2048 (order: 1, 8192 bytes)

TCP established hash table entries: 8192 (order: 4, 65536 bytes)

TCP bind hash table entries: 8192 (order: 3, 32768 bytes)

TCP: Hash tables configured (established 8192 bind 8192)

TCP reno registered

NET: Registered protocol family 1

usb: Host 2 host (serial) registered

usb: DR host (utmi) registered

usb: DR gadget (utmi) registered

NetWinder Floating Point Emulator V0.97 (double precision)

JFFS2 version 2.2. (NAND) (SUMMARY)  �© 2001-2006 Red Hat, Inc.

msgmni has been set to 497

alg: No test for stdrng (krng)

io scheduler noop registered

io scheduler anticipatory registered

io scheduler deadline registered

io scheduler cfq registered (default)

mxcfb,mxcfb_probe

mxc_ipu mxc_ipu: Channel already uninitialized 14

Console: switching to colour frame buffer device 30x20

mxc_ipu mxc_ipu: Channel already uninitialized 15

mxcfb: fb registered, using mode <NULL>

claa_lcd_init

ch7026_init

ch7026_probe

lcd_probe

lcd_init,initializing CH7026

lcd_init, read id = 0x54

Serial: 8250/16550 driver6 ports, IRQ sharing disabled

serial8250_probe,irq:102 

serial8250.0: ttyS0 at MMIO 0xb6000000 (irq = 0) is a 16550A

serial8250_probe,irq:103 

serial8250.0: ttyS1 at MMIO 0xb6000008 (irq = 0) is a 16550A

serial8250_probe,irq:105 

serial8250.0: ttyS2 at MMIO 0xb6000010 (irq = 0) is a 16550A

serial8250_probe,irq:104 

serial8250.0: ttyS3 at MMIO 0xb6000018 (irq = 0) is a 16550A

serial8250_probe,irq:106 

serial8250.0: ttyS4 at MMIO 0xb6000020 (irq = 0) is a 16550A

serial8250_probe,irq:107 

serial8250.0: ttyS5 at MMIO 0xb6000028 (irq = 0) is a 16550A

Serial: MXC Internal UART driver

mxcintuart.0: ttymxc0 at MMIO 0x43f90000 (irq = 45) is a Freescale MXC

console [ttymxc0] enabled

mxcintuart.1: ttymxc1 at MMIO 0x43f94000 (irq = 32) is a Freescale MXC

mxcintuart.2: ttymxc2 at MMIO 0x5000c000 (irq = 18) is a Freescale MXC

loop: module loaded

vcan: Virtual CAN interface driver

FEC ENET Version 0.2

read id value:0x15

read MAC:0x15

read id value:0x1d

read MAC:0x1d

read id value:0x61

read MAC:0x61

read id value:0xaa

read MAC:0xaa

read id value:0xc9

read MAC:0xc9

read id value:0x72

read MAC:0x72

fec: PHY @ 0x19, ID 0x82018201 -- LAN8700

eth0: ethernet 00:1d:61:aa:c9:72

Linux video capture interface: v2.00

MXC Video Output MXC Video Output.0: Registered device video1

Driver 'sd' needs updating - please use bus_type methods

Driver 'sr' needs updating - please use bus_type methods

MXC MTD nor Driver 2.0

mxc_nor_flash: probe of mxc_nor_flash.0 failed with error -5

MXC MTD nand Driver 2.5

mxc_nd2.c

mxcnd_probe

before nand_scan

chip->cellinfo:0x14

extid:0x29

NAND device: Manufacturer ID: 0xc8, Chip ID: 0xd5 (MIRA NAND 2GiB 3,3V 8-bit)

nand_scan_tail before

chip->ecc.layout:0xc04e4ec8,mtd->oobsize:128

chip->ecc.mode:2

nand_scan_tail after

before add_mtd_device

enter CONFIG_MTD_PARTITIONS

RedBoot partition parsing not available

Creating 4 MTD partitions on "NAND 2GiB 3,3V 8-bit":

0x00000000-0x00a00000 : "nand.bootloader"

0x00a00000-0x01400000 : "nand.kernel"

0x01400000-0x03200000 : "nand.rootfs1"

0x03200000-0x80000000 : "nand.rootfs2"

add_mtd_device done

UBI: attaching mtd3 to ubi0

UBI: physical eraseblock size:   524288 bytes (512 KiB)

UBI: logical eraseblock size:    516096 bytes

UBI: smallest flash I/O unit:    4096

UBI: VID header offset:          4096 (aligned 4096)

UBI: data offset:                8192

UBI: attached mtd3 to ubi0

UBI: MTD device name:            "nand.rootfs2"

UBI: MTD device size:            1998 MiB

UBI: number of good PEBs:        3992

UBI: number of bad PEBs:         4

UBI: max. allowed volumes:       128

UBI: wear-leveling threshold:    4096

UBI: number of internal volumes: 1

UBI: number of user volumes:     1

UBI: available PEBs:             0

UBI: total number of reserved PEBs: 3992

UBI: number of PEBs reserved for bad PEB handling: 39

UBI: max/mean erase counter: 183/1

usbmon: debugfs is not available

Initializing USB Mass Storage driver...

UBI: background thread "ubi_bgt0d" started, PID 958

usbcore: registered new interface driver usb-storage

USB Mass Storage support registered.

mice: PS/2 mouse device common for all mice

MXC keypad loaded

tsc2007_driver_register: Registering Touchscreen device

input: tsc2007 as /class/input/input0

rtc-isl1208 0-006f: chip found, driver version 0.3

rtc-isl1208 0-006f: rtc core: registered rtc-isl1208 as rtc0

i2c /dev entries driver

MXC WatchDog Driver 2.0

MXC Watchdog # 0 Timer: initial timeout 60 sec

Bluetooth: HCI UART driver ver 2.2

Bluetooth: HCI H4 protocol initialized

Bluetooth: HCI BCSP protocol initialized

Bluetooth: HCILL protocol initialized

IPU Post-filter loading

ioctl pointer: c02be734.  mmap pointer: c02be174

RNG Driver: Loading

mxc_asrc registered

Freescale: Register to MMC/SDIO driver

mxsdhci: MXC Secure Digital Host Controller Interface driver

mxsdhci: MXC SDHCI Controller Driver.

mmc0: SDHCI detect irq 121 irq 7 INTERNAL DMA

mxsdhci: MXC SDHCI Controller Driver.

mmc1: SDHCI detect irq 0 irq 8 INTERNAL DMA

usbcore: registered new interface driver usbhid

usbhid: v2.6:USB HID core driver

Advanced Linux Sound Architecture Driver Version 1.0.18rc3.

ASoC version 0.13.2

sgtl5000-i2c 0-000a: SGTL5000 revision 17

DMA Sound Buffers Allocated:UseIram=1 buf->addr=10000000 buf->area=d8aa0000 size=65536

DMA Sound Buffers Allocated:UseIram=1 buf->addr=97dc0000 buf->area=fde01000 size=65536

asoc: SGTL5000 <-> imx-ssi-1 mapping ok

WM8580 Audio Codec 0.1

wm8580device rev:0

DMA Sound Buffers Allocated:UseIram=1 buf->addr=10000000 buf->area=d8ac0000 size=65536

asoc: WM8580 PAIFRX <-> imx-esai-tx mapping ok

DMA Sound Buffers Allocated:UseIram=1 buf->addr=97de0000 buf->area=fde11000 size=65536

DMA Sound Buffers Allocated:UseIram=1 buf->addr=97df0000 buf->area=fde21000 size=65536

asoc: bluetooth <-> imx-ssi-3 mapping ok

ALSA device list:

  #0: imx-3stack (SGTL5000)

  #1: imx-3stack (WM8580)

  #2: imx-3stack (bluetooth)

oprofile: using arm/armv6

TCP cubic registered

NET: Registered protocol family 17

can: controller area network core (rev 20081130 abi 8)

NET: Registered protocol family 29

can: raw protocol (rev 20081130)

can: broadcast manager protocol (rev 20081130)

Bluetooth: L2CAP ver 2.11

Bluetooth: L2CAP socket layer initialized

Bluetooth: SCO (Voice Link) ver 0.6

Bluetooth: SCO socket layer initialized

RPC: Registered udp transport module.

RPC: Registered tcp transport module.

ieee80211: 802.11 data/management/control stack, git-1.1.13

ieee80211: Copyright (C) 2004-2005 Intel Corporation <jketreno@linux.intel.com>

Static Power Management for Freescale i.MX35

VFP support v0.3: implementor 41 architecture 1 part 20 variant b rev 3

MXC Backlight Device mxc_ipu_bl.0 Initialized.

ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver

fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller

fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 1

fsl-ehci fsl-ehci.0: irq 35, io mem 0x53ff4400

fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00

usb usb1: configuration #1 chosen from 1 choice

hub 1-0:1.0: USB hub found

hub 1-0:1.0: 1 port detected

fsl-ehci fsl-ehci.1: Freescale On-Chip EHCI Host Controller

fsl-ehci fsl-ehci.1: new USB bus registered, assigned bus number 2

fsl-ehci fsl-ehci.1: irq 37, io mem 0x53ff4000

fsl-ehci fsl-ehci.1: USB 2.0 started, EHCI 1.00

usb usb2: configuration #1 chosen from 1 choice

hub 2-0:1.0: USB hub found

hub 2-0:1.0: 1 port detected

rtc-isl1208 0-006f: setting system clock to 2014-10-22 07:48:47 UTC (1413964127)

UBIFS: recovery needed

UBIFS: recovery completed

UBIFS: mounted UBI device 0, volume 0, name "rootfs"

UBIFS: file system size:   1956003840 bytes (1910160 KiB, 1865 MiB, 3790 LEBs)

UBIFS: journal size:       10452992 bytes (10208 KiB, 9 MiB, 21 LEBs)

UBIFS: media format:       4 (latest is 4)

UBIFS: default compressor: LZO

UBIFS: reserved for root:  0 bytes (0 KiB)

VFS: Mounted root (ubifs filesystem).

Freeing init memory: 240K

usb 1-1: new full speed USB device using fsl-ehci and address 2

init started: BusyBox v1.11.2 ()

starting pid 1049, tty '': '/etc/rc.d/rcS'

Mounting /proc and /sys

usb 1-1: not running at top speed; connect to a high speed hub

usb 1-1: configuration #1 chosen from 1 choice

hub 1-1:1.0: USB hub found

hub 1-1:1.0: 4 ports detected

Starting the hotplug events dispatcher udevd

Synthesizing initial hotplug events

Setting the hostname to freescale

Mounting filesystems

Running sysctl

Setting up networking on loopback device:

Setting up networking on eth0:

udhcpc (v1.11.2) started

eth0: config: auto-negotiation on, 100FDX, 100HDX, 10FDX, 10HDX.

Sending discover...

Sending discover...

Sending discover...

No lease, forking to background

Starting inetd:

Starting the dropbear ssh server:

mkdir: cannot create directory '/mnt/udisk': File exists

Start Qt-4.7.0

Do not need start ts_calibrate!

starting pid 1950, tty '': '/sbin/getty -L ttymxc0 115200 vt100'

 

arm-none-linux-gnueabi-gcc (GCC) 4.1.2

root filesystem built on Sat, 20 Jun 2009 16:18:46 +0800

Freescale Semiconductor, Inc.

 

freescale login: Error opening mouse device '/dev/input/mouse0': No such file or directory

Cannot open keyboard input device '/dev/input/keyboard1': No such file or directory

 

arm-none-linux-gnueabi-gcc (GCC) 4.1.2

root filesystem built on Sat, 20 Jun 2009 16:18:46 +0800

Freescale Semiconductor, Inc.

 

freescale login: root

login[1950]: root login on 'ttymxc0'

 

 

BusyBox v1.11.2 () built-in shell (ash)

Enter 'help' for a list of built-in commands.

 

~ # cat /proc/net/can/

/proc/net/can/rcvlist_all  /proc/net/can/rcvlist_sff

/proc/net/can/rcvlist_eff  /proc/net/can/reset_stats

/proc/net/can/rcvlist_err  /proc/net/can/stats

/proc/net/can/rcvlist_fil  /proc/net/can/version

/proc/net/can/rcvlist_inv

~ # cat /proc/net/can/rcvlist_all

 

receive list 'rx_all':

  (any: no entry)

 

~ # ls /sys/devices/

/sys/devices/platform/  /sys/devices/system/

~ # ls /sys/devices/platform/

/sys/devices/platform/FlexCAN.0/

/sys/devices/platform/FlexCAN.1/

/sys/devices/platform/MXC Video Output.0/

/sys/devices/platform/fsl-ehci.0/

/sys/devices/platform/fsl-ehci.1/

/sys/devices/platform/fsl-usb2-udc/

/sys/devices/platform/gps_ioctrl.0/

/sys/devices/platform/i2c-adapter:i2c-0/

/sys/devices/platform/imx-3stack-bt.0/

/sys/devices/platform/imx-3stack-sgtl5000/

/sys/devices/platform/imx-3stack-wm8580.0/

 

 

~ # ls /sys/devices/platform/FlexCAN.0/

/sys/devices/platform/FlexCAN.0/bus/

/sys/devices/platform/FlexCAN.0/modalias

/sys/devices/platform/FlexCAN.0/power/

/sys/devices/platform/FlexCAN.0/subsystem/

/sys/devices/platform/FlexCAN.0/uevent

~ # ls /sys/devices/platform/FlexCAN.0/

Outcomes