We are using with MPC8439E to Windriver JTAG emulater.
I have a problem of JTAG interface as below table.
Please ansewer to me , what happen in Board with MPC8349E about error?
ERR>in
*****************************************************************************
Wind River Probe Initialization Sequence.
Copyright (c) Wind River Systems, Inc. 1999-2012. All rights reserved.
*****************************************************************************
Support Expires....... FlexLM key in use.
Target Processor...... MPC8349:U1
Wind River Probe Group ID#= 0
Wind River Probe Serial#= PR130377 Firmware= pr3.4a
Type CF For a Menu of Configuration Options
Testing Communications to Hardware Interface....Passed
Driving HRESET to be High.......................Passed
Driving HRESET to be Low........................Passed
Waiting HRESET Low Acknowledge..................Passed
Attempting JTAG communication...................Passed
Waiting for HReset to be released...............Passed
Testing for target STOP State...................Failed
>ERR>cf
Set BreakPoint SB[SB,IHBC] = SB
Vector Table Location VECTOR[HIGH,LOW,IGNORE] = LOW
Monitor Target reset RST[YES,NO,HALT,RUN] = YES
CPU TYPE TAR[8306,8308,8309,8313,8314,8314E,8315]
[8315E,8321,8323,8343,8347,8349,8358,8360]
[8377,8377E,8378,8378E,8379,8379E] = 8349
JTAG clock rate (MHz) CLK[0.025...100] = 16
Application IMMR Exclusion Range AIMMRER[OFF,START and END] = OFF
Application IMMR Value AIMMRVAL[VALUE] = 0e000000
Real time Preservation RTP[YES,NO] = NO
Little Endian Mode LENDIAN[YES,NO] = NO
Processor Mode MODE[32,64] = 64
Emulator HRESET Control HRESET[ENABLE,DISABLE] = ENABLE
Set Work Space WSPACE[BASE and SIZE] = 00000000 fff
Drive TReset line TRESET[OPENC,ACTIVE] = ACTIVE
Invalidate Instruction Cache on GO INVCI[YES,NO] = YES
Download Mode DLD[NORMAL,8,32] = NORMAL
Reset Pulse Length N*1ms RPL[1..9000] = 1
Enable CheckStop Interrupt CHECKSTOP[YES,NO] = NO
Sense Power via HRESET SPOWER[YES,NO] = YES
Power On Reset Length N*1ms PONR[0..500] = 0
CPU Reset Type RESET[HRESET,SRESET,HRESET_UNFILTER,SRESET_UNFILTER] = HRESET_UNFILTER
Trap exception TRPEXP[YES,NO,SOI,BREAKPOINTONLY] = YES
Issue an IN on coldstart INCOLD[YES,NO] = NO
Memory Management Unit Mode MMU[ENABLE,DISABLE] = DISABLE
Load Boot Table On IN BL[ENABLE,DISABLE] = DISABLE
TMD Mode TMD[ENABLE,DISABLE] = DISABLE
Delay after Reset Nms DRST[0..10000] = 25
Configure Reset Configuration Word RCW[NO, RCWL and RCWH] = NO
Disable RTC Timer on BKM Mode TCTRL[YES,NO] = NO
Monitor Target SRESET SRESET[ENABLE,DISABLE] = DISABLE