AnsweredAssumed Answered

mfgtool is download failure

Question asked by nie huoyong on Jul 13, 2014
Latest reply on Jul 13, 2014 by igorpadykov

cpu: i.mx6d

ddr:2g

nor:32M

 

nor flash boot

 

cfg.ini

[profiles]
chip = MX6Q Linux Update

[platform]
board = SabreARD

[LIST]
name = MX6Q-Sabreauto-Parallel_NOR

 

 

 

flash_erase error?


 

U-Boot 2009.08 (Aug 16 2013 - 14:41:39)

CPU: Freescale i.MX6 family TO1.5 at 792 MHz
Thermal sensor with ratio = 178
Temperature:   30 C, calibration data 0x5694c07d
mx6q pll1: 792MHz
mx6q pll2: 528MHz
mx6q pll3:

480MHz
mx6q pll8: 50MHz
ipg clock     : 66000000Hz
ipg per clock : 66000000Hz
uart clock    : 80000000Hz
cspi clock    : 60000000Hz
ahb clock     : 132000000Hz
axi clock   :

264000000Hz
emi_slow clock: 132000000Hz
ddr clock     : 528000000Hz
usdhc1 clock  : 198000000Hz
usdhc2 clock  : 198000000Hz
usdhc3 clock  : 198000000Hz
usdhc4 clock  :

198000000Hz
nfc clock     : 24000000Hz
Board: i.MX6Q-SABREAUTO: unknown-board Board: 0x63015 [POR]
Boot Device: NOR
DRAM:   2 GB
MMC:   FSL_USDHC: 0,FSL_USDHC: 1,FSL_USDHC:

2,FSL_USDHC: 3
Using default environment

In:    serial
Out:   serial
Err:   serial
Net:   got MAC address from IIM: 00:00:00:00:00:00
FEC0 [PRIME]
Hit any key to stop autoboot:  0
## Booting kernel from Legacy

Image at 10800000 ...
   Image Name:   Linux-3.0.35-2666-gbdde708
   Image Type:   ARM Linux Kernel Image (uncompressed)
   Data Size:    3165516 Bytes =  3 MB
   Load

Address: 10008000
   Entry Point:  10008000
   Verifying Checksum ... OK
## Loading init Ramdisk from Legacy Image at 10c00000 ...
   Image Name:   uboot initramfs rootfs
 

Image Type:   ARM Linux RAMDisk Image (gzip compressed)
   Data Size:    4545326 Bytes =  4.3 MB
   Load Address: 00000000
   Entry Point:  00000000
   Verifying Checksum

... OK
   Loading Kernel Image ... OK
OK

Starting kernel ...

Uncompressing Linux... done, booting the kernel.
Linux version 3.0.35-2666-gbdde708 (r65388@shlinux3) (gcc version 4.6.2 20110630 (prerelease) (Freescale MAD -- Linaro 2011.07 -- Built at 2011/08/10 09:20) ) #1 SMP

PREEMPT Fri Aug 16 14:34:30 CST 2013
CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: Freescale i.MX 6Quad/DualLite/Solo Sabre Auto Board
Memory policy: ECC disabled, Data cache writealloc
CPU identified as i.MX6Q, unknown revision
PERCPU: Embedded 7 pages/cpu @8c80e000 s5184 r8192 d15296 u32768
Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 520192
Kernel command line: console=ttymxc3,115200 rdinit=/linuxrc enable_wait_mode=off weim-nor
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 262144 (order: 8, 1048576 bytes)
Inode-cache hash table entries: 131072 (order: 7, 524288 bytes)
Memory: 2048MB = 2048MB total
Memory: 2068348k/2068348k available, 28804k reserved, 360448K highmem
Virtual kernel memory layout:
    vector  : 0xffff0000 - 0xffff1000   (   4 kB)
    fixmap  : 0xfff00000 - 0xfffe0000   ( 896 kB)
    DMA     : 0xf4600000 - 0xffe00000   ( 184 MB)
    vmalloc : 0xea800000 - 0xf2000000   ( 120 MB)
    lowmem  : 0x80000000 - 0xea000000   (1696 MB)
    pkmap   : 0x7fe00000 - 0x80000000   (   2 MB)
    modules : 0x7f000000 - 0x7fe00000   (  14 MB)
      .init : 0x80008000 - 0x8003a000   ( 200 kB)
      .text : 0x8003a000 - 0x805ada70   (5583 kB)
      .data : 0x805ae000 - 0x805fc880   ( 315 kB)
       .bss : 0x805fc8a4 - 0x806277f4   ( 172 kB)
SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
Preemptible hierarchical RCU implementation.
NR_IRQS:624
MXC GPIO hardware
sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 1431655ms
arm_max_freq=1GHz
MXC_Early serial console at MMIO 0x21f0000 (options '115200')
bootconsole [ttymxc3] enabled
Console: colour dummy device 80x30
Calibrating delay loop... 1581.05 BogoMIPS (lpj=7905280)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available
CPU1: Booted secondary processor
Brought up 2 CPUs
SMP: Total of 2 processors activated (3162.11 BogoMIPS).
print_constraints: dummy:
NET: Registered protocol family 16
print_constraints: vddpu: 725 <--> 1300 mV at 700 mV fast normal
print_constraints: vddcore: 725 <--> 1300 mV at 1150 mV fast normal
print_constraints: vddsoc: 725 <--> 1300 mV at 1200 mV fast normal
print_constraints: vdd2p5: 2000 <--> 2775 mV at 2400 mV fast normal
print_constraints: vdd1p1: 800 <--> 1400 mV at 1100 mV fast normal
print_constraints: vdd3p0: 2625 <--> 3400 mV at 3000 mV fast normal
No AHCI save PWR: PDDQ disabled
hw-breakpoint: found 6 breakpoint and 1 watchpoint registers.
hw-breakpoint: 1 breakpoint(s) reserved for watchpoint single-step.
hw-breakpoint: maximum watchpoint size is 4 bytes.
L310 cache controller enabled
l2x0: 16 ways, CACHE_ID 0x410000c7, AUX_CTRL 0x02070000, Cache size: 1048576 B
bio: create slab <bio-0> at 0
mxs-dma mxs-dma-apbh: initialized
print_constraints: VA: 2800 mV
print_constraints: VD: 2800 mV
print_constraints: VLS: 2800 mV
print_constraints: VLC: 2800 mV
print_constraints: vmmc: 3300 mV
SCSI subsystem initialized
spi_imx imx6q-ecspi.0: probed
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
mc_pfuze 1-0008: recv failed!:-110,80
mc_pfuze: probe of 1-0008 failed with error -1
pca953x 2-0030: failed reading register
pca953x 2-0030: failed writing register
pca953x 2-0030: failed writing register
pca953x 2-0030: failed writing register
pca953x 2-0030: failed writing register
pca953x 2-0030: failed writing register
pca953x 2-0030: failed writing register
pca953x 2-0030: failed writing register
pca953x 2-0030: failed writing register
pca953x 2-0032: failed reading register
pca953x 2-0032: failed writing register
pca953x 2-0032: failed writing register
pca953x 2-0032: failed writing register
pca953x 2-0032: failed writing register
pca953x 2-0032: failed writing register
pca953x 2-0032: failed writing register
pca953x 2-0032: failed writing register
pca953x 2-0032: failed writing register
pca953x 2-0034: failed reading register
pca953x 2-0034: failed writing register
pca953x 2-0034: failed writing register
pca953x 2-0034: failed writing register
pca953x 2-0034: failed writing register
pca953x 2-0034: failed writing register
pca953x 2-0034: failed writing register
pca953x 2-0034: failed writing register
pca953x 2-0034: failed writing register
imx-ipuv3 imx-ipuv3.0: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
imx-ipuv3 imx-ipuv3.1: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
Advanced Linux Sound Architecture Driver Version 1.0.24.
Bluetooth: Core ver 2.16
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
i2c-core: driver [max17135] using legacy suspend method
i2c-core: driver [max17135] using legacy resume method
Switching to clocksource mxc_timer1
Clockevents: could not switch to one-shot mode:
Clockevents: could not switch to one-shot mode: dummy_timer is not functional.
Could not switch to high resolution mode on CPU 1
dummy_timer is not functional.
Could not switch to high resolution mode on CPU 0
NET: Registered protocol family 2
IP route cache hash table entries: 65536 (order: 6, 262144 bytes)
TCP established hash table entries: 262144 (order: 9, 2097152 bytes)
TCP bind hash table entries: 65536 (order: 7, 786432 bytes)
TCP: Hash tables configured (established 262144 bind 65536)
TCP reno registered
UDP hash table entries: 1024 (order: 3, 32768 bytes)
UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Unpacking initramfs...
Freeing initrd memory: 4436K
Static Power Management for Freescale i.MX6
wait mode is disabled for i.MX6
cpaddr = ea880000 suspend_iram_base=ea8f8000
PM driver module loaded
IMX usb wakeup probe
cpu regulator mode:ldo_enable
i.MXC CPU frequency driver
highmem bounce pool size: 64 pages
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 3344
cryptodev: driver loaded.
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
mxc_sdc_fb mxc_sdc_fb.0: register mxc display driver ldb
_regulator_get: get() with no identifier
imx-ipuv3 imx-ipuv3.1: IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7)
Console: switching to colour frame buffer device 128x48
mxc_sdc_fb mxc_sdc_fb.1: register mxc display driver ldb
mxc_sdc_fb mxc_sdc_fb.2: register mxc display driver lcd
imx-sdma imx-sdma: loaded firmware 1.1
imx-sdma imx-sdma: initialized
Serial: IMX driver
imx-uart.1: ttymxc1 at MMIO 0x21e8000 (irq = 59) is a IMX
imx-uart.2: ttymxc2 at MMIO 0x21ec000 (irq = 60) is a IMX
imx-uart.3: ttymxc3 at MMIO 0x21f0000 (irq = 61) is a IMX
console [ttymxc3] enabled, bootconsole disabled
console [ttymxc3] enabled, bootconsole disabled
loop: module loaded
physmap platform flash device: 02000000 at 08000000
physmap-flash.0: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000020 Chip ID 0x00227e
Amd/Fujitsu Extended Query Table at 0x0040
  Amd/Fujitsu Extended Query version 1.3.
number of CFI chips: 1
Using physmap partition information
Creating 4 MTD partitions on "physmap-flash.0":
0x000000000000-0x000000040000 : "bootloader"
0x000000040000-0x000000080000 : "bootenv"
0x000000080000-0x000000480000 : "kernel"
0x000000480000-0x000002000000 : "rootfs"
GPMI NAND driver registered. (IMX)
vcan: Virtual CAN interface driver
FEC Ethernet Driver
fec_enet_mii_bus: probed
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
ARC USBOTG Device Controller driver (1 August 2005)
add wake up source irq 75
g_file_storage gadget: controller 'fsl-usb2-udc' not recognized
check_parameters:UTP settings are in place now, overriding defaults
g_file_storage gadget: No serial-number string provided!
g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
g_file_storage gadget: Number of LUNs=1
fsl-usb2-udc: bind to driver g_file_storage
mousedev: PS/2 mouse device common for all mice
egalax_ts 1-0004: egalax_ts: failed to read firmware version
egalax_ts: probe of 1-0004 failed with error -5
snvs_rtc snvs_rtc.0: rtc core: registered snvs_rtc as rtc0
i2c /dev entries driver
Linux video capture interface: v2.00
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video16
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video17
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video18
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video19
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video20
imx2-wdt imx2-wdt.0: IMX2+ Watchdog Timer enabled. timeout=60s (nowayout=1)
Bluetooth: Virtual HCI driver ver 1.3
Bluetooth: Generic Bluetooth USB driver ver 0.6
usbcore: registered new interface driver btusb
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
mmc0: SDHCI controller on platform [sdhci-esdhc-imx.2] using DMA
mmc1: no vmmc regulator found
mmc1: SDHCI controller on platform [sdhci-esdhc-imx.0] using DMA
mxc_vdoa mxc_vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
VPU initialized
mxc_asrc registered
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
Cirrus Logic CS42888 ALSA SoC Codec Driver
Device with ID register ffffff92 is not a CS42888
i2c-core: driver [cs42888] using legacy suspend method
i2c-core: driver [cs42888] using legacy resume method
imx-hdmi-soc-dai imx-hdmi-soc-dai.0: Failed: Load HDMI-video first.
imx_3stack asoc driver
ALSA device list:
  No soundcards found.
TCP cubic registered
NET: Registered protocol family 17
can: controller area network core (rev 20090105 abi 8)
NET: Registered protocol family 29
can: raw protocol (rev 20090105)
can: broadcast manager protocol (rev 20090105 t)
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
Bus freq driver module loaded
Bus freq driver Enabled
mxc_dvfs_core_probe
DVFS driver module loaded
regulator_init_complete: VLC: incomplete constraints, leaving on
regulator_init_complete: VLS: incomplete constraints, leaving on
regulator_init_complete: VD: incomplete constraints, leaving on
regulator_init_complete: VA: incomplete constraints, leaving on
snvs_rtc snvs_rtc.0: setting system clock to 1970-01-01 00:00:00 UTC (0)
Freeing init memory: 200K
Starting UTP
g_file_storage gadget: high speed config #1
ln: /etc/mtab: File exists
disable turn off display
Starting the hotplug events dispatcher udevd
udevd (2146): /proc/2146/oom_adj is deprecated, please use /proc/2146/oom_score_adj instead.
Synthesizing initial hotplug events
uuc 0.4 [built Aug 16 2013 01:24:08]
UTP: Waiting for device to appear
UTP: file/device node /dev/utp already exists
cpu_id is 0
UTP: received command '$ flash_erase /dev/mtd0 0 0'
UTP: executing "flash_erase /dev/mtd0 0 0"

Erasing 128 Kibyte @ 0 --  0 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 0 (mtd0)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd0: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 20000 -- 50 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 1 (mtd0)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd0: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 20000 -- 100 % complete
UTP: sending Success to kernel for command $ flash_erase /dev/mtd0 0 0.
utp_poll: pass returned.
UTP: received command 'send'
UTP: sending Success to kernel for command send.
UTP: received command '$ dd if=$FILE of=/dev/mtd0 bs=128K'
UTP: executing "dd if=$FILE of=/dev/mtd0 bs=128K"
1+1 records in
1+1 records out
176176 bytes (172.0KB) copied, 0.226866 seconutp_poll: pass returned.
ds, 758.4KB/s
UTP: sending Success to kernel for command $ dd if=$FILE of=/dev/mtd0 bs=128K.
UTP: received command '$ flash_erase /dev/mtd2 0 0'
UTP: executing "flash_erase /dev/mtd2 0 0"

Erasing 128 Kibyte @ 0 --  0 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 0 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 20000 --  3 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 1 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 40000 --  6 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 2 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 60000 --  9 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 3 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 80000 -- 12 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 4 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ a0000 -- 15 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 5 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ c0000 -- 18 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 6 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ e0000 -- 21 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 7 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 100000 -- 25 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 8 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 120000 -- 28 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 9 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 140000 -- 31 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 10 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 160000 -- 34 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 11 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 180000 -- 37 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 12 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 1a0000 -- 40 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 13 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 1c0000 -- 43 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 14 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 1e0000 -- 46 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 15 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 200000 -- 50 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 16 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 220000 -- 53 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 17 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 240000 -- 56 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 18 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 260000 -- 59 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 19 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 280000 -- 62 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 20 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 2a0000 -- 65 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 21 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 2c0000 -- 68 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 22 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 2e0000 -- 71 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 23 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 300000 -- 75 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 24 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 320000 -- 78 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 25 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 340000 -- 81 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 26 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 360000 -- 84 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 27 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 380000 -- 87 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 28 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 3a0000 -- 90 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 29 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 3c0000 -- 93 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 30 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 3e0000 -- 96 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 31 (mtd2)
        error 5 (Input/output error)
flash_erase: error!: /dev/mtd2: MTD Erase failure
             error 5 (Input/output error)

Erasing 128 Kibyte @ 3e0000 -- 100 % complete
UTP: sending Success to kernel for command $ flash_erase /dev/mtd2 0 0.
utp_poll: pass returned.
UTP: received command 'send'
UTP: sending Success to kernel for command send.
UTP: received command '$ dd if=$FILE of=/dev/mtd2 bs=128K'
UTP: executing "dd if=$FILE of=/dev/mtd2 bs=128K"
29+1 records in
29+1 records out
3866508 bytes (3.7MB) copied, 4.285695 seconds, 881.0KB/s
UTP: sending Success to kernel for command $ dd if=$FILE of=/dev/mtd2 bs=128K.
utp_poll: pass returned.
UTP: received command '$ echo Update Complete!'
UTP: executing "echo Update Complete!"
Update Complete!
UTP: sending Success to kernel for command $ echo Update Complete!.
utp_poll: pass returned.
   

Outcomes